android-sdk/platform-bionic.git
2010-03-31 The Android... merge from open-source master
2010-03-29 David TurnerMerge changes Ibdc6e3c8,I9bcb91a2
2010-03-29 David TurnerMerge "Atom optimized string and memory routines"
2010-03-29 The Android... merge from open-source master
2010-03-26 Bruce BeareAtom optimized string and memory routines
2010-03-26 Bruce BeareAndroid hack for size_t
2010-03-25 Kenny RootFix comparison of IPv6 prefixes
2010-03-24 Dima Zavinlibc: kernel: update msm_kgsl.h
2010-03-23 David 'Digit... Fix typo that broke recursive mutexes implementation.
2010-03-23 David 'Digit... pthread: Use private futexes by default in condition...
2010-03-22 The Android... merge from open-source master
2010-03-22 David 'Digit... Merge "Fix strtod security bug."
2010-03-19 David 'Digit... Use private futexes for pthread_mutex_t.
2010-03-18 David TurnerMerge "bionic: on pthread_join(), avoid extra check...
2010-03-18 David TurnerMerge "bionic: ftell() returns a long, not an int"
2010-03-18 David 'Digit... Add pthread_condattr_init/destroy/setpshared/getpshared
2010-03-17 Matt FischerAdded support for dladdr()
2010-03-17 David TurnerMerge "x86 syscall system call implementation"
2010-03-17 David TurnerMerge "Fix pread()/pwrite() stubs"
2010-03-17 David 'Digit... Fix indentation in pthread mutex implementation.
2010-03-17 David TurnerMerge "bionic: remove unneeded variable from chk_realloc()"
2010-03-17 David TurnerMerge "bionic: equalize the <unknown> program name...
2010-03-17 David TurnerMerge "improve readability of string: fix indentation...
2010-03-17 David TurnerMerge "optimize delete/delete[] operators by removing...
2010-03-11 Fabrice Di... Revert "bionic: pthread: use private futexes by default...
2010-03-11 David 'Digit... bionic: pthread: use private futexes by default for...
2010-03-11 Colin CrossMerge "Only use NEON memcpy if __ARM_NEON__ is defined"
2010-03-10 Colin CrossOnly use NEON memcpy if __ARM_NEON__ is defined
2010-03-09 David 'Digit... Fix strtod security bug.
2010-03-09 David 'Digit... Merge "Fix spurious DNS lookups in the C library."
2010-03-09 Jean-Baptiste... Add an empty CleanSpec.mk
2010-03-08 David 'Digit... Fix spurious DNS lookups in the C library.
2010-03-05 David 'Digit... Fix timezone management in the C library
2010-03-04 Bruce Bearex86 syscall system call implementation
2010-03-04 Gloria WangMerge "QUalcomm H.264 encoder support."
2010-03-04 Gloria WangQUalcomm H.264 encoder support.
2010-03-03 Dan Bornsteinam 71fbeecd: (-s ours) am fd5b1bb8: Add stdlib function...
2010-03-03 Dan Bornsteinam fd5b1bb8: Add stdlib functions mbstowcs() and wcstom...
2010-03-03 Dan BornsteinAdd stdlib functions mbstowcs() and wcstombs(). DO...
2010-03-03 Mike Chanbonic: libc: cpuacct support for setuid functions
2010-03-03 Dima Zavinlibc: kernel: update pmem header with cache flush ioctl
2010-03-02 Andrei Popescuadd sigaltstack syscall
2010-03-01 David 'Digit... Fix pthread_sigmask() to return correct error values.
2010-02-24 David TurnerMerge "Implement support for RFC 3484 (address selectio...
2010-02-24 Steinar H.... Implement support for RFC 3484 (address selection/sorti...
2010-02-23 San Mehatbionic: syscalls: Add ioprio_set/ioprio_get syscall...
2010-02-17 Vladimir ChtchetkineMerge "Merge memory checking functionality from sandbox"
2010-02-16 Vladimir ChtchetkineMerge memory checking functionality from sandbox
2010-02-12 Matt FischerFix pread()/pwrite() stubs
2010-02-12 Niko CataniaMerge "Changed __get_h_errno linkage to "C"."
2010-02-12 David 'Digit... Fix sem_post() behaviour to wake up multiple waiting...
2010-02-12 David 'Digit... Fix sem_trywait() implementation + update changelog.
2010-02-12 Nicolas CataniaChanged __get_h_errno linkage to "C".
2010-02-12 David 'Digit... Fix android_id_from_name to accept "app_0" as a valid ID.
2010-02-11 David 'Digit... Fix debug output in the dynamic linker.
2010-02-11 Iliyan Malchevbionic/linker: rename ba_prelink to ba_nonprelink
2010-02-09 David TurnerMerge "Fix <sys/epoll.h> and <sys/system_properties...
2010-02-09 David 'Digit... Fix <sys/epoll.h> and <sys/system_properties.h> to...
2010-02-09 Iliyan Malchevam 58060c50: am ee424e23: bionic: update processed...
2010-02-09 Iliyan Malchevam ee424e23: bionic: update processed kernel header...
2010-02-08 Iliyan Malchevbionic: update processed kernel header a1026.h
2010-02-05 Chris DearmanCorrect generic memset implementation
2010-02-05 Chris DearmanGeneric memcpy should define MEMCOPY before including...
2010-02-05 The Android... am 1db87472: am ba8bfedd: reconcile main tree with...
2010-02-05 André Goddard... bionic: equalize the <unknown> program name between...
2010-02-05 André Goddard... bionic: remove unneeded variable from chk_realloc()
2010-02-05 André Goddard... bionic: on pthread_join(), avoid extra check in case...
2010-02-05 André Goddard... bionic: ftell() returns a long, not an int
2010-02-05 The Android... am ba8bfedd: reconcile main tree with open-source eclair
2010-02-05 The Android... reconcile main tree with open-source eclair
2010-02-03 Iliyan Malchevam c0472409: am d0996bb4: bionic: update processed...
2010-02-03 Iliyan Malchevam 7ec87a19: am 276313ec: bionic: add processed kernel...
2010-02-02 Iliyan Malchevam d0996bb4: bionic: update processed kernel header...
2010-02-02 Iliyan Malchevam 276313ec: bionic: add processed kernel headers a1026...
2010-02-02 Iliyan Malchevbionic: update processed kernel header tpa2018d1.h
2010-02-02 Iliyan Malchevbionic: add processed kernel headers a1026.h and tpa201...
2010-02-01 Iliyan Malchevbionic: update processed kernel header msm_camera.h
2010-01-31 André Goddard... improve readability of string: fix indentation and...
2010-01-31 André Goddard... optimize delete/delete[] operators by removing unneeded...
2010-01-29 The Android... reconcile android-2.1_r1 snapshot
2010-01-25 David TurnerMerge "Implement clone() C library function properly."
2010-01-25 David 'Digit... Implement clone() C library function properly.
2010-01-25 Doug KwanFix typo in a comment.
2010-01-25 Doug KwanAlign TEXT section to 4K boundary so that we can use...
2010-01-22 David 'Digit... Add Bionic Changelog in libc/docs/CHANGES.TXT
2010-01-16 Colin CrossAdd implementation of fdprintf, clearenv, and stubs...
2010-01-16 Colin CrossAdd killpg function
2010-01-15 Colin CrossAdd fts, err, and sys/queue for grep
2010-01-15 Colin Crossmntent.h requires stdio.h
2010-01-15 Colin CrossAdd definition of rlim_t
2010-01-15 Colin CrossImport change from ctype.h revision 1.20 from openbsd
2010-01-15 Colin CrossImport include/arpa/telnet.h from BSD
2010-01-15 Colin CrossImport regex from OpenBSD
2010-01-15 Colin CrossMerge "Use correct TLS codepath for linker"
2010-01-13 Gary KingUse correct TLS codepath for linker
2010-01-12 The Android... android-2.1_r1 snapshot
2010-01-12 Colin CrossFix ptsname_r(3) return type to match glibc
2010-01-07 Elliott HughesMerge "Fix usleep(3) return type to be POSIX-compliant."
2009-12-17 Ben ChengAdd user-space ptrace data structure to dump VFP regist...
2009-12-15 Android Git... Merge commit 'goog/eclair-plus-aosp'
next