android-sdk/platform-bionic.git
2014-10-29 Yabin Cuiam cbb4606a: Merge "change unsigned int to uint32_t...
2014-10-29 Elliott Hughesam 13dcb88b: Merge "Disable tzdata in ."
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-28 Yabin CuiMerge "change unsigned int to uint32_t for api arc4rand...
2014-10-28 Yabin Cuichange unsigned int to uint32_t for api arc4random...
2014-10-28 Elliott Hughesam ec58e29b: Merge "pthread_setname_np appears in glibc...
2014-10-28 Elliott Hughesam 021b6412: Merge "Fix the type of u_ar0 in <sys/user...
2014-10-28 Elliott Hughesam 7f164f60: Merge "POSIX says pthread_mutex_trylock...
2014-10-28 Dmitriy Ivanovam e23f564b: Merge "Fix *tests-run-on-host target"
2014-10-28 Elliott Hughesam c716dd1e: Merge "bionic tests: migrate test for...
2014-10-28 Elliott HughesMerge "Disable tzdata in $ANDROID_DATA."
2014-10-28 Elliott HughesDisable tzdata in $ANDROID_DATA.
2014-10-28 Dmitriy Ivanovam f56a2f5e: Merge "Remove unnecessary reinterpret_cast"
2014-10-28 Chih-Hung Hsieham 57c5a556: Merge "Disable clang compilation due to...
2014-10-28 Elliott Hughesam c83837ec: Merge "Make the netdb unit tests work...
2014-10-28 Elliott Hughesam cad8d226: Merge "Use mxcr_mask instead of mxcsr_mask...
2014-10-28 Elliott Hughesam a4c0b756: Merge "Add mkfifoat(3)."
2014-10-28 Dmitriy Ivanovam f33a7d7f: Merge "Fix mips build"
2014-10-28 Dmitriy Ivanovam 398eb5a7: Merge "Remove unnecessary lookups during...
2014-10-28 Dmitriy Ivanovam 566f2bc6: Merge "Fix relocation to look for symbols...
2014-10-28 Elliott Hughesam 6c5694b6: Merge "Migrate system/extra getaddrinfo...
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-27 Elliott HughesMerge "pthread_setname_np appears in glibc 2.12."
2014-10-27 Elliott Hughespthread_setname_np appears in glibc 2.12.
2014-10-27 Elliott HughesMerge "Fix the type of u_ar0 in <sys/user.h>."
2014-10-27 Elliott HughesMerge "POSIX says pthread_mutex_trylock returns EBUSY...
2014-10-26 Dmitriy IvanovMerge "Fix *tests-run-on-host target"
2014-10-26 Dmitriy IvanovFix *tests-run-on-host target
2014-10-25 Elliott HughesFix the type of u_ar0 in <sys/user.h>.
2014-10-25 Elliott HughesPOSIX says pthread_mutex_trylock returns EBUSY, not...
2014-10-25 Elliott HughesMerge "bionic tests: migrate test for mutex type from...
2014-10-25 Derek Xuebionic tests: migrate test for mutex type from system...
2014-10-24 Dmitriy IvanovMerge "Remove unnecessary reinterpret_cast"
2014-10-24 Dmitriy IvanovRemove unnecessary reinterpret_cast
2014-10-24 Elliott Hughesam cf8ea37f: Merge "bionic/tests: migrate gethostbyname...
2014-10-24 Chih-Hung HsiehMerge "Disable clang compilation due to lack of ifunc."
2014-10-24 Elliott HughesMerge "Make the netdb unit tests work on the host."
2014-10-24 Chih-Hung HsiehDisable clang compilation due to lack of ifunc.
2014-10-24 Elliott HughesMake the netdb unit tests work on the host.
2014-10-24 Elliott HughesMerge "Use mxcr_mask instead of mxcsr_mask to match...
2014-10-24 Elliott Hughesam e516321d: Merge "Update bionic to tzdata2014i."
2014-10-24 Christopher... am efd2ec8f: Merge "Fix race condition in timer disarm...
2014-10-24 Elliott HughesUse mxcr_mask instead of mxcsr_mask to match glibc.
2014-10-24 Elliott HughesMerge "Add mkfifoat(3)."
2014-10-24 Elliott HughesAdd mkfifoat(3).
2014-10-23 Dmitriy IvanovMerge "Fix mips build"
2014-10-23 Dmitriy IvanovMerge "Remove unnecessary lookups during relocations"
2014-10-23 Dmitriy IvanovFix mips build
2014-10-23 Dmitriy IvanovRemove unnecessary lookups during relocations
2014-10-23 Dmitriy IvanovMerge "Fix relocation to look for symbols in local...
2014-10-23 Dmitriy IvanovFix relocation to look for symbols in local group
2014-10-23 Elliott HughesMerge "Migrate system/extra getaddrinfo test, and fix...
2014-10-23 Derek XueMigrate system/extra getaddrinfo test, and fix a bug...
2014-10-22 Elliott HughesMerge "bionic/tests: migrate gethostbyname bionic test...
2014-10-22 Derek Xuebionic/tests: migrate gethostbyname bionic test from...
2014-10-22 Elliott HughesMerge "Update bionic to tzdata2014i."
2014-10-22 Christopher... Merge "Fix race condition in timer disarm/delete."
2014-10-22 Christopher... Fix race condition in timer disarm/delete.
2014-10-22 Elliott HughesUpdate bionic to tzdata2014i.
2014-10-22 Bill YiMerge commit 'bc8745cc3dd94331d008d553a374e733df978963...
2014-10-22 Chih-Hung HsiehMerge "Replace ambiguous cmp operator with cmpl."
2014-10-21 Chih-Hung HsiehReplace ambiguous cmp operator with cmpl.
2014-10-21 Dmitriy IvanovMerge "Rename library_offset to library_fd_offset"
2014-10-21 Dmitriy IvanovRename library_offset to library_fd_offset
2014-10-21 Dan AlbertMerge "Never use ASAN."
2014-10-21 Dan AlbertNever use ASAN.
2014-10-20 Christopher... am 8f41d3d3: Merge "Fix generic __memcpy_chk implementa...
2014-10-20 Christopher... Merge "Fix generic __memcpy_chk implementation."
2014-10-20 Chih-Hung Hsieham 9a740482: Merge "Add -no-integrated-as at local...
2014-10-20 Chih-Hung HsiehMerge "Add -no-integrated-as at local level."
2014-10-20 Chih-Hung HsiehAdd -no-integrated-as at local level.
2014-10-17 Christopher... Fix generic __memcpy_chk implementation.
2014-10-17 Dmitriy Ivanovam dec4de45: Merge "Correct way to specify additional...
2014-10-17 Dmitriy IvanovMerge "Correct way to specify additional dependencies"
2014-10-17 Dmitriy IvanovCorrect way to specify additional dependencies
2014-10-16 Dmitriy Ivanovam 5281e1fb: Merge "Fix misleading comment."
2014-10-16 Dmitriy IvanovMerge "Fix misleading comment."
2014-10-16 Dan Albertam 90aa7e37: Merge "Only use <atomic> for C++11 and...
2014-10-16 Dan AlbertMerge "Only use <atomic> for C++11 and newer."
2014-10-16 Dan Albertam 8bb12127: Merge "Don\'t use an STL for libm."
2014-10-16 Dan AlbertMerge "Don't use an STL for libm."
2014-10-16 Dan AlbertOnly use <atomic> for C++11 and newer.
2014-10-16 Dan AlbertDon't use an STL for libm.
2014-10-15 Dmitriy Ivanovam f5e02582: Merge "Ignore DT_BIND_NOW (0x18)"
2014-10-15 Dmitriy IvanovMerge "Ignore DT_BIND_NOW (0x18)"
2014-10-15 Dmitriy IvanovIgnore DT_BIND_NOW (0x18)
2014-10-15 Robert GrosseFix misleading comment.
2014-10-15 Dan Albertam 71cbcdcf: Merge "We don\'t actually need all of...
2014-10-15 Dan AlbertMerge "We don't actually need all of libc++ here."
2014-10-14 Dan AlbertWe don't actually need all of libc++ here.
2014-10-14 Elliott Hughesam 97df16ba: Merge "Add clock_settime and clock_nanosleep."
2014-10-14 Elliott HughesMerge "Add clock_settime and clock_nanosleep."
2014-10-14 Haruki HasegawaAdd clock_settime and clock_nanosleep.
2014-10-13 Dmitriy Ivanovam c2297050: Merge "Add glibc alias for NT_PRFPREG"
2014-10-13 Christopher... am 083769a3: Merge "Return total footprint, not high...
2014-10-13 Dan Albertam 94571f9a: Merge "Use LOCAL_CXX_STL to select libc...
2014-10-13 Dmitriy IvanovMerge "Add glibc alias for NT_PRFPREG"
2014-10-13 Dmitriy IvanovAdd glibc alias for NT_PRFPREG
2014-10-13 Christopher... Merge "Return total footprint, not high water mark."
next