android-sdk/platform-bionic.git
2014-06-30 Elliott HughesMerge "Restore <nsswitch.h> which is BSD API, not private."
2014-06-30 Elliott HughesRestore <nsswitch.h> which is BSD API, not private.
2014-06-30 Christopher... Merge "Add extra strchr testing."
2014-06-30 Christopher... Add extra strchr testing.
2014-06-30 Elliott HughesMerge "Switch to upstream NetBSD nsap_addr.c."
2014-06-30 Elliott HughesSwitch to upstream NetBSD nsap_addr.c.
2014-06-26 Dmitriy IvanovMerge "Disallow dlopen("egl/blah.so") on LP64"
2014-06-29 Dmitriy IvanovDisallow dlopen("egl/blah.so") on LP64
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-26 Elliott HughesMerge "Reinstate the x86 dynamic linker warning for...
2014-06-30 Elliott HughesReinstate the x86 dynamic linker warning for text reloc...
2014-06-26 Christopher... Merge "Add optimized neon strchr implementation based...
2014-06-27 Bernhard RosenkränzerAdd optimized neon strchr implementation based on newlib
2014-06-26 Christopher... Merge "Add optimized 64 bit strcpy."
2014-06-27 Christopher... Add optimized 64 bit strcpy.
2014-06-26 Elliott HughesMerge "asm/sigcontext.h is required to build unwind...
2014-06-26 Raghu Gandhamasm/sigcontext.h is required to build unwind-dw2.c...
2014-06-25 Elliott HughesMerge "Add a new pthread_key_delete test."
2014-06-25 Elliott HughesAdd a new pthread_key_delete test.
2014-06-25 Elliott HughesMerge "Change the LP64 off_t/loff_t/off64_t definitions...
2014-06-25 Elliott HughesChange the LP64 off_t/loff_t/off64_t definitions to...
2014-06-25 Elliott HughesMerge "Add splice, tee, and vmsplice."
2014-06-25 Elliott HughesAdd splice, tee, and vmsplice.
2014-06-24 Elliott HughesMerge "Sync to current upstream arc4random."
2014-06-24 Elliott HughesSync to current upstream arc4random.
2014-06-24 Elliott HughesMerge "Fix getpid caching across a clone."
2014-06-24 Calin JuravleMerge "Prefix cmsg_nxthdr with "__"."
2014-06-24 Calin JuravlePrefix cmsg_nxthdr with "__".
2014-06-24 Elliott HughesFix getpid caching across a clone.
2014-06-23 Dan AlbertMerge "Revert "Prevent symbols from libgcc from being...
2014-06-23 Dan AlbertRevert "Prevent symbols from libgcc from being reexported."
2014-06-21 Dan AlbertPrevent symbols from libgcc from being reexported.
2014-06-20 Dan AlbertMerge "Prevent symbols from libgcc from being reexported."
2014-06-20 Dan AlbertMerge "Remove SHA1 from LP64 in favor of libcrypto."
2014-06-20 Christopher... Merge "[MIPS64] Regenerate mips kernel headers with...
2014-06-20 Duane Sand[MIPS64] Regenerate mips kernel headers with fixed...
2014-06-20 Duane Sand[MIPS64] Adjust kernel/tools for mips32,mips64 headers
2014-06-20 Christopher... Merge "[MIPS64] Adjust kernel/tools for mips32,mips64...
2014-06-20 Dan AlbertMerge "Use __builtin_*_chk for bcopy/bzero."
2014-06-23 Dan AlbertUse __builtin_*_chk for bcopy/bzero.
2014-06-20 Elliott HughesMerge "Cache getpid."
2014-06-20 Elliott HughesCache getpid.
2014-06-19 Elliott HughesMerge "Expose tzname, daylight, and timezone."
2014-06-19 Elliott HughesExpose tzname, daylight, and timezone.
2014-06-19 Elliott HughesMerge "Build tzcode with hidden visibility."
2014-06-19 Elliott HughesBuild tzcode with hidden visibility.
2014-06-19 Elliott HughesMerge "Fix arm64 localtime.c build."
2014-06-19 Elliott HughesFix arm64 localtime.c build.
2014-06-18 Dan AlbertMerge "Revert "Hide _tolower_tab_ and _toupper_tab_...
2014-06-19 Dan AlbertRevert "Hide _tolower_tab_ and _toupper_tab_ on LP64."
2014-06-18 Dan AlbertHide _tolower_tab_ and _toupper_tab_ on LP64.
2014-06-17 Dan AlbertMerge "Hide declaration of gets(3) for C11 and later."
2014-06-18 Dan AlbertHide declaration of gets(3) for C11 and later.
2014-06-17 Elliott HughesMerge "Build tzcode with -Werror."
2014-06-19 Elliott HughesBuild tzcode with -Werror.
2014-06-17 Christopher... Merge "Move common macros into bionic_macros.h."
2014-06-18 Christopher... Move common macros into bionic_macros.h.
2014-06-18 Dan AlbertMerge "Hide _tolower_tab_ and _toupper_tab_ on LP64."
2014-06-17 Elliott HughesMerge "Update localtime.c."
2014-06-19 Elliott HughesUpdate localtime.c.
2014-06-17 Dan AlbertMerge "Hide __atexit and remove __atexit_invalid."
2014-06-18 Dan AlbertHide __atexit and remove __atexit_invalid.
2014-06-17 Christopher... Merge "add 64-bit bionic implementation for denver...
2014-06-17 Nick KralevichMerge "Reenable support for non-PIE executables"
2014-06-19 Nick KralevichReenable support for non-PIE executables
2014-06-17 Dmitriy IvanovMerge "Fix weak function lookups"
2014-06-17 Dmitriy IvanovFix weak function lookups
2014-06-17 Dmitriy IvanovMerge "Move libraries for unit-tests to separate folder"
2014-06-17 Dmitriy IvanovMove libraries for unit-tests to separate folder
2014-06-17 Dan AlbertMerge "Revert "Hide declaration of gets(3) for C11...
2014-06-17 Dan AlbertRevert "Hide declaration of gets(3) for C11 and later."
2014-06-17 Dan AlbertHide declaration of gets(3) for C11 and later.
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-17 Elliott HughesMerge "Add <linux/tty.h> to libc/include/sys/ioctl.h"
2014-06-17 Dan AlbertMerge "Hide declaration of gets(3) for C11 and later."
2014-06-17 Christopher... Merge "Use a separate config.h for config like defines."
2014-06-17 Christopher... Use a separate config.h for config like defines.
2014-06-16 Dan AlbertRemove SHA1 from LP64 in favor of libcrypto.
2014-06-16 Colin CrossRevert "HACK: linker: check for handle==0xffffffff...
2014-06-16 Christopher... Merge "Move jemalloc due to whole_static_library bug."
2014-06-17 Christopher... Move jemalloc due to whole_static_library bug.
2014-06-16 Dan AlbertMerge "libc: Fix 'index' symbol export."
2014-06-16 David 'Digit... libc: Fix 'index' symbol export.
2014-06-16 Dan AlbertMerge "Revert "Revert "Remove ftime from bionic LP64"""
2014-06-16 Dan AlbertRevert "Revert "Remove ftime from bionic LP64""
2014-06-16 Dan AlbertMerge "Removes getdtablesize(3) from LP64."
2014-06-16 Dan AlbertRemoves getdtablesize(3) from LP64.
2014-06-13 Qiming ShiAdd <linux/tty.h> to libc/include/sys/ioctl.h
2014-06-12 Elliott HughesMerge "Fix x86-64 libvpx build."
2014-06-13 Elliott HughesFix x86-64 libvpx build.
2014-06-12 Shu Zhangadd 64-bit bionic implementation for denver arch
2014-06-12 Dan AlbertMerge "Revert "Backing this one out since the counterpa...
2014-06-14 Dan AlbertRevert "Backing this one out since the counterpart...
2014-06-14 Dan AlbertBacking this one out since the counterpart needs to...
2014-06-13 Dan AlbertHides valloc(3)/pvalloc(3) on LP64.
2014-06-12 Dan AlbertMerge "Backing this one out since the counterpart needs...
2014-06-12 Elliott HughesMerge "[MIPS64] linker64 requires startup code"
2014-06-13 Chris Dearman[MIPS64] linker64 requires startup code
2014-06-12 Dan AlbertMerge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-12 Elliott HughesMerge "Somewhere, the declaration of _resolv_delete_cac...
next