android-sdk/platform-bionic.git
2014-12-09 Yabin CuiMerge "support _POSIX_REALTIME_SIGNALS"
2014-12-09 Yabin CuiMerge "Change _POSIX_CPUTIME macro to make it compitabl...
2014-12-09 Yabin CuiChange _POSIX_CPUTIME macro to make it compitable with...
2014-12-09 Yabin Cuisupport _POSIX_REALTIME_SIGNALS
2014-12-09 Elliott HughesMerge "Simplify our endian.h implementation."
2014-12-09 Elliott HughesSimplify our endian.h implementation.
2014-12-09 Elliott HughesMerge "Merge mips setjmp/longjmp family."
2014-12-09 Elliott HughesMerge mips setjmp/longjmp family.
2014-12-09 Elliott HughesMerge "Switch arch-mips64/include/machine to a symlink."
2014-12-09 Elliott HughesSwitch arch-mips64/include/machine to a symlink.
2014-12-09 Elliott HughesMerge "Use 64-bit units in the aarch64 setjmp implement...
2014-12-09 Elliott HughesUse 64-bit units in the aarch64 setjmp implementation.
2014-12-09 Elliott HughesMerge "Switch arm and arm64 over to the x86 style of...
2014-12-09 Elliott HughesSwitch arm and arm64 over to the x86 style of jmpbuf.
2014-12-08 Elliott HughesMerge "Fix signal mask save/restore for x86-64."
2014-12-08 Elliott HughesFix signal mask save/restore for x86-64.
2014-12-08 Elliott HughesMerge "Fix signal mask save/restore for arm64."
2014-12-06 Elliott HughesFix signal mask save/restore for arm64.
2014-12-06 Elliott HughesMerge "Clean up the x86-64 and x86 setjmp families."
2014-12-06 Elliott HughesClean up the x86-64 and x86 setjmp families.
2014-12-05 Elliott HughesMerge "Clean up arm setjmp family."
2014-12-05 Elliott HughesClean up arm setjmp family.
2014-12-05 Elliott HughesMerge "Clean up the arm64 setjmp."
2014-12-05 Elliott HughesClean up the arm64 setjmp.
2014-12-05 Tao BaoMerge "Add cache related sysconf queries"
2014-12-04 Tao BaoAdd cache related sysconf queries
2014-12-04 Elliott HughesMerge "Restore symbols from <arpa/nameser.h>."
2014-12-04 Yabin CuiMerge "implement posix_madvise"
2014-12-04 Elliott HughesRestore symbols from <arpa/nameser.h>.
2014-12-04 Elliott HughesMerge "Make the missing symbols script more useful."
2014-12-04 Elliott HughesMake the missing symbols script more useful.
2014-12-04 Yabin Cuiimplement posix_madvise
2014-12-04 Elliott HughesMerge "Code using neon uses ARCH_ARM_HAVE_NEON."
2014-12-04 Elliott HughesCode using neon uses ARCH_ARM_HAVE_NEON.
2014-12-04 Elliott HughesMerge "Remove __ARM_HAVE_VFP."
2014-12-04 Elliott HughesRemove __ARM_HAVE_VFP.
2014-12-04 Elliott HughesMerge "Implement <pty.h>."
2014-12-03 Elliott HughesImplement <pty.h>.
2014-12-03 Yabin CuiMerge "change argument type in madvise"
2014-12-03 Yabin Cuichange argument type in madvise
2014-12-03 Dmitriy IvanovMerge "Fix warning: overriding commands for target"
2014-12-03 Dmitriy IvanovFix warning: overriding commands for target
2014-12-03 Elliott HughesMerge "Switch x86 and x86-64 to __builtin_bswap*."
2014-12-03 Elliott HughesMerge "Switch aarch64 to __builtin_bswap16."
2014-12-03 Elliott HughesSwitch x86 and x86-64 to __builtin_bswap*.
2014-12-03 Elliott HughesSwitch aarch64 to __builtin_bswap16.
2014-12-03 Dmitriy IvanovMerge "Fix soinfo_unload"
2014-12-03 Dmitriy IvanovFix soinfo_unload
2014-12-03 Elliott HughesMerge "Remove __ARM_HAVE_HALFWORD_MULTIPLY."
2014-12-03 Elliott HughesRemove __ARM_HAVE_HALFWORD_MULTIPLY.
2014-12-03 Elliott HughesMerge "Remove __ARM_HAVE_LDREXD."
2014-12-03 Elliott HughesRemove __ARM_HAVE_LDREXD.
2014-12-03 Elliott HughesMerge "Kill <machine/exec.h>."
2014-12-03 Elliott HughesKill <machine/exec.h>.
2014-12-03 Dmitriy IvanovMerge "Extract bionic-prepare-run-on-host to inc file."
2014-12-02 Dmitriy IvanovExtract bionic-prepare-run-on-host to inc file.
2014-12-02 Elliott HughesMerge "Avoid pathological behavior in OpenBSD's fread."
2014-12-02 Elliott HughesAvoid pathological behavior in OpenBSD's fread.
2014-12-02 Dmitriy IvanovMerge "Fix mips build"
2014-12-02 Dmitriy IvanovMerge "Create /system/lib(64)? symlinks for host tests."
2014-12-02 Dmitriy IvanovFix mips build
2014-12-02 Dmitriy IvanovCreate /system/lib(64)? symlinks for host tests.
2014-12-02 Yabin CuiMerge "Use mmap to create the pthread_internal_t."
2014-12-02 Dmitriy IvanovMerge "Count references for groups instead of instances"
2014-12-02 Dmitriy IvanovCount references for groups instead of instances
2014-12-02 Yabin CuiUse mmap to create the pthread_internal_t.
2014-12-02 Yabin CuiMerge "restore sigprocmask in setjmp/longjmp test."
2014-12-02 Yabin Cuirestore sigprocmask in setjmp/longjmp test.
2014-12-02 Dmitriy IvanovMerge "Resolve "unused DT entry" warnings for DT_VERNEE...
2014-12-02 Alexander IvchenkoResolve "unused DT entry" warnings for DT_VERNEED and...
2014-12-02 Christopher... Merge "Specify .cpu cortex-a15"
2014-12-02 Elliott HughesMerge "Build our benchmarks against glibc too."
2014-12-02 Elliott HughesBuild our benchmarks against glibc too.
2014-12-01 Elliott HughesMerge "Benchmark fread/fwrite both buffered and unbuffe...
2014-12-01 Elliott HughesMerge "Fix running the bionic benchmarks on the host."
2014-12-01 Elliott HughesBenchmark fread/fwrite both buffered and unbuffered.
2014-12-01 Elliott HughesFix running the bionic benchmarks on the host.
2014-12-01 Yabin CuiMerge "support _POSIX_CPUTIME"
2014-12-01 David 'Digit... Merge "libc: Fix headers to allow direct inclusion."
2014-12-01 David 'Digit... libc: Fix headers to allow direct inclusion.
2014-11-30 Bernhard RosenkränzerSpecify .cpu cortex-a15
2014-11-27 Elliott HughesMerge "Add error-check when mapping socket to fd"
2014-11-27 Robert AlmAdd error-check when mapping socket to fd
2014-11-27 Elliott HughesMerge "Move a private x86-64 header file out of the...
2014-11-27 Elliott HughesMove a private x86-64 header file out of the limelight.
2014-11-27 Elliott HughesMerge "[MIPS] Rewrite of setjmp/longjmp for mips64...
2014-11-27 Elliott HughesMerge "bionic tests: add setjmp/_setjmp/sigsetjmp tests."
2014-11-27 Yongqin Liubionic tests: add setjmp/_setjmp/sigsetjmp tests.
2014-11-27 Yabin Cuisupport _POSIX_CPUTIME
2014-11-26 Nicolas GeoffrayMerge "Revert "Use mmap to create the pthread_internal_t.""
2014-11-26 Nicolas GeoffrayRevert "Use mmap to create the pthread_internal_t."
2014-11-26 Duane Sand[MIPS] Rewrite of setjmp/longjmp for mips64 and mipsr6
2014-11-25 Yabin CuiMerge "Use mmap to create the pthread_internal_t."
2014-11-25 Yabin CuiUse mmap to create the pthread_internal_t.
2014-11-24 Yabin CuiMerge "flesh out sysconf(3) and the _POSIX_* constants"
2014-11-23 Elliott HughesMerge "Sync with upstream OpenBSD fts.c."
2014-11-22 Dan AlbertMerge "Move some pthread functions to signal.h."
2014-11-22 Elliott HughesSync with upstream OpenBSD fts.c.
2014-11-22 Yabin Cuiflesh out sysconf(3) and the _POSIX_* constants
2014-11-22 Elliott HughesMerge "Bring our <machine/endian.h> files back in sync."
next