bb4005a954ccaf366a5307fa2c5fbeb7153d4b31
[android-sdk/platform-external-tinyalsa.git] / include / tinyalsa / asoundlib.h
1 /* asoundlib.h
2 **
3 ** Copyright 2011, The Android Open Source Project
4 **
5 ** Redistribution and use in source and binary forms, with or without
6 ** modification, are permitted provided that the following conditions are met:
7 **     * Redistributions of source code must retain the above copyright
8 **       notice, this list of conditions and the following disclaimer.
9 **     * Redistributions in binary form must reproduce the above copyright
10 **       notice, this list of conditions and the following disclaimer in the
11 **       documentation and/or other materials provided with the distribution.
12 **     * Neither the name of The Android Open Source Project nor the names of
13 **       its contributors may be used to endorse or promote products derived
14 **       from this software without specific prior written permission.
15 **
16 ** THIS SOFTWARE IS PROVIDED BY The Android Open Source Project ``AS IS'' AND
17 ** ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
18 ** IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
19 ** ARE DISCLAIMED. IN NO EVENT SHALL The Android Open Source Project BE LIABLE
20 ** FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
21 ** DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR
22 ** SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER
23 ** CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
24 ** LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
25 ** OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH
26 ** DAMAGE.
27 */
29 #ifndef ASOUNDLIB_H
30 #define ASOUNDLIB_H
32 #include <sys/time.h>
33 #include <stddef.h>
35 #if defined(__cplusplus)
36 extern "C" {
37 #endif
39 /*
40  * PCM API
41  */
43 struct pcm;
45 #define PCM_OUT        0x00000000
46 #define PCM_IN         0x10000000
47 #define PCM_MMAP       0x00000001
48 #define PCM_NOIRQ      0x00000002
49 #define PCM_NORESTART  0x00000004 /* PCM_NORESTART - when set, calls to
50                                    * pcm_write for a playback stream will not
51                                    * attempt to restart the stream in the case
52                                    * of an underflow, but will return -EPIPE
53                                    * instead.  After the first -EPIPE error, the
54                                    * stream is considered to be stopped, and a
55                                    * second call to pcm_write will attempt to
56                                    * restart the stream.
57                                    */
59 /* PCM runtime states */
60 #define PCM_STATE_OPEN          0
61 #define PCM_STATE_SETUP         1
62 #define PCM_STATE_PREPARED      2
63 #define PCM_STATE_RUNNING               3
64 #define PCM_STATE_XRUN          4
65 #define PCM_STATE_DRAINING      5
66 #define PCM_STATE_PAUSED                6
67 #define PCM_STATE_SUSPENDED     7
68 #define PCM_STATE_DISCONNECTED  8
70 /* Bit formats */
71 enum pcm_format {
72     PCM_FORMAT_S16_LE = 0,
73     PCM_FORMAT_S32_LE,
74     PCM_FORMAT_S8,
75     PCM_FORMAT_S24_LE,
77     PCM_FORMAT_MAX,
78 };
80 /* Configuration for a stream */
81 struct pcm_config {
82     unsigned int channels;
83     unsigned int rate;
84     unsigned int period_size;
85     unsigned int period_count;
86     enum pcm_format format;
88     /* Values to use for the ALSA start, stop and silence thresholds.  Setting
89      * any one of these values to 0 will cause the default tinyalsa values to be
90      * used instead.  Tinyalsa defaults are as follows.
91      *
92      * start_threshold   : period_count * period_size
93      * stop_threshold    : period_count * period_size
94      * silence_threshold : 0
95      */
96     unsigned int start_threshold;
97     unsigned int stop_threshold;
98     unsigned int silence_threshold;
100     /* Minimum number of frames available before pcm_mmap_write() will actually
101      * write into the kernel buffer. Only used if the stream is opened in mmap mode
102      * (pcm_open() called with PCM_MMAP flag set).   Use 0 for default.
103      */
104     int avail_min;
105 };
107 /* PCM parameters */
108 enum pcm_param
110     PCM_PARAM_SAMPLE_BITS,
111     PCM_PARAM_FRAME_BITS,
112     PCM_PARAM_CHANNELS,
113     PCM_PARAM_RATE,
114     PCM_PARAM_PERIOD_TIME,
115     PCM_PARAM_PERIOD_SIZE,
116     PCM_PARAM_PERIOD_BYTES,
117     PCM_PARAM_PERIODS,
118     PCM_PARAM_BUFFER_TIME,
119     PCM_PARAM_BUFFER_SIZE,
120     PCM_PARAM_BUFFER_BYTES,
121     PCM_PARAM_TICK_TIME,
122 };
124 /* Mixer control types */
125 enum mixer_ctl_type {
126     MIXER_CTL_TYPE_BOOL,
127     MIXER_CTL_TYPE_INT,
128     MIXER_CTL_TYPE_ENUM,
129     MIXER_CTL_TYPE_BYTE,
130     MIXER_CTL_TYPE_IEC958,
131     MIXER_CTL_TYPE_INT64,
132     MIXER_CTL_TYPE_UNKNOWN,
134     MIXER_CTL_TYPE_MAX,
135 };
137 /* Open and close a stream */
138 struct pcm *pcm_open(unsigned int card, unsigned int device,
139                      unsigned int flags, struct pcm_config *config);
140 int pcm_close(struct pcm *pcm);
141 int pcm_is_ready(struct pcm *pcm);
143 /* Obtain the parameters for a PCM */
144 struct pcm_params *pcm_params_get(unsigned int card, unsigned int device,
145                                   unsigned int flags);
146 void pcm_params_free(struct pcm_params *pcm_params);
147 unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
148                                 enum pcm_param param);
149 unsigned int pcm_params_get_max(struct pcm_params *pcm_params,
150                                 enum pcm_param param);
152 /* Set and get config */
153 int pcm_get_config(struct pcm *pcm, struct pcm_config *config);
154 int pcm_set_config(struct pcm *pcm, struct pcm_config *config);
156 /* Returns a human readable reason for the last error */
157 const char *pcm_get_error(struct pcm *pcm);
159 /* Returns the buffer size (int frames) that should be used for pcm_write. */
160 unsigned int pcm_get_buffer_size(struct pcm *pcm);
161 unsigned int pcm_frames_to_bytes(struct pcm *pcm, unsigned int frames);
162 unsigned int pcm_bytes_to_frames(struct pcm *pcm, unsigned int bytes);
164 /* Returns the pcm latency in ms */
165 unsigned int pcm_get_latency(struct pcm *pcm);
167 /* Returns available frames in pcm buffer and corresponding time stamp.
168  * For an input stream, frames available are frames ready for the
169  * application to read.
170  * For an output stream, frames available are the number of empty frames available
171  * for the application to write.
172  */
173 int pcm_get_htimestamp(struct pcm *pcm, unsigned int *avail,
174                        struct timespec *tstamp);
176 /* Write data to the fifo.
177  * Will start playback on the first write or on a write that
178  * occurs after a fifo underrun.
179  */
180 int pcm_write(struct pcm *pcm, const void *data, unsigned int count);
181 int pcm_read(struct pcm *pcm, void *data, unsigned int count);
183 /*
184  * mmap() support.
185  */
186 int pcm_mmap_write(struct pcm *pcm, const void *data, unsigned int count);
187 int pcm_mmap_begin(struct pcm *pcm, void **areas, unsigned int *offset,
188                    unsigned int *frames);
189 int pcm_mmap_commit(struct pcm *pcm, unsigned int offset, unsigned int frames);
191 /* Start and stop a PCM channel that doesn't transfer data */
192 int pcm_start(struct pcm *pcm);
193 int pcm_stop(struct pcm *pcm);
195 /* Interrupt driven API */
196 int pcm_wait(struct pcm *pcm, int timeout);
198 /* Change avail_min after the stream has been opened with no need to stop the stream.
199  * Only accepted if opened with PCM_MMAP and PCM_NOIRQ flags
200  */
201 int pcm_set_avail_min(struct pcm *pcm, int avail_min);
203 /*
204  * MIXER API
205  */
207 struct mixer;
208 struct mixer_ctl;
210 /* Open and close a mixer */
211 struct mixer *mixer_open(unsigned int card);
212 void mixer_close(struct mixer *mixer);
214 /* Obtain mixer controls */
215 unsigned int mixer_get_num_ctls(struct mixer *mixer);
216 struct mixer_ctl *mixer_get_ctl(struct mixer *mixer, unsigned int id);
217 struct mixer_ctl *mixer_get_ctl_by_name(struct mixer *mixer, const char *name);
219 /* Get info about mixer controls */
220 const char *mixer_ctl_get_name(struct mixer_ctl *ctl);
221 enum mixer_ctl_type mixer_ctl_get_type(struct mixer_ctl *ctl);
222 const char *mixer_ctl_get_type_string(struct mixer_ctl *ctl);
223 unsigned int mixer_ctl_get_num_values(struct mixer_ctl *ctl);
224 unsigned int mixer_ctl_get_num_enums(struct mixer_ctl *ctl);
225 const char *mixer_ctl_get_enum_string(struct mixer_ctl *ctl,
226                                       unsigned int enum_id);
228 /* Set and get mixer controls */
229 int mixer_ctl_get_percent(struct mixer_ctl *ctl, unsigned int id);
230 int mixer_ctl_set_percent(struct mixer_ctl *ctl, unsigned int id, int percent);
232 int mixer_ctl_get_value(struct mixer_ctl *ctl, unsigned int id);
233 int mixer_ctl_get_bytes(struct mixer_ctl *ctl, void *data, size_t len);
234 int mixer_ctl_set_value(struct mixer_ctl *ctl, unsigned int id, int value);
235 int mixer_ctl_set_bytes(struct mixer_ctl *ctl, const void *data, size_t len);
236 int mixer_ctl_set_enum_by_string(struct mixer_ctl *ctl, const char *string);
238 /* Determe range of integer mixer controls */
239 int mixer_ctl_get_range_min(struct mixer_ctl *ctl);
240 int mixer_ctl_get_range_max(struct mixer_ctl *ctl);
242 #if defined(__cplusplus)
243 }  /* extern "C" */
244 #endif
246 #endif