f4fac9f1948d1bdddc9e0281702d336f6f0edaab
1 /* tinyplay.c
2 **
3 ** Copyright 2011, The Android Open Source Project
4 **
5 ** Redistribution and use in source and binary forms, with or without
6 ** modification, are permitted provided that the following conditions are met:
7 ** * Redistributions of source code must retain the above copyright
8 ** notice, this list of conditions and the following disclaimer.
9 ** * Redistributions in binary form must reproduce the above copyright
10 ** notice, this list of conditions and the following disclaimer in the
11 ** documentation and/or other materials provided with the distribution.
12 ** * Neither the name of The Android Open Source Project nor the names of
13 ** its contributors may be used to endorse or promote products derived
14 ** from this software without specific prior written permission.
15 **
16 ** THIS SOFTWARE IS PROVIDED BY The Android Open Source Project ``AS IS'' AND
17 ** ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
18 ** IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
19 ** ARE DISCLAIMED. IN NO EVENT SHALL The Android Open Source Project BE LIABLE
20 ** FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL
21 ** DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR
22 ** SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER
23 ** CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT
24 ** LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
25 ** OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH
26 ** DAMAGE.
27 */
29 #include <tinyalsa/asoundlib.h>
30 #include <stdio.h>
31 #include <stdlib.h>
32 #include <stdint.h>
33 #include <string.h>
34 #include <signal.h>
36 #define ID_RIFF 0x46464952
37 #define ID_WAVE 0x45564157
38 #define ID_FMT 0x20746d66
39 #define ID_DATA 0x61746164
41 struct riff_wave_header {
42 uint32_t riff_id;
43 uint32_t riff_sz;
44 uint32_t wave_id;
45 };
47 struct chunk_header {
48 uint32_t id;
49 uint32_t sz;
50 };
52 struct chunk_fmt {
53 uint16_t audio_format;
54 uint16_t num_channels;
55 uint32_t sample_rate;
56 uint32_t byte_rate;
57 uint16_t block_align;
58 uint16_t bits_per_sample;
59 };
61 static int close = 0;
63 void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
64 unsigned int rate, unsigned int bits, unsigned int period_size,
65 unsigned int period_count);
67 void stream_close(int sig)
68 {
69 /* allow the stream to be closed gracefully */
70 signal(sig, SIG_IGN);
71 close = 1;
72 }
74 int main(int argc, char **argv)
75 {
76 FILE *file;
77 struct riff_wave_header riff_wave_header;
78 struct chunk_header chunk_header;
79 struct chunk_fmt chunk_fmt;
80 unsigned int device = 0;
81 unsigned int card = 0;
82 unsigned int period_size = 1024;
83 unsigned int period_count = 4;
84 char *filename;
85 int more_chunks = 1;
87 if (argc < 2) {
88 fprintf(stderr, "Usage: %s file.wav [-D card] [-d device] [-p period_size]"
89 " [-n n_periods] \n", argv[0]);
90 return 1;
91 }
93 filename = argv[1];
94 file = fopen(filename, "rb");
95 if (!file) {
96 fprintf(stderr, "Unable to open file '%s'\n", filename);
97 return 1;
98 }
100 fread(&riff_wave_header, sizeof(riff_wave_header), 1, file);
101 if ((riff_wave_header.riff_id != ID_RIFF) ||
102 (riff_wave_header.wave_id != ID_WAVE)) {
103 fprintf(stderr, "Error: '%s' is not a riff/wave file\n", filename);
104 fclose(file);
105 return 1;
106 }
108 do {
109 fread(&chunk_header, sizeof(chunk_header), 1, file);
111 switch (chunk_header.id) {
112 case ID_FMT:
113 fread(&chunk_fmt, sizeof(chunk_fmt), 1, file);
114 /* If the format header is larger, skip the rest */
115 if (chunk_header.sz > sizeof(chunk_fmt))
116 fseek(file, chunk_header.sz - sizeof(chunk_fmt), SEEK_CUR);
117 break;
118 case ID_DATA:
119 /* Stop looking for chunks */
120 more_chunks = 0;
121 break;
122 default:
123 /* Unknown chunk, skip bytes */
124 fseek(file, chunk_header.sz, SEEK_CUR);
125 }
126 } while (more_chunks);
128 /* parse command line arguments */
129 argv += 2;
130 while (*argv) {
131 if (strcmp(*argv, "-d") == 0) {
132 argv++;
133 if (*argv)
134 device = atoi(*argv);
135 }
136 if (strcmp(*argv, "-p") == 0) {
137 argv++;
138 if (*argv)
139 period_size = atoi(*argv);
140 }
141 if (strcmp(*argv, "-n") == 0) {
142 argv++;
143 if (*argv)
144 period_count = atoi(*argv);
145 }
146 if (strcmp(*argv, "-D") == 0) {
147 argv++;
148 if (*argv)
149 card = atoi(*argv);
150 }
151 if (*argv)
152 argv++;
153 }
155 play_sample(file, card, device, chunk_fmt.num_channels, chunk_fmt.sample_rate,
156 chunk_fmt.bits_per_sample, period_size, period_count);
158 fclose(file);
160 return 0;
161 }
163 int check_param(struct pcm_params *params, unsigned int param, unsigned int value,
164 char *param_name, char *param_unit)
165 {
166 unsigned int min;
167 unsigned int max;
168 int is_within_bounds = 1;
170 min = pcm_params_get_min(params, param);
171 if (value < min) {
172 fprintf(stderr, "%s is %u%s, device only supports >= %u%s\n", param_name, value,
173 param_unit, min, param_unit);
174 is_within_bounds = 0;
175 }
177 max = pcm_params_get_max(params, param);
178 if (value > max) {
179 fprintf(stderr, "%s is %u%s, device only supports <= %u%s\n", param_name, value,
180 param_unit, max, param_unit);
181 is_within_bounds = 0;
182 }
184 return is_within_bounds;
185 }
187 int sample_is_playable(unsigned int card, unsigned int device, unsigned int channels,
188 unsigned int rate, unsigned int bits, unsigned int period_size,
189 unsigned int period_count)
190 {
191 struct pcm_params *params;
192 int can_play;
194 params = pcm_params_get(card, device, PCM_OUT);
195 if (params == NULL) {
196 fprintf(stderr, "Unable to open PCM device %u.\n", device);
197 return 0;
198 }
200 can_play = check_param(params, PCM_PARAM_RATE, rate, "Sample rate", "Hz");
201 can_play &= check_param(params, PCM_PARAM_CHANNELS, channels, "Sample", " channels");
202 can_play &= check_param(params, PCM_PARAM_SAMPLE_BITS, bits, "Bitrate", " bits");
203 can_play &= check_param(params, PCM_PARAM_PERIOD_SIZE, period_size, "Period size", "Hz");
204 can_play &= check_param(params, PCM_PARAM_PERIODS, period_count, "Period count", "Hz");
206 pcm_params_free(params);
208 return can_play;
209 }
211 void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
212 unsigned int rate, unsigned int bits, unsigned int period_size,
213 unsigned int period_count)
214 {
215 struct pcm_config config;
216 struct pcm *pcm;
217 char *buffer;
218 int size;
219 int num_read;
221 config.channels = channels;
222 config.rate = rate;
223 config.period_size = period_size;
224 config.period_count = period_count;
225 if (bits == 32)
226 config.format = PCM_FORMAT_S32_LE;
227 else if (bits == 16)
228 config.format = PCM_FORMAT_S16_LE;
229 config.start_threshold = 0;
230 config.stop_threshold = 0;
231 config.silence_threshold = 0;
233 if (!sample_is_playable(card, device, channels, rate, bits, period_size, period_count)) {
234 return;
235 }
237 pcm = pcm_open(card, device, PCM_OUT, &config);
238 if (!pcm || !pcm_is_ready(pcm)) {
239 fprintf(stderr, "Unable to open PCM device %u (%s)\n",
240 device, pcm_get_error(pcm));
241 return;
242 }
244 size = pcm_frames_to_bytes(pcm, pcm_get_buffer_size(pcm));
245 buffer = malloc(size);
246 if (!buffer) {
247 fprintf(stderr, "Unable to allocate %d bytes\n", size);
248 free(buffer);
249 pcm_close(pcm);
250 return;
251 }
253 printf("Playing sample: %u ch, %u hz, %u bit\n", channels, rate, bits);
255 /* catch ctrl-c to shutdown cleanly */
256 signal(SIGINT, stream_close);
258 do {
259 num_read = fread(buffer, 1, size, file);
260 if (num_read > 0) {
261 if (pcm_write(pcm, buffer, num_read)) {
262 fprintf(stderr, "Error playing sample\n");
263 break;
264 }
265 }
266 } while (!close && num_read > 0);
268 free(buffer);
269 pcm_close(pcm);
270 }