index f499a05d6c3bcb1151ccd20b2813ba753b430a5e..7c05a87e7039cb2543a40aec4a66083692e7776b 100644 (file)
--- a/pcm.c
+++ b/pcm.c
}
}
-static void param_set_max(struct snd_pcm_hw_params *p, int n, unsigned int val)
+static unsigned int param_get_min(struct snd_pcm_hw_params *p, int n)
{
if (param_is_interval(n)) {
struct snd_interval *i = param_to_interval(p, n);
- i->max = val;
+ return i->min;
}
+ return 0;
+}
+
+static unsigned int param_get_max(struct snd_pcm_hw_params *p, int n)
+{
+ if (param_is_interval(n)) {
+ struct snd_interval *i = param_to_interval(p, n);
+ return i->max;
+ }
+ return 0;
}
static void param_set_int(struct snd_pcm_hw_params *p, int n, unsigned int val)
i->min = 0;
i->max = ~0;
}
+ p->rmask = ~0U;
+ p->cmask = 0;
+ p->info = ~0U;
}
#define PCM_ERROR_MAX 128
switch (format) {
case PCM_FORMAT_S32_LE:
return SNDRV_PCM_FORMAT_S32_LE;
+ case PCM_FORMAT_S8:
+ return SNDRV_PCM_FORMAT_S8;
+ case PCM_FORMAT_S24_3LE:
+ return SNDRV_PCM_FORMAT_S24_3LE;
+ case PCM_FORMAT_S24_LE:
+ return SNDRV_PCM_FORMAT_S24_LE;
default:
case PCM_FORMAT_S16_LE:
return SNDRV_PCM_FORMAT_S16_LE;
};
}
-static unsigned int pcm_format_to_bits(enum pcm_format format)
+unsigned int pcm_format_to_bits(enum pcm_format format)
{
switch (format) {
case PCM_FORMAT_S32_LE:
+ case PCM_FORMAT_S24_LE:
return 32;
+ case PCM_FORMAT_S24_3LE:
+ return 24;
default:
case PCM_FORMAT_S16_LE:
return 16;
}
static int pcm_areas_copy(struct pcm *pcm, unsigned int pcm_offset,
- const char *src, unsigned int src_offset,
+ char *buf, unsigned int src_offset,
unsigned int frames)
{
int size_bytes = pcm_frames_to_bytes(pcm, frames);
int src_offset_bytes = pcm_frames_to_bytes(pcm, src_offset);
/* interleaved only atm */
- memcpy((char*)pcm->mmap_buffer + pcm_offset_bytes,
- src + src_offset_bytes, size_bytes);
+ if (pcm->flags & PCM_IN)
+ memcpy(buf + src_offset_bytes,
+ (char*)pcm->mmap_buffer + pcm_offset_bytes,
+ size_bytes);
+ else
+ memcpy((char*)pcm->mmap_buffer + pcm_offset_bytes,
+ buf + src_offset_bytes,
+ size_bytes);
return 0;
}
-static int pcm_mmap_write_areas(struct pcm *pcm, char *src,
+static int pcm_mmap_transfer_areas(struct pcm *pcm, char *buf,
unsigned int offset, unsigned int size)
{
void *pcm_areas;
while (size > 0) {
frames = size;
pcm_mmap_begin(pcm, &pcm_areas, &pcm_offset, &frames);
- pcm_areas_copy(pcm, pcm_offset, src, offset, frames);
+ pcm_areas_copy(pcm, pcm_offset, buf, offset, frames);
commit = pcm_mmap_commit(pcm, pcm_offset, frames);
if (commit < 0) {
oops(pcm, commit, "failed to commit %d frames\n", frames);
if (rc < 0)
return -1;
- if (pcm->mmap_status->state == PCM_STATE_XRUN)
+ if ((pcm->mmap_status->state != PCM_STATE_RUNNING) &&
+ (pcm->mmap_status->state != PCM_STATE_DRAINING))
return -1;
*tstamp = pcm->mmap_status->tstamp;
return 0;
}
-int pcm_write(struct pcm *pcm, void *data, unsigned int count)
+int pcm_write(struct pcm *pcm, const void *data, unsigned int count)
{
struct snd_xferi x;
if (pcm->flags & PCM_IN)
return -EINVAL;
- x.buf = data;
+ x.buf = (void*)data;
x.frames = count / (pcm->config.channels *
pcm_format_to_bits(pcm->config.format) / 8);
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_WRITEI_FRAMES, &x)) {
pcm->running = 0;
if (errno == EPIPE) {
- /* we failed to make our window -- try to restart */
+ /* we failed to make our window -- try to restart if we are
+ * allowed to do so. Otherwise, simply allow the EPIPE error to
+ * propagate up to the app level */
pcm->underruns++;
+ if (pcm->flags & PCM_NORESTART)
+ return -EPIPE;
continue;
}
return oops(pcm, errno, "cannot write stream data");
for (;;) {
if (!pcm->running) {
- if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_PREPARE))
- return oops(pcm, errno, "cannot prepare channel");
- if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_START))
- return oops(pcm, errno, "cannot start channel");
- pcm->running = 1;
+ if (pcm_start(pcm) < 0) {
+ fprintf(stderr, "start error");
+ return -errno;
+ }
}
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_READI_FRAMES, &x)) {
pcm->running = 0;
.fd = -1,
};
+struct pcm_params *pcm_params_get(unsigned int card, unsigned int device,
+ unsigned int flags)
+{
+ struct snd_pcm_hw_params *params;
+ char fn[256];
+ int fd;
+
+ snprintf(fn, sizeof(fn), "/dev/snd/pcmC%uD%u%c", card, device,
+ flags & PCM_IN ? 'c' : 'p');
+
+ fd = open(fn, O_RDWR);
+ if (fd < 0) {
+ fprintf(stderr, "cannot open device '%s'\n", fn);
+ goto err_open;
+ }
+
+ params = calloc(1, sizeof(struct snd_pcm_hw_params));
+ if (!params)
+ goto err_calloc;
+
+ param_init(params);
+ if (ioctl(fd, SNDRV_PCM_IOCTL_HW_REFINE, params)) {
+ fprintf(stderr, "SNDRV_PCM_IOCTL_HW_REFINE error (%d)\n", errno);
+ goto err_hw_refine;
+ }
+
+ close(fd);
+
+ return (struct pcm_params *)params;
+
+err_hw_refine:
+ free(params);
+err_calloc:
+ close(fd);
+err_open:
+ return NULL;
+}
+
+void pcm_params_free(struct pcm_params *pcm_params)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+
+ if (params)
+ free(params);
+}
+
+static int pcm_param_to_alsa(enum pcm_param param)
+{
+ switch (param) {
+ case PCM_PARAM_ACCESS:
+ return SNDRV_PCM_HW_PARAM_ACCESS;
+ case PCM_PARAM_FORMAT:
+ return SNDRV_PCM_HW_PARAM_FORMAT;
+ case PCM_PARAM_SUBFORMAT:
+ return SNDRV_PCM_HW_PARAM_SUBFORMAT;
+ case PCM_PARAM_SAMPLE_BITS:
+ return SNDRV_PCM_HW_PARAM_SAMPLE_BITS;
+ break;
+ case PCM_PARAM_FRAME_BITS:
+ return SNDRV_PCM_HW_PARAM_FRAME_BITS;
+ break;
+ case PCM_PARAM_CHANNELS:
+ return SNDRV_PCM_HW_PARAM_CHANNELS;
+ break;
+ case PCM_PARAM_RATE:
+ return SNDRV_PCM_HW_PARAM_RATE;
+ break;
+ case PCM_PARAM_PERIOD_TIME:
+ return SNDRV_PCM_HW_PARAM_PERIOD_TIME;
+ break;
+ case PCM_PARAM_PERIOD_SIZE:
+ return SNDRV_PCM_HW_PARAM_PERIOD_SIZE;
+ break;
+ case PCM_PARAM_PERIOD_BYTES:
+ return SNDRV_PCM_HW_PARAM_PERIOD_BYTES;
+ break;
+ case PCM_PARAM_PERIODS:
+ return SNDRV_PCM_HW_PARAM_PERIODS;
+ break;
+ case PCM_PARAM_BUFFER_TIME:
+ return SNDRV_PCM_HW_PARAM_BUFFER_TIME;
+ break;
+ case PCM_PARAM_BUFFER_SIZE:
+ return SNDRV_PCM_HW_PARAM_BUFFER_SIZE;
+ break;
+ case PCM_PARAM_BUFFER_BYTES:
+ return SNDRV_PCM_HW_PARAM_BUFFER_BYTES;
+ break;
+ case PCM_PARAM_TICK_TIME:
+ return SNDRV_PCM_HW_PARAM_TICK_TIME;
+ break;
+
+ default:
+ return -1;
+ }
+}
+
+struct pcm_mask *pcm_params_get_mask(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ int p;
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ if (params == NULL) {
+ return NULL;
+ }
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0 || !param_is_mask(p)) {
+ return NULL;
+ }
+
+ return (struct pcm_mask *)param_to_mask(params, p);
+}
+
+unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return 0;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return 0;
+
+ return param_get_min(params, p);
+}
+
+unsigned int pcm_params_get_max(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return 0;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return 0;
+
+ return param_get_max(params, p);
+}
+
int pcm_close(struct pcm *pcm)
{
if (pcm == &bad_pcm)
sparams.tstamp_mode = SNDRV_PCM_TSTAMP_ENABLE;
sparams.period_step = 1;
- if (!config->start_threshold)
- pcm->config.start_threshold = sparams.start_threshold =
- config->period_count * config->period_size / 2;
- else
+ if (!config->start_threshold) {
+ if (pcm->flags & PCM_IN)
+ pcm->config.start_threshold = sparams.start_threshold = 1;
+ else
+ pcm->config.start_threshold = sparams.start_threshold =
+ config->period_count * config->period_size / 2;
+ } else
sparams.start_threshold = config->start_threshold;
/* pick a high stop threshold - todo: does this need further tuning */
- if (!config->stop_threshold)
- pcm->config.stop_threshold = sparams.stop_threshold =
- config->period_count * config->period_size;
+ if (!config->stop_threshold) {
+ if (pcm->flags & PCM_IN)
+ pcm->config.stop_threshold = sparams.stop_threshold =
+ config->period_count * config->period_size * 10;
+ else
+ pcm->config.stop_threshold = sparams.stop_threshold =
+ config->period_count * config->period_size;
+ }
else
sparams.stop_threshold = config->stop_threshold;
sparams.silence_threshold = config->silence_threshold;
pcm->boundary = sparams.boundary = pcm->buffer_size;
- while (pcm->boundary * 2 <= LONG_MAX - pcm->buffer_size)
+ while (pcm->boundary * 2 <= INT_MAX - pcm->buffer_size)
pcm->boundary *= 2;
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_SW_PARAMS, &sparams)) {
goto fail;
}
+#ifdef SNDRV_PCM_IOCTL_TTSTAMP
+ if (pcm->flags & PCM_MONOTONIC) {
+ int arg = SNDRV_PCM_TSTAMP_TYPE_MONOTONIC;
+ rc = ioctl(pcm->fd, SNDRV_PCM_IOCTL_TTSTAMP, &arg);
+ if (rc < 0) {
+ oops(pcm, rc, "cannot set timestamp type");
+ goto fail;
+ }
+ }
+#endif
+
pcm->underruns = 0;
return pcm;
int pcm_wait(struct pcm *pcm, int timeout)
{
struct pollfd pfd;
- unsigned short revents = 0;
int err;
pfd.fd = pcm->fd;
return 1;
}
-int pcm_mmap_write(struct pcm *pcm, void *buffer, unsigned int bytes)
+int pcm_mmap_transfer(struct pcm *pcm, const void *buffer, unsigned int bytes)
{
int err = 0, frames, avail;
unsigned int offset = 0, count;
break;
/* copy frames from buffer */
- frames = pcm_mmap_write_areas(pcm, buffer, offset, frames);
+ frames = pcm_mmap_transfer_areas(pcm, (void *)buffer, offset, frames);
if (frames < 0) {
fprintf(stderr, "write error: hw 0x%x app 0x%x avail 0x%x\n",
(unsigned int)pcm->mmap_status->hw_ptr,
count -= frames;
}
-_end:
return 0;
}
+
+int pcm_mmap_write(struct pcm *pcm, const void *data, unsigned int count)
+{
+ if ((~pcm->flags) & (PCM_OUT | PCM_MMAP))
+ return -ENOSYS;
+
+ return pcm_mmap_transfer(pcm, (void *)data, count);
+}
+
+int pcm_mmap_read(struct pcm *pcm, void *data, unsigned int count)
+{
+ if ((~pcm->flags) & (PCM_IN | PCM_MMAP))
+ return -ENOSYS;
+
+ return pcm_mmap_transfer(pcm, data, count);
+}