index f0dbcc5b7bd8b3cfdf61bfdf320e136eb6135f78..a25428eb8c26b34b2fdaaa25ad76793817312fa6 100644 (file)
--- a/pcm.c
+++ b/pcm.c
#define PARAM_MAX SNDRV_PCM_HW_PARAM_LAST_INTERVAL
#define SNDRV_PCM_HW_PARAMS_NO_PERIOD_WAKEUP (1<<2)
+/* Logs information into a string; follows snprintf() in that
+ * offset may be greater than size, and though no characters are copied
+ * into string, characters are still counted into offset. */
+#define STRLOG(string, offset, size, ...) \
+ do { int temp, clipoffset = offset > size ? size : offset; \
+ temp = snprintf(string + clipoffset, size - clipoffset, __VA_ARGS__); \
+ if (temp > 0) offset += temp; } while (0)
+
+#ifndef ARRAY_SIZE
+#define ARRAY_SIZE(a) (sizeof(a) / sizeof((a)[0]))
+#endif
+
+/* refer to SNDRV_PCM_ACCESS_##index in sound/asound.h. */
+static const char * const access_lookup[] = {
+ "MMAP_INTERLEAVED",
+ "MMAP_NONINTERLEAVED",
+ "MMAP_COMPLEX",
+ "RW_INTERLEAVED",
+ "RW_NONINTERLEAVED",
+};
+
+/* refer to SNDRV_PCM_FORMAT_##index in sound/asound.h. */
+static const char * const format_lookup[] = {
+ /*[0] =*/ "S8",
+ "U8",
+ "S16_LE",
+ "S16_BE",
+ "U16_LE",
+ "U16_BE",
+ "S24_LE",
+ "S24_BE",
+ "U24_LE",
+ "U24_BE",
+ "S32_LE",
+ "S32_BE",
+ "U32_LE",
+ "U32_BE",
+ "FLOAT_LE",
+ "FLOAT_BE",
+ "FLOAT64_LE",
+ "FLOAT64_BE",
+ "IEC958_SUBFRAME_LE",
+ "IEC958_SUBFRAME_BE",
+ "MU_LAW",
+ "A_LAW",
+ "IMA_ADPCM",
+ "MPEG",
+ /*[24] =*/ "GSM",
+ /* gap */
+ [31] = "SPECIAL",
+ "S24_3LE",
+ "S24_3BE",
+ "U24_3LE",
+ "U24_3BE",
+ "S20_3LE",
+ "S20_3BE",
+ "U20_3LE",
+ "U20_3BE",
+ "S18_3LE",
+ "S18_3BE",
+ "U18_3LE",
+ /*[43] =*/ "U18_3BE",
+#if 0
+ /* recent additions, may not be present on local asound.h */
+ "G723_24",
+ "G723_24_1B",
+ "G723_40",
+ "G723_40_1B",
+ "DSD_U8",
+ "DSD_U16_LE",
+#endif
+};
+
+/* refer to SNDRV_PCM_SUBFORMAT_##index in sound/asound.h. */
+static const char * const subformat_lookup[] = {
+ "STD",
+};
+
static inline int param_is_mask(int p)
{
return (p >= SNDRV_PCM_HW_PARAM_FIRST_MASK) &&
}
}
+static unsigned int param_get_min(struct snd_pcm_hw_params *p, int n)
+{
+ if (param_is_interval(n)) {
+ struct snd_interval *i = param_to_interval(p, n);
+ return i->min;
+ }
+ return 0;
+}
+
static void param_set_max(struct snd_pcm_hw_params *p, int n, unsigned int val)
{
if (param_is_interval(n)) {
@@ -101,6 +188,15 @@ static void param_set_max(struct snd_pcm_hw_params *p, int n, unsigned int val)
}
}
+static unsigned int param_get_max(struct snd_pcm_hw_params *p, int n)
+{
+ if (param_is_interval(n)) {
+ struct snd_interval *i = param_to_interval(p, n);
+ return i->max;
+ }
+ return 0;
+}
+
static void param_set_int(struct snd_pcm_hw_params *p, int n, unsigned int val)
{
if (param_is_interval(n)) {
i->min = 0;
i->max = ~0;
}
+ p->rmask = ~0U;
+ p->cmask = 0;
+ p->info = ~0U;
}
#define PCM_ERROR_MAX 128
int fd;
unsigned int flags;
int running:1;
+ int prepared:1;
int underruns;
unsigned int buffer_size;
unsigned int boundary;
switch (format) {
case PCM_FORMAT_S32_LE:
return SNDRV_PCM_FORMAT_S32_LE;
+ case PCM_FORMAT_S8:
+ return SNDRV_PCM_FORMAT_S8;
+ case PCM_FORMAT_S24_3LE:
+ return SNDRV_PCM_FORMAT_S24_3LE;
+ case PCM_FORMAT_S24_LE:
+ return SNDRV_PCM_FORMAT_S24_LE;
default:
case PCM_FORMAT_S16_LE:
return SNDRV_PCM_FORMAT_S16_LE;
};
}
-static unsigned int pcm_format_to_bits(enum pcm_format format)
+unsigned int pcm_format_to_bits(enum pcm_format format)
{
switch (format) {
case PCM_FORMAT_S32_LE:
+ case PCM_FORMAT_S24_LE:
return 32;
+ case PCM_FORMAT_S24_3LE:
+ return 24;
default:
case PCM_FORMAT_S16_LE:
return 16;
}
static int pcm_areas_copy(struct pcm *pcm, unsigned int pcm_offset,
- const char *src, unsigned int src_offset,
+ char *buf, unsigned int src_offset,
unsigned int frames)
{
int size_bytes = pcm_frames_to_bytes(pcm, frames);
int src_offset_bytes = pcm_frames_to_bytes(pcm, src_offset);
/* interleaved only atm */
- memcpy((char*)pcm->mmap_buffer + pcm_offset_bytes,
- src + src_offset_bytes, size_bytes);
+ if (pcm->flags & PCM_IN)
+ memcpy(buf + src_offset_bytes,
+ (char*)pcm->mmap_buffer + pcm_offset_bytes,
+ size_bytes);
+ else
+ memcpy((char*)pcm->mmap_buffer + pcm_offset_bytes,
+ buf + src_offset_bytes,
+ size_bytes);
return 0;
}
-static int pcm_mmap_write_areas(struct pcm *pcm, const char *src,
+static int pcm_mmap_transfer_areas(struct pcm *pcm, char *buf,
unsigned int offset, unsigned int size)
{
void *pcm_areas;
while (size > 0) {
frames = size;
pcm_mmap_begin(pcm, &pcm_areas, &pcm_offset, &frames);
- pcm_areas_copy(pcm, pcm_offset, src, offset, frames);
+ pcm_areas_copy(pcm, pcm_offset, buf, offset, frames);
commit = pcm_mmap_commit(pcm, pcm_offset, frames);
if (commit < 0) {
oops(pcm, commit, "failed to commit %d frames\n", frames);
for (;;) {
if (!pcm->running) {
- if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_PREPARE))
- return oops(pcm, errno, "cannot prepare channel");
+ int prepare_error = pcm_prepare(pcm);
+ if (prepare_error)
+ return prepare_error;
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_WRITEI_FRAMES, &x))
return oops(pcm, errno, "cannot write initial data");
pcm->running = 1;
return 0;
}
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_WRITEI_FRAMES, &x)) {
+ pcm->prepared = 0;
pcm->running = 0;
if (errno == EPIPE) {
- /* we failed to make our window -- try to restart */
+ /* we failed to make our window -- try to restart if we are
+ * allowed to do so. Otherwise, simply allow the EPIPE error to
+ * propagate up to the app level */
pcm->underruns++;
+ if (pcm->flags & PCM_NORESTART)
+ return -EPIPE;
continue;
}
return oops(pcm, errno, "cannot write stream data");
for (;;) {
if (!pcm->running) {
- pcm_start(pcm);
+ if (pcm_start(pcm) < 0) {
+ fprintf(stderr, "start error");
+ return -errno;
+ }
}
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_READI_FRAMES, &x)) {
+ pcm->prepared = 0;
pcm->running = 0;
if (errno == EPIPE) {
/* we failed to make our window -- try to restart */
.fd = -1,
};
+struct pcm_params *pcm_params_get(unsigned int card, unsigned int device,
+ unsigned int flags)
+{
+ struct snd_pcm_hw_params *params;
+ char fn[256];
+ int fd;
+
+ snprintf(fn, sizeof(fn), "/dev/snd/pcmC%uD%u%c", card, device,
+ flags & PCM_IN ? 'c' : 'p');
+
+ fd = open(fn, O_RDWR);
+ if (fd < 0) {
+ fprintf(stderr, "cannot open device '%s'\n", fn);
+ goto err_open;
+ }
+
+ params = calloc(1, sizeof(struct snd_pcm_hw_params));
+ if (!params)
+ goto err_calloc;
+
+ param_init(params);
+ if (ioctl(fd, SNDRV_PCM_IOCTL_HW_REFINE, params)) {
+ fprintf(stderr, "SNDRV_PCM_IOCTL_HW_REFINE error (%d)\n", errno);
+ goto err_hw_refine;
+ }
+
+ close(fd);
+
+ return (struct pcm_params *)params;
+
+err_hw_refine:
+ free(params);
+err_calloc:
+ close(fd);
+err_open:
+ return NULL;
+}
+
+void pcm_params_free(struct pcm_params *pcm_params)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+
+ if (params)
+ free(params);
+}
+
+static int pcm_param_to_alsa(enum pcm_param param)
+{
+ switch (param) {
+ case PCM_PARAM_ACCESS:
+ return SNDRV_PCM_HW_PARAM_ACCESS;
+ case PCM_PARAM_FORMAT:
+ return SNDRV_PCM_HW_PARAM_FORMAT;
+ case PCM_PARAM_SUBFORMAT:
+ return SNDRV_PCM_HW_PARAM_SUBFORMAT;
+ case PCM_PARAM_SAMPLE_BITS:
+ return SNDRV_PCM_HW_PARAM_SAMPLE_BITS;
+ break;
+ case PCM_PARAM_FRAME_BITS:
+ return SNDRV_PCM_HW_PARAM_FRAME_BITS;
+ break;
+ case PCM_PARAM_CHANNELS:
+ return SNDRV_PCM_HW_PARAM_CHANNELS;
+ break;
+ case PCM_PARAM_RATE:
+ return SNDRV_PCM_HW_PARAM_RATE;
+ break;
+ case PCM_PARAM_PERIOD_TIME:
+ return SNDRV_PCM_HW_PARAM_PERIOD_TIME;
+ break;
+ case PCM_PARAM_PERIOD_SIZE:
+ return SNDRV_PCM_HW_PARAM_PERIOD_SIZE;
+ break;
+ case PCM_PARAM_PERIOD_BYTES:
+ return SNDRV_PCM_HW_PARAM_PERIOD_BYTES;
+ break;
+ case PCM_PARAM_PERIODS:
+ return SNDRV_PCM_HW_PARAM_PERIODS;
+ break;
+ case PCM_PARAM_BUFFER_TIME:
+ return SNDRV_PCM_HW_PARAM_BUFFER_TIME;
+ break;
+ case PCM_PARAM_BUFFER_SIZE:
+ return SNDRV_PCM_HW_PARAM_BUFFER_SIZE;
+ break;
+ case PCM_PARAM_BUFFER_BYTES:
+ return SNDRV_PCM_HW_PARAM_BUFFER_BYTES;
+ break;
+ case PCM_PARAM_TICK_TIME:
+ return SNDRV_PCM_HW_PARAM_TICK_TIME;
+ break;
+
+ default:
+ return -1;
+ }
+}
+
+struct pcm_mask *pcm_params_get_mask(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ int p;
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ if (params == NULL) {
+ return NULL;
+ }
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0 || !param_is_mask(p)) {
+ return NULL;
+ }
+
+ return (struct pcm_mask *)param_to_mask(params, p);
+}
+
+unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return 0;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return 0;
+
+ return param_get_min(params, p);
+}
+
+void pcm_params_set_min(struct pcm_params *pcm_params,
+ enum pcm_param param, unsigned int val)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return;
+
+ param_set_min(params, p, val);
+}
+
+unsigned int pcm_params_get_max(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return 0;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return 0;
+
+ return param_get_max(params, p);
+}
+
+void pcm_params_set_max(struct pcm_params *pcm_params,
+ enum pcm_param param, unsigned int val)
+{
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ int p;
+
+ if (!params)
+ return;
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0)
+ return;
+
+ param_set_max(params, p, val);
+}
+
+static int pcm_mask_test(struct pcm_mask *m, unsigned int index)
+{
+ const unsigned int bitshift = 5; /* for 32 bit integer */
+ const unsigned int bitmask = (1 << bitshift) - 1;
+ unsigned int element;
+
+ element = index >> bitshift;
+ if (element >= ARRAY_SIZE(m->bits))
+ return 0; /* for safety, but should never occur */
+ return (m->bits[element] >> (index & bitmask)) & 1;
+}
+
+static int pcm_mask_to_string(struct pcm_mask *m, char *string, unsigned int size,
+ char *mask_name,
+ const char * const *bit_array_name, size_t bit_array_size)
+{
+ unsigned int i;
+ unsigned int offset = 0;
+
+ if (m == NULL)
+ return 0;
+ if (bit_array_size < 32) {
+ STRLOG(string, offset, size, "%12s:\t%#08x\n", mask_name, m->bits[0]);
+ } else { /* spans two or more bitfields, print with an array index */
+ for (i = 0; i < (bit_array_size + 31) >> 5; ++i) {
+ STRLOG(string, offset, size, "%9s[%d]:\t%#08x\n",
+ mask_name, i, m->bits[i]);
+ }
+ }
+ for (i = 0; i < bit_array_size; ++i) {
+ if (pcm_mask_test(m, i)) {
+ STRLOG(string, offset, size, "%12s \t%s\n", "", bit_array_name[i]);
+ }
+ }
+ return offset;
+}
+
+int pcm_params_to_string(struct pcm_params *params, char *string, unsigned int size)
+{
+ struct pcm_mask *m;
+ unsigned int min, max;
+ unsigned int clipoffset, offset;
+
+ m = pcm_params_get_mask(params, PCM_PARAM_ACCESS);
+ offset = pcm_mask_to_string(m, string, size,
+ "Access", access_lookup, ARRAY_SIZE(access_lookup));
+ m = pcm_params_get_mask(params, PCM_PARAM_FORMAT);
+ clipoffset = offset > size ? size : offset;
+ offset += pcm_mask_to_string(m, string + clipoffset, size - clipoffset,
+ "Format", format_lookup, ARRAY_SIZE(format_lookup));
+ m = pcm_params_get_mask(params, PCM_PARAM_SUBFORMAT);
+ clipoffset = offset > size ? size : offset;
+ offset += pcm_mask_to_string(m, string + clipoffset, size - clipoffset,
+ "Subformat", subformat_lookup, ARRAY_SIZE(subformat_lookup));
+ min = pcm_params_get_min(params, PCM_PARAM_RATE);
+ max = pcm_params_get_max(params, PCM_PARAM_RATE);
+ STRLOG(string, offset, size, " Rate:\tmin=%uHz\tmax=%uHz\n", min, max);
+ min = pcm_params_get_min(params, PCM_PARAM_CHANNELS);
+ max = pcm_params_get_max(params, PCM_PARAM_CHANNELS);
+ STRLOG(string, offset, size, " Channels:\tmin=%u\t\tmax=%u\n", min, max);
+ min = pcm_params_get_min(params, PCM_PARAM_SAMPLE_BITS);
+ max = pcm_params_get_max(params, PCM_PARAM_SAMPLE_BITS);
+ STRLOG(string, offset, size, " Sample bits:\tmin=%u\t\tmax=%u\n", min, max);
+ min = pcm_params_get_min(params, PCM_PARAM_PERIOD_SIZE);
+ max = pcm_params_get_max(params, PCM_PARAM_PERIOD_SIZE);
+ STRLOG(string, offset, size, " Period size:\tmin=%u\t\tmax=%u\n", min, max);
+ min = pcm_params_get_min(params, PCM_PARAM_PERIODS);
+ max = pcm_params_get_max(params, PCM_PARAM_PERIODS);
+ STRLOG(string, offset, size, "Period count:\tmin=%u\t\tmax=%u\n", min, max);
+ return offset;
+}
+
+int pcm_params_format_test(struct pcm_params *params, enum pcm_format format)
+{
+ unsigned int alsa_format = pcm_format_to_alsa(format);
+
+ if (alsa_format == SNDRV_PCM_FORMAT_S16_LE && format != PCM_FORMAT_S16_LE)
+ return 0; /* caution: format not recognized is equivalent to S16_LE */
+ return pcm_mask_test(pcm_params_get_mask(params, PCM_PARAM_FORMAT), alsa_format);
+}
+
int pcm_close(struct pcm *pcm)
{
if (pcm == &bad_pcm)
if (pcm->fd >= 0)
close(pcm->fd);
+ pcm->prepared = 0;
pcm->running = 0;
pcm->buffer_size = 0;
pcm->fd = -1;
param_set_int(¶ms, SNDRV_PCM_HW_PARAM_RATE, config->rate);
if (flags & PCM_NOIRQ) {
-
if (!(flags & PCM_MMAP)) {
oops(pcm, -EINVAL, "noirq only currently supported with mmap().");
goto fail;
if (flags & PCM_MMAP)
param_set_mask(¶ms, SNDRV_PCM_HW_PARAM_ACCESS,
- SNDRV_PCM_ACCESS_MMAP_INTERLEAVED);
+ SNDRV_PCM_ACCESS_MMAP_INTERLEAVED);
else
param_set_mask(¶ms, SNDRV_PCM_HW_PARAM_ACCESS,
- SNDRV_PCM_ACCESS_RW_INTERLEAVED);
+ SNDRV_PCM_ACCESS_RW_INTERLEAVED);
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_HW_PARAMS, ¶ms)) {
oops(pcm, errno, "cannot set hw params");
}
}
-
memset(&sparams, 0, sizeof(sparams));
sparams.tstamp_mode = SNDRV_PCM_TSTAMP_ENABLE;
sparams.period_step = 1;
- if (!config->start_threshold)
- pcm->config.start_threshold = sparams.start_threshold =
- config->period_count * config->period_size / 2;
- else
+ if (!config->start_threshold) {
+ if (pcm->flags & PCM_IN)
+ pcm->config.start_threshold = sparams.start_threshold = 1;
+ else
+ pcm->config.start_threshold = sparams.start_threshold =
+ config->period_count * config->period_size / 2;
+ } else
sparams.start_threshold = config->start_threshold;
/* pick a high stop threshold - todo: does this need further tuning */
pcm->boundary = sparams.boundary = pcm->buffer_size;
while (pcm->boundary * 2 <= INT_MAX - pcm->buffer_size)
- pcm->boundary *= 2;
+ pcm->boundary *= 2;
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_SW_PARAMS, &sparams)) {
oops(pcm, errno, "cannot set sw params");
goto fail;
}
+#ifdef SNDRV_PCM_IOCTL_TTSTAMP
+ if (pcm->flags & PCM_MONOTONIC) {
+ int arg = SNDRV_PCM_TSTAMP_TYPE_MONOTONIC;
+ rc = ioctl(pcm->fd, SNDRV_PCM_IOCTL_TTSTAMP, &arg);
+ if (rc < 0) {
+ oops(pcm, rc, "cannot set timestamp type");
+ goto fail;
+ }
+ }
+#endif
+
pcm->underruns = 0;
return pcm;
return pcm->fd >= 0;
}
-int pcm_start(struct pcm *pcm)
+int pcm_prepare(struct pcm *pcm)
{
+ if (pcm->prepared)
+ return 0;
+
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_PREPARE) < 0)
return oops(pcm, errno, "cannot prepare channel");
+ pcm->prepared = 1;
+ return 0;
+}
+
+int pcm_start(struct pcm *pcm)
+{
+ int prepare_error = pcm_prepare(pcm);
+ if (prepare_error)
+ return prepare_error;
+
if (pcm->flags & PCM_MMAP)
pcm_sync_ptr(pcm, 0);
if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_DROP) < 0)
return oops(pcm, errno, "cannot stop channel");
+ pcm->prepared = 0;
pcm->running = 0;
return 0;
}
int pcm_wait(struct pcm *pcm, int timeout)
{
struct pollfd pfd;
- unsigned short revents = 0;
int err;
pfd.fd = pcm->fd;
return 1;
}
-int pcm_mmap_write(struct pcm *pcm, const void *buffer, unsigned int bytes)
+int pcm_mmap_transfer(struct pcm *pcm, const void *buffer, unsigned int bytes)
{
int err = 0, frames, avail;
unsigned int offset = 0, count;
err = pcm_wait(pcm, time);
if (err < 0) {
+ pcm->prepared = 0;
pcm->running = 0;
oops(pcm, err, "wait error: hw 0x%x app 0x%x avail 0x%x\n",
(unsigned int)pcm->mmap_status->hw_ptr,
break;
/* copy frames from buffer */
- frames = pcm_mmap_write_areas(pcm, buffer, offset, frames);
+ frames = pcm_mmap_transfer_areas(pcm, (void *)buffer, offset, frames);
if (frames < 0) {
fprintf(stderr, "write error: hw 0x%x app 0x%x avail 0x%x\n",
(unsigned int)pcm->mmap_status->hw_ptr,
count -= frames;
}
-_end:
return 0;
}
+
+int pcm_mmap_write(struct pcm *pcm, const void *data, unsigned int count)
+{
+ if ((~pcm->flags) & (PCM_OUT | PCM_MMAP))
+ return -ENOSYS;
+
+ return pcm_mmap_transfer(pcm, (void *)data, count);
+}
+
+int pcm_mmap_read(struct pcm *pcm, void *data, unsigned int count)
+{
+ if ((~pcm->flags) & (PCM_IN | PCM_MMAP))
+ return -ENOSYS;
+
+ return pcm_mmap_transfer(pcm, data, count);
+}