diff --git a/tinyplay.c b/tinyplay.c
index 3f76cc6470ffbde867f6d04224639522c9b3b6fd..f4fac9f1948d1bdddc9e0281702d336f6f0edaab 100644 (file)
--- a/tinyplay.c
+++ b/tinyplay.c
#include <stdio.h>
#include <stdlib.h>
#include <stdint.h>
+#include <string.h>
+#include <signal.h>
#define ID_RIFF 0x46464952
#define ID_WAVE 0x45564157
uint16_t bits_per_sample;
};
+static int close = 0;
+
void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
unsigned int rate, unsigned int bits, unsigned int period_size,
unsigned int period_count);
+void stream_close(int sig)
+{
+ /* allow the stream to be closed gracefully */
+ signal(sig, SIG_IGN);
+ close = 1;
+}
+
int main(int argc, char **argv)
{
FILE *file;
return 0;
}
+int check_param(struct pcm_params *params, unsigned int param, unsigned int value,
+ char *param_name, char *param_unit)
+{
+ unsigned int min;
+ unsigned int max;
+ int is_within_bounds = 1;
+
+ min = pcm_params_get_min(params, param);
+ if (value < min) {
+ fprintf(stderr, "%s is %u%s, device only supports >= %u%s\n", param_name, value,
+ param_unit, min, param_unit);
+ is_within_bounds = 0;
+ }
+
+ max = pcm_params_get_max(params, param);
+ if (value > max) {
+ fprintf(stderr, "%s is %u%s, device only supports <= %u%s\n", param_name, value,
+ param_unit, max, param_unit);
+ is_within_bounds = 0;
+ }
+
+ return is_within_bounds;
+}
+
+int sample_is_playable(unsigned int card, unsigned int device, unsigned int channels,
+ unsigned int rate, unsigned int bits, unsigned int period_size,
+ unsigned int period_count)
+{
+ struct pcm_params *params;
+ int can_play;
+
+ params = pcm_params_get(card, device, PCM_OUT);
+ if (params == NULL) {
+ fprintf(stderr, "Unable to open PCM device %u.\n", device);
+ return 0;
+ }
+
+ can_play = check_param(params, PCM_PARAM_RATE, rate, "Sample rate", "Hz");
+ can_play &= check_param(params, PCM_PARAM_CHANNELS, channels, "Sample", " channels");
+ can_play &= check_param(params, PCM_PARAM_SAMPLE_BITS, bits, "Bitrate", " bits");
+ can_play &= check_param(params, PCM_PARAM_PERIOD_SIZE, period_size, "Period size", "Hz");
+ can_play &= check_param(params, PCM_PARAM_PERIODS, period_count, "Period count", "Hz");
+
+ pcm_params_free(params);
+
+ return can_play;
+}
+
void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
unsigned int rate, unsigned int bits, unsigned int period_size,
unsigned int period_count)
@@ -171,6 +230,10 @@ void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned in
config.stop_threshold = 0;
config.silence_threshold = 0;
+ if (!sample_is_playable(card, device, channels, rate, bits, period_size, period_count)) {
+ return;
+ }
+
pcm = pcm_open(card, device, PCM_OUT, &config);
if (!pcm || !pcm_is_ready(pcm)) {
fprintf(stderr, "Unable to open PCM device %u (%s)\n",
@@ -189,6 +252,9 @@ void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned in
printf("Playing sample: %u ch, %u hz, %u bit\n", channels, rate, bits);
+ /* catch ctrl-c to shutdown cleanly */
+ signal(SIGINT, stream_close);
+
do {
num_read = fread(buffer, 1, size, file);
if (num_read > 0) {
@@ -197,7 +263,7 @@ void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned in
break;
}
}
- } while (num_read > 0);
+ } while (!close && num_read > 0);
free(buffer);
pcm_close(pcm);