Update to latest tinyalsa
authorSimon Wilson <simonwilson@google.com>
Wed, 1 May 2013 22:10:34 +0000 (15:10 -0700)
committerSimon Wilson <simonwilson@google.com>
Wed, 1 May 2013 22:10:34 +0000 (15:10 -0700)
5089567 tinycap: convert size from frames to bytes
7a12d9c tinyplay: Make error messages more meaningful

Change-Id: Id906c3827123616bd698dd93f575137b9e78e49c

tinycap.c
tinyplay.c

index 8c9fcfb016bd37e514f877ab90155d7657ad4f4d..be289d455785d4b38ca8d774fa596b0d657fee30 100644 (file)
--- a/tinycap.c
+++ b/tinycap.c
@@ -193,7 +193,7 @@ unsigned int capture_sample(FILE *file, unsigned int card, unsigned int device,
         return 0;
     }
 
         return 0;
     }
 
-    size = pcm_get_buffer_size(pcm);
+    size = pcm_frames_to_bytes(pcm, pcm_get_buffer_size(pcm));
     buffer = malloc(size);
     if (!buffer) {
         fprintf(stderr, "Unable to allocate %d bytes\n", size);
     buffer = malloc(size);
     if (!buffer) {
         fprintf(stderr, "Unable to allocate %d bytes\n", size);
index d7e7d4628500f27edbbf03426850be5f13d0b9e6..f4fac9f1948d1bdddc9e0281702d336f6f0edaab 100644 (file)
@@ -160,6 +160,54 @@ int main(int argc, char **argv)
     return 0;
 }
 
     return 0;
 }
 
+int check_param(struct pcm_params *params, unsigned int param, unsigned int value,
+                 char *param_name, char *param_unit)
+{
+    unsigned int min;
+    unsigned int max;
+    int is_within_bounds = 1;
+
+    min = pcm_params_get_min(params, param);
+    if (value < min) {
+        fprintf(stderr, "%s is %u%s, device only supports >= %u%s\n", param_name, value,
+                param_unit, min, param_unit);
+        is_within_bounds = 0;
+    }
+
+    max = pcm_params_get_max(params, param);
+    if (value > max) {
+        fprintf(stderr, "%s is %u%s, device only supports <= %u%s\n", param_name, value,
+                param_unit, max, param_unit);
+        is_within_bounds = 0;
+    }
+
+    return is_within_bounds;
+}
+
+int sample_is_playable(unsigned int card, unsigned int device, unsigned int channels,
+                        unsigned int rate, unsigned int bits, unsigned int period_size,
+                        unsigned int period_count)
+{
+    struct pcm_params *params;
+    int can_play;
+
+    params = pcm_params_get(card, device, PCM_OUT);
+    if (params == NULL) {
+        fprintf(stderr, "Unable to open PCM device %u.\n", device);
+        return 0;
+    }
+
+    can_play = check_param(params, PCM_PARAM_RATE, rate, "Sample rate", "Hz");
+    can_play &= check_param(params, PCM_PARAM_CHANNELS, channels, "Sample", " channels");
+    can_play &= check_param(params, PCM_PARAM_SAMPLE_BITS, bits, "Bitrate", " bits");
+    can_play &= check_param(params, PCM_PARAM_PERIOD_SIZE, period_size, "Period size", "Hz");
+    can_play &= check_param(params, PCM_PARAM_PERIODS, period_count, "Period count", "Hz");
+
+    pcm_params_free(params);
+
+    return can_play;
+}
+
 void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
                  unsigned int rate, unsigned int bits, unsigned int period_size,
                  unsigned int period_count)
 void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned int channels,
                  unsigned int rate, unsigned int bits, unsigned int period_size,
                  unsigned int period_count)
@@ -182,6 +230,10 @@ void play_sample(FILE *file, unsigned int card, unsigned int device, unsigned in
     config.stop_threshold = 0;
     config.silence_threshold = 0;
 
     config.stop_threshold = 0;
     config.silence_threshold = 0;
 
+    if (!sample_is_playable(card, device, channels, rate, bits, period_size, period_count)) {
+        return;
+    }
+
     pcm = pcm_open(card, device, PCM_OUT, &config);
     if (!pcm || !pcm_is_ready(pcm)) {
         fprintf(stderr, "Unable to open PCM device %u (%s)\n",
     pcm = pcm_open(card, device, PCM_OUT, &config);
     if (!pcm || !pcm_is_ready(pcm)) {
         fprintf(stderr, "Unable to open PCM device %u (%s)\n",