summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1ddcfa3)
raw | patch | inline | side by side (parent: 1ddcfa3)
author | Andy Hung <hunga@google.com> | |
Tue, 11 Mar 2014 01:08:15 +0000 (18:08 -0700) | ||
committer | Andy Hung <hunga@google.com> | |
Wed, 19 Mar 2014 21:32:37 +0000 (14:32 -0700) |
Change-Id: I0e6a04da5a4b122a3748b16c7eb01c4a224c3d84
Signed-off-by: Andy Hung <hunga@google.com>
Signed-off-by: Andy Hung <hunga@google.com>
include/tinyalsa/asoundlib.h | patch | blob | history | |
pcm.c | patch | blob | history | |
tinypcminfo.c | patch | blob | history |
index a4806fe5243434d6d747426cdf09c318767483d6..03e3c13cfd572f324e92ff406343ed74d64be2c1 100644 (file)
PCM_FORMAT_MAX,
};
+/* Bitmask has 256 bits (32 bytes) in asound.h */
+struct pcm_mask {
+ unsigned int bits[32 / sizeof(unsigned int)];
+};
+
/* Configuration for a stream */
struct pcm_config {
unsigned int channels;
/* PCM parameters */
enum pcm_param
{
+ /* mask parameters */
+ PCM_PARAM_ACCESS,
+ PCM_PARAM_FORMAT,
+ PCM_PARAM_SUBFORMAT,
+ /* interval parameters */
PCM_PARAM_SAMPLE_BITS,
PCM_PARAM_FRAME_BITS,
PCM_PARAM_CHANNELS,
struct pcm_params *pcm_params_get(unsigned int card, unsigned int device,
unsigned int flags);
void pcm_params_free(struct pcm_params *pcm_params);
+
+struct pcm_mask *pcm_params_get_mask(struct pcm_params *pcm_params,
+ enum pcm_param param);
unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
enum pcm_param param);
unsigned int pcm_params_get_max(struct pcm_params *pcm_params,
index 2842e9ea27fadb2b6ac2d8c98ae21e4fe5a8720d..7c05a87e7039cb2543a40aec4a66083692e7776b 100644 (file)
--- a/pcm.c
+++ b/pcm.c
static int pcm_param_to_alsa(enum pcm_param param)
{
switch (param) {
+ case PCM_PARAM_ACCESS:
+ return SNDRV_PCM_HW_PARAM_ACCESS;
+ case PCM_PARAM_FORMAT:
+ return SNDRV_PCM_HW_PARAM_FORMAT;
+ case PCM_PARAM_SUBFORMAT:
+ return SNDRV_PCM_HW_PARAM_SUBFORMAT;
case PCM_PARAM_SAMPLE_BITS:
return SNDRV_PCM_HW_PARAM_SAMPLE_BITS;
break;
}
}
+struct pcm_mask *pcm_params_get_mask(struct pcm_params *pcm_params,
+ enum pcm_param param)
+{
+ int p;
+ struct snd_pcm_hw_params *params = (struct snd_pcm_hw_params *)pcm_params;
+ if (params == NULL) {
+ return NULL;
+ }
+
+ p = pcm_param_to_alsa(param);
+ if (p < 0 || !param_is_mask(p)) {
+ return NULL;
+ }
+
+ return (struct pcm_mask *)param_to_mask(params, p);
+}
+
unsigned int pcm_params_get_min(struct pcm_params *pcm_params,
enum pcm_param param)
{
diff --git a/tinypcminfo.c b/tinypcminfo.c
index 32821867037297a4fc50df4d9a1d44642f1195ad..b2d11bc8d161ff80191348f439297f0ddd517883 100644 (file)
--- a/tinypcminfo.c
+++ b/tinypcminfo.c
#include <stdlib.h>
#include <string.h>
+#ifndef ARRAY_SIZE
+#define ARRAY_SIZE(x) (sizeof(x)/sizeof((x)[0]))
+#endif
+
+/* The format_lookup is in order of SNDRV_PCM_FORMAT_##index and
+ * matches the grouping in sound/asound.h. Note this is not
+ * continuous and has an empty gap from (25 - 30).
+ */
+static const char *format_lookup[] = {
+ /*[0] =*/ "S8",
+ "U8",
+ "S16_LE",
+ "S16_BE",
+ "U16_LE",
+ "U16_BE",
+ "S24_LE",
+ "S24_BE",
+ "U24_LE",
+ "U24_BE",
+ "S32_LE",
+ "S32_BE",
+ "U32_LE",
+ "U32_BE",
+ "FLOAT_LE",
+ "FLOAT_BE",
+ "FLOAT64_LE",
+ "FLOAT64_BE",
+ "IEC958_SUBFRAME_LE",
+ "IEC958_SUBFRAME_BE",
+ "MU_LAW",
+ "A_LAW",
+ "IMA_ADPCM",
+ "MPEG",
+ /*[24] =*/ "GSM",
+ [31] = "SPECIAL",
+ "S24_3LE",
+ "S24_3BE",
+ "U24_3LE",
+ "U24_3BE",
+ "S20_3LE",
+ "S20_3BE",
+ "U20_3LE",
+ "U20_3BE",
+ "S18_3LE",
+ "S18_3BE",
+ "U18_3LE",
+ /*[43] =*/ "U18_3BE",
+#if 0
+ /* recent additions, may not be present on local asound.h */
+ "G723_24",
+ "G723_24_1B",
+ "G723_40",
+ "G723_40_1B",
+ "DSD_U8",
+ "DSD_U16_LE",
+#endif
+};
+
+/* Returns a human readable name for the format associated with bit_index,
+ * NULL if bit_index is not known.
+ */
+inline const char *pcm_get_format_name(unsigned bit_index)
+{
+ return bit_index < ARRAY_SIZE(format_lookup) ? format_lookup[bit_index] : NULL;
+}
+
int main(int argc, char **argv)
{
unsigned int device = 0;
for (i = 0; i < 2; i++) {
struct pcm_params *params;
+ struct pcm_mask *m;
unsigned int min;
unsigned int max;
continue;
}
+ m = pcm_params_get_mask(params, PCM_PARAM_ACCESS);
+ if (m) { /* bitmask, refer to SNDRV_PCM_ACCESS_*, generally interleaved */
+ printf(" Access:\t%#08x\n", m->bits[0]);
+ }
+ m = pcm_params_get_mask(params, PCM_PARAM_FORMAT);
+ if (m) { /* bitmask, refer to: SNDRV_PCM_FORMAT_* */
+ unsigned j, k, count = 0;
+ const unsigned bitcount = sizeof(m->bits[0]) * 8;
+
+ /* we only check first two format masks (out of 8) - others are zero. */
+ printf(" Format[0]:\t%#08x\n", m->bits[0]);
+ printf(" Format[1]:\t%#08x\n", m->bits[1]);
+
+ /* print friendly format names, if they exist */
+ for (k = 0; k < 2; ++k) {
+ for (j = 0; j < bitcount; ++j) {
+ const char *name;
+
+ if (m->bits[k] & (1 << j)) {
+ name = pcm_get_format_name(j + k*bitcount);
+ if (name) {
+ if (count++ == 0) {
+ printf(" Format Name:\t");
+ } else {
+ printf (", ");
+ }
+ printf("%s", name);
+ }
+ }
+ }
+ }
+ if (count) {
+ printf("\n");
+ }
+ }
+ m = pcm_params_get_mask(params, PCM_PARAM_SUBFORMAT);
+ if (m) { /* bitmask, should be 1: SNDRV_PCM_SUBFORMAT_STD */
+ printf(" Subformat:\t%#08x\n", m->bits[0]);
+ }
min = pcm_params_get_min(params, PCM_PARAM_RATE);
max = pcm_params_get_max(params, PCM_PARAM_RATE);
printf(" Rate:\tmin=%uHz\tmax=%uHz\n", min, max);