summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 9dc9caf)
raw | patch | inline | side by side (parent: 9dc9caf)
author | Thierry Reding <thierry.reding@avionic-design.de> | |
Wed, 3 Apr 2013 04:52:44 +0000 (04:52 +0000) | ||
committer | Tom Warren <twarren@nvidia.com> | |
Mon, 15 Apr 2013 18:01:37 +0000 (11:01 -0700) |
Boot script support brings Plutux in line with other Tegra boards. In
order to enable booting a Linux kernel with initial ramdisk, also add
support for the new FIT image type.
Signed-off-by: Thierry Reding <thierry.reding@avionic-design.de>
Signed-off-by: Tom Warren <twarren@nvidia.com>
Reviewed-by: Stephen Warren <swarren@nvidia.com>
order to enable booting a Linux kernel with initial ramdisk, also add
support for the new FIT image type.
Signed-off-by: Thierry Reding <thierry.reding@avionic-design.de>
Signed-off-by: Tom Warren <twarren@nvidia.com>
Reviewed-by: Stephen Warren <swarren@nvidia.com>
include/configs/plutux.h | patch | blob | history |
index 4cfe88a5e72ec78f9c9c6bc487b8146c966b7e88..25ee83a6cf3f16cdb23843bc09e981a2bfe194d9 100644 (file)
--- a/include/configs/plutux.h
+++ b/include/configs/plutux.h
#define CONFIG_SYS_NS16550_COM1 NV_PA_APB_UARTD_BASE
#define CONFIG_BOARD_EARLY_INIT_F
-
-#define CONFIG_ENV_IS_NOWHERE
+#define CONFIG_BOARD_LATE_INIT
/* SD/MMC */
#define CONFIG_MMC
#define CONFIG_TEGRA_MMC
#define CONFIG_CMD_MMC
+/* NAND support */
+#define CONFIG_CMD_NAND
+#define CONFIG_TEGRA_NAND
+#define CONFIG_SYS_MAX_NAND_DEVICE 1
+
+/* Environment in NAND, aligned to start of last sector */
+#define CONFIG_ENV_IS_IN_NAND
+#define CONFIG_ENV_OFFSET (SZ_512M - SZ_128K) /* 128K sectors */
+
/* USB host support */
#define CONFIG_USB_EHCI
#define CONFIG_USB_EHCI_TEGRA
#define CONFIG_CMD_NET
#define CONFIG_CMD_DHCP
+/* support the new (FDT-based) image format */
#define CONFIG_FIT
-#define CONFIG_BOOTCOMMAND \
- "mmc rescan;" \
- "ext2load mmc 0 0x17000000 /boot/uImage;" \
- "bootm"
-
#include "tegra-common-post.h"
#endif /* __CONFIG_H */