]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/u-boot.git/shortlog
android-sdk/u-boot.git
2017-04-13 Buddy LiongRVC: Configure PCF8575@0x21 on I2C1 6AM.1.3-j6e-rvc-video-earlyboot
2017-04-13 Venkateswara... remove DSS init
2017-04-13 Venkateswara... cleanup lcd backlight init
2017-04-13 Venkateswara... enable backlight for AUO/OSD display
2017-04-13 Buddy LiongRVC: Changing RVC on IPU2 and DSP1
2017-03-03 Pooja Prajoduboot: Changes for early video usecase
2017-02-08 Subash LakkimsettiDRA7XX - Late Attach - Use reserved memory for IOUMM... rvc-3.0
2017-02-08 Subash LakkimsettiFW MPU: Configuring the MA_MPU MA FW
2017-02-08 Subash LakkimsettiEMIF FW: Configuring the EMIF firewall regions
2017-02-08 Subash LakkimsettiFW: Functionality for firewall configuration using...
2017-02-08 Subash Lakkimsettihs boot: enabling late attach for robust rvc
2017-02-07 Buddy LiongRVC: Enable display of RVC
2017-02-07 Buddy LiongRVC: Enable RVC late attach IPU2 and DSP2
2017-02-07 Praneeth BajjuriMerge branch 'p-ti-u-boot-2016.05' of git://git.omapzoo... p-ti-u-boot-2016.05
2017-01-31 Misael Lopez... spl: sqpi: boot: Fix u-boot loading when SPL_OS_BOOT...
2017-01-19 Vishal Mahaveeram57xx: config: enable USB mass storage
2017-01-19 Vishal Mahaveerdra7: config: enable USB mass storage
2017-01-19 Ravi Babuboot: fdt: fixup the memory dt nodes falcon boot
2017-01-19 Ravi Babuspl: fdt: support for fdt fixup for spl-boot
2017-01-19 Ravi Babuusb: fastboot: remove the debug prints
2017-01-18 Praneeth BajjuriMerge branch 'p-ti-u-boot-2016.05' of git://git.omapzoo...
2017-01-17 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2017-01-06 Vignesh Rmmc: Increase delay between mmc power off and power up
2017-01-03 Sekhar Noriboard: ti: beagle_x15: enable input on mmc clock ti2016.06 ti2016.06-rc4
2016-12-26 Ravi Babufastboot: qspi: fix for dual stage qspi u-boot failure
2016-12-22 Murali KaricheriARM: k2g: add a workaround to reset the phy ti2016.06-rc3
2016-12-22 Murali KaricheriARML dts: k2g-ice: change phy address to work with...
2016-12-21 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-12-20 Kishon Vijay... drivers: mmc: omap_hsmmc: update phase delay value...
2016-12-19 Jean-Jacques... drivers: block: Fixed capacity message
2016-12-12 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-12-12 Vignesh Rregulator: fixed: Add support to handle enable-active... ti2016.06-rc2
2016-12-12 Kishon Vijay... mmc: disable the mmc clock during power off
2016-12-12 Vignesh Rmmc: Enable mmc clock before sending init stream
2016-12-09 Andrew F. Davisti_armv7_common: env: Add NFS loading support for PMMC... ti2016.06-rc1
2016-12-07 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-11-30 Andrew F. Davisdefconfigs: am57xx_hs_evm: Add default OPTEE load address
2016-11-30 Andrew F. Davisdefconfigs: dra7xx_hs_evm: Add default OPTEE load address
2016-11-30 Ravi BabuTI: Rework SRAM definitions and maximums
2016-11-29 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-11-24 Ravi Babuspl: usb: dfu: adding configuration for non-FIT image
2016-11-24 Tom RiniTI: Rework SRAM definitions and maximums for dra7xx...
2016-11-24 Martin Hejnfeltomap3: Fix SPI registers on am33xx and am43xx
2016-11-22 Ravikumar Kattekoladra7: config: enable dynamic dt loading
2016-11-22 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-11-18 Vignesh RRevert "power: regulator: pbias: Add pbias regulator... ti2016.05 ti2016.05-rc5
2016-11-18 Vignesh RRevert "ARM: dts: dra7xx: Fix broken pbias device creation"
2016-11-18 Vignesh RRevert "mmc: power off the IO regulator during power...
2016-11-18 Vignesh RRevert "drivers: mmc: omap_hsmmc: use regulator APIs...
2016-11-18 Vignesh RRevert "configs: enable misc and pbias options on confi...
2016-11-18 Vignesh RRevert "mmc: disable the mmc clock during power off"
2016-11-17 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-11-14 Kishon Vijay... mmc: disable the mmc clock during power off ti2016.05-rc4
2016-11-14 Kishon Vijay... configs: enable misc and pbias options on configs for...
2016-11-14 Kishon Vijay... drivers: mmc: omap_hsmmc: use regulator APIs to program...
2016-11-14 Kishon Vijay... mmc: power off the IO regulator during power cycle
2016-11-14 Kishon Vijay... ARM: dts: dra7xx: Fix broken pbias device creation
2016-11-14 Kishon Vijay... power: regulator: pbias: Add pbias regulator support
2016-11-08 Praneeth BajjuriMerge branch 'p-ti-u-boot-2016.05' of git://git.omapzoo...
2016-11-02 Praneeth BajjuriMerge branch 'ti-u-boot-2016.05' of git://git.ti.com...
2016-11-02 Keerthyarm: Set TTB XN bit in case DCACHE_OFF for LPAE mode ti2016.05-rc3
2016-11-02 Keerthyarm: print the cache config option in hex instead of...
2016-10-28 Murali KaricheriARM: dts: k2g-ice: fix typo in dt property ti2016.05-rc2
2016-10-28 Murali KaricheriARM: dts: k2g-ice: change rx-internal-delay to recommen...
2016-10-25 Suman AnnaHACK: ARM: k2g: Program PadConfig_202 before locking... ti2016.05-rc1
2016-10-21 Roger QuadrosARM: k2g: setup PRU ethernet MAC addresses
2016-10-21 Roger Quadrosti: common: board_detect: commodify ethaddr environment...
2016-10-21 Franklin S... ARM: k2g: Add board detection supprt
2016-10-21 Franklin S... ti_armv7_keystone2: Define scratch space in SRAM
2016-10-21 Lokesh Vutlati: common: board_detect: Rename EEPROM scratch start...
2016-10-21 Murali KaricheriARM: dts: k2g-ice: add dt node for netcp
2016-10-21 Murali KaricheriARM: dts: k2g-evm: remove unused phy-mode property...
2016-10-21 Murali Karicherik2g: config enable ti phy dp83867 for k2g
2016-10-21 Murali Karicherinet: netcp: add support for phy with rgmii ids
2016-10-21 Murali KaricheriARM: k2g: Add pinmux support for K2G RGMII interface
2016-10-21 Vignesh RARM: dts: keystone-k2g-ice: Add support for QSPI
2016-10-21 Vignesh RARM: k2g: Add QSPI pinmux data for K2G ICE evm
2016-10-21 Vignesh Rspi: cadence_qspi_apb: Improve indirect write transaction
2016-10-21 Lokesh Vutlaboard: ti: am572x-evm: Update pinmux using latest PMT
2016-10-21 Lokesh Vutlaboard: ti: am572x-idk: Update pinmux using latest PMT
2016-10-19 Franklin S... HACK: keystone2: k2g-ice: Update MAINTAINERS file.
2016-10-19 Franklin S... HACK: defconfig: k2g_ice_evm: Create board specific...
2016-10-19 Franklin S... ARM: dts: k2g: Add DT support for K2G ICE evm
2016-10-19 Franklin S... ARM: dts: k2g: Disable netcp by default
2016-10-19 Franklin S... ARM: k2g: Update board_name u-boot env variable at...
2016-10-19 Franklin S... ARM: k2g: Use board detection to wrap K2G GP specific...
2016-10-19 Franklin S... board: ks2: Use board detection to wrap K2G GP specific...
2016-10-19 Franklin S... ARM: k2g: Add DDR3 configuration for K2G ICE evm
2016-10-19 Franklin S... ARM: k2g: Add pinmux support for K2G ICE evm
2016-10-19 Franklin S... HACK: ks2_evm: Add k2g ice evm detection
2016-10-19 Franklin S... HACK: ks2_evm: Add k2g gp evm detection
2016-10-19 Franklin S... HACK: defconfig: k2g_gp_evm: Make config board specific
2016-10-19 Franklin S... HACK: ARM: k2g: Add K2G GP EVM Kconfig option
2016-10-19 Franklin S... ARM: k2g: Program DDRPHY_DATX8 registers via mask and...
2016-10-19 Franklin S... ARM: k2g: Program DDR PHY MR2 register with the default...
2016-10-19 Franklin S... ARM: keystone2: Add additional fields used for DDR3...
2016-10-19 Kishon Vijay... drivers: mmc: omap_hsmmc: use regulator APIs to set...
2016-10-18 Keerthyconfigs: am57xx_hs_evm_defconfig: Enable PALMAS pmic...
2016-10-18 Keerthyconfigs: dra7xx_hs_evm_defconfig: Enable pmic/regulator...
2016-10-18 Keerthyarm: dts: dra71-evm: lp873x: Remove the unwanted indivi...
next