1 /dts-v1/;
3 / {
4 description = "AM65x FIT Image Source";
5 #address-cells = <1>;
7 images {
8 kernel@1 {
9 description = "LCPD kernel";
10 data = /incbin/("Image");
11 type = "kernel";
12 arch = "arm64";
13 os = "linux";
14 compression = "none";
15 load = <0x80080000>;
16 entry = <0x80080000>;
17 };
18 ramdisk@1 {
19 description = "Android Ramdisk Image";
20 data = /incbin/("ramdisk.img");
21 type = "ramdisk";
22 arch = "arm64";
23 os = "linux";
24 compression = "none";
25 };
26 fdt@1 {
27 description = "AM65x Base Board";
28 data = /incbin/("k3-am654-base-board.dtb");
29 type = "flat_dt";
30 arch = "arm64";
31 compression = "none";
32 load = <0x83000000>;
33 };
34 fdt@2 {
35 description = "AM65x OLDI-LCD Support Overlay";
36 data = /incbin/("k3-am654-evm-oldi-lcd1evm.dtbo");
37 type = "flat_dt";
38 arch = "arm64";
39 compression = "none";
40 load = <0x83080000>;
41 };
42 fdt@3 {
43 description = "AM65x GP application Board Overlay";
44 data = /incbin/("k3-am654-gp.dtbo");
45 type = "flat_dt";
46 arch = "arm64";
47 compression = "none";
48 load = <0x83100000>;
49 };
50 fdt@4 {
51 description = "AM65x Toshiba Expansion Board Overlay";
52 data = /incbin/("k3-am654-evm-tc358876.dtbo");
53 type = "flat_dt";
54 arch = "arm64";
55 compression = "none";
56 load = <0x83180000>;
57 };
58 fdt@5 {
59 description = "AM65x PCIe USB3.0 SERDES personality card Overlay";
60 data = /incbin/("k3-am654-pcie-usb3.dtbo");
61 type = "flat_dt";
62 arch = "arm64";
63 compression = "none";
64 load = <0x83200000>;
65 };
66 fdt@6 {
67 description = "AM65x PCIe USB2.0 SERDES personality card Overlay";
68 data = /incbin/("k3-am654-pcie-usb2.dtbo");
69 type = "flat_dt";
70 arch = "arm64";
71 compression = "none";
72 load = <0x83280000>;
73 };
74 fdt@7 {
75 description = "AM65x CSI2 OV490 camera Overlay";
76 data = /incbin/("k3-am654-evm-csi2-ov490.dtbo");
77 type = "flat_dt";
78 arch = "arm64";
79 compression = "none";
80 load = <0x83300000>;
81 };
82 fdt@8 {
83 description = "AM65x AM65x IDK application board";
84 data = /incbin/("k3-am654-idk.dtbo");
85 type = "flat_dt";
86 arch = "arm64";
87 compression = "none";
88 load = <0x83380000>;
89 };
90 };
92 configurations {
93 default = "am65x";
94 k3-am654-base-board.dtb {
95 description = "AM65x Base EVM";
96 kernel = "kernel@1";
97 ramdisk = "ramdisk@1";
98 fdt = "fdt@1";
99 };
100 k3-am654-evm-oldi-lcd1evm.dtbo {
101 fdt = "fdt@2";
102 };
103 k3-am654-gp.dtbo {
104 fdt = "fdt@3";
105 };
106 k3-am654-evm-tc358876.dtbo {
107 fdt = "fdt@4";
108 };
109 k3-am654-pcie-usb3.dtbo {
110 fdt = "fdt@5";
111 };
112 k3-am654-pcie-usb2.dtbo {
113 fdt = "fdt@6";
114 };
115 k3-am654-evm-csi2-ov490.dtbo {
116 fdt = "fdt@7";
117 };
118 k3-am654-idk.dtbo {
119 fdt = "fdt@8";
120 };
121 };
122 };