android/external-libdrm.git
2018-10-24 Bill YiMerge pie-platform-release to aosp-master - DO NOT... master
2018-10-19 Bill YiMerge pi-dr1-dev to aosp-master
2018-08-13 Xin LiMerge stage-dr1-aosp-master into stage-aosp-master
2018-08-04 Jerry ZhangMake libdrm recovery_available am: d9aac04d6c
2018-08-04 Jerry ZhangMake libdrm recovery_available android-o-mr1-iot-release-1.0.3 android-o-mr1-iot-release-1.0.4 android-o-mr1-iot-release-1.0.5 android-o-mr1-iot-release-smart-display-r3
2018-07-20 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-19 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-18 Adrian Salidolibdrm: reduce number of reallocations in drmModeAtomic...
2018-07-17 Jerry ZhangMake libdrm recovery_available
2018-07-09 Adrian Salidolibdrm: reduce number of reallocations in drmModeAtomic...
2018-06-06 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export am: ad03011fcb
2018-06-06 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export
2018-06-05 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export android-n-iot-release-polk-at1 android-n-iot-release-smart-display android-n-iot-release-smart-display-r2 android-o-mr1-iot-release-1.0.2 android-p-preview-4 android-p-preview-5
2018-05-02 Sean Paullibdrm: Add rotation property fields am: 7551405900
2018-05-02 Sean Paullibdrm: Add rotation property fields
2018-05-02 Sean Paullibdrm: Add rotation property fields android-o-mr1-iot-release-1.0.0 android-o-mr1-iot-release-1.0.1 android-p-preview-2 android-p-preview-3 android-wear-p-preview-2
2018-05-02 John Stultzlibdrm: amdgpu: Fix Android.bp build issues am: dffc3a32a1
2018-05-02 John Stultzlibdrm: amdgpu: Initialize unions with memset rather...
2018-05-02 John Stultzlibdrm: Switch to Android.bp for omap driver am: 898243f460
2018-05-02 John Stultzlibdrm: planetest/atomictest: Fix up build issue missed...
2018-05-02 Dmitry ShmidtMerge remote-tracking branch 'aosp/upstream-aosp-merge...
2018-05-02 John Stultzlibdrm: amdgpu: Fix Android.bp build issues
2018-05-02 John Stultzlibdrm: amdgpu: Initialize unions with memset rather...
2018-05-02 John Stultzlibdrm: Switch to Android.bp for omap driver
2018-05-02 John Stultzlibdrm: planetest/atomictest: Fix up build issue missed...
2018-05-02 Dmitry ShmidtMerge remote-tracking branch 'aosp/upstream-aosp-merge...
2018-05-01 John Stultzlibdrm: amdgpu: Fix Android.bp build issues
2018-05-01 John Stultzlibdrm: amdgpu: Initialize unions with memset rather...
2018-05-01 John Stultzlibdrm: Switch to Android.bp for omap driver
2018-04-30 John Stultzlibdrm: planetest/atomictest: Fix up build issue missed...
2018-04-28 Dmitry ShmidtMerge remote-tracking branch 'aosp/upstream-aosp-merge...
2018-04-13 John StultzAndroid.bp: Add include exports for android dir
2018-04-13 John StultzMerge remote-tracking branch 'freedesktop/master' into...
2018-04-03 John Stultzlibdrm: gralloc_handle.h: Fix build issue with Android
2018-03-30 Daniel Stoneheaders: Update README
2018-03-30 Daniel Stoneheaders: Sync with drm-next
2018-03-30 Rex Zhuheaders: sync up amdgpu_drm.h with drm-next
2018-03-28 Emil VelikovRevert "libdrm: intel/Android.mk: Filter libdrm_intel...
2018-03-28 Tomasz Figaintel: Do not use libpciaccess on Android
2018-03-22 Eric Engestromxf86drmMode: merge successive mutually-exclusive #ifs
2018-03-22 John Stultzlibdrm: Use readdir instead of readdir_r to avoid build...
2018-03-22 Stefan Schakeandroid: Add missing include exports
2018-03-22 Gowtham Tammanaomap: add Android build support
2018-03-22 Satyajitlibdrm: amdgpu: Adding DRM_RDWR flag in amdgpu_bo_export
2018-03-20 Eric Engestrommeson: drop unnecessary variable
2018-03-20 Eric Engestrommeson: move line to allow using `config` earlier
2018-03-20 Eric Engestrommeson: drop unneeded dependency to libudev
2018-03-20 Eric Engestrommeson,configure: include config.h automatically
2018-03-20 Eric Engestrommeson: replace `if(compiles) have=true` with `have...
2018-03-20 Eric Engestrommeson,configure: always define UDEV
2018-03-20 Eric Engestrommeson,configure: always define HAVE_VISIBILITY
2018-03-20 Eric Engestrommeson,configure: always define HAVE_OPEN_MEMSTREAM
2018-03-20 Inki Daetests: fix memory leak issue
2018-03-19 John Stultzlibdrm: intel/Android.mk: Filter libdrm_intel library...
2018-03-15 Seung-Woo Kimtests/exynos: remove dead condition
2018-03-14 Eric Engestrommeson: detect alloca.h
2018-03-14 Eric Engestrommeson: make it easy to add headers to check
2018-03-13 Dylan Bakermeson: don't use compiler.has_header
2018-03-09 Eric Engestrommeson: use pkg-config to detect libatomic_ops
2018-03-09 Sabre Shaodrm/amdgpu: Remove IB count checking
2018-03-09 Marek OlšákRevert "amdgpu:support 16 ibs per submit for PAL/SRIOV"
2018-03-08 Qiang Yuamdgpu:support 16 ibs per submit for PAL/SRIOV
2018-03-08 Eric Engestromfreedreno: add missing symbols to symbol-check
2018-03-07 Daniel Stonedrm/atomic: Refuse to add invalid objects to requests
2018-03-05 Rodrigo Viviintel/intel_chipset.h: Sync Cannonlake IDs.
2018-03-05 Rob Clarkbump version for release
2018-03-05 Eric Engestrommeson: add configuration summary
2018-03-02 Michel Dänzertests/amdgpu: Fix misspellings of "suite"
2018-03-02 Chunming Zhoutest/amdgpu: disable bo eviction test by default
2018-02-28 Christian Königamdgpu: fix "add AMDGPU_VA_RANGE_HIGH"
2018-02-28 Christian Königamdgpu: add AMDGPU_VA_RANGE_HIGH
2018-02-28 Christian Königamdgpu: mostly revert "use the high VA range if possibl...
2018-02-26 Rob Clarkfreedreno: add interface to get buffer address
2018-02-23 Heiko Becker*-symbol-check: Don't hard-code nm executable
2018-02-20 Rob Herringandroid: fix gralloc_handle_create() problems
2018-02-20 Rob Herringandroid: add helper to convert buffer_handle_t to grall...
2018-02-20 Rob Herringandroid: fix mis-named alloc_handle_t
2018-02-20 Rob Herringandroid: revert making handle magic and version members...
2018-02-20 Jonathan Graymeson/configure.ac: pthread-stubs not present on OpenBSD
2018-02-20 Igor Gnatenkomeson: do not use cairo/valgrind if disabled
2018-02-19 Andrey Grodzovskyamdgpu: Fix mistake in initial hole size calculation.
2018-02-19 Thierry Redingdrm/tegra: Sanitize format modifiers
2018-02-19 Thierry Redingdrm/fourcc: Fix fourcc_mod_code() definition
2018-02-17 Marek OlšákRELEASING: mention meson
2018-02-17 Marek Olšákmeson: bump the version number
2018-02-17 Marek Olšákconfigure.ac: bump version to 2.4.90
2018-02-14 Robert Fossandroid: Change gralloc_handle_t members to be fixed...
2018-02-14 Robert Fossandroid: Remove member name from gralloc_handle_t
2018-02-14 Robert Fossandroid: Mark gralloc_handle_t magic variable as const
2018-02-14 Robert Fossandroid: Add version variable to gralloc_handle_t
2018-02-14 Robert Fossandroid: Move gralloc handle struct to libdrm
2018-02-12 Michel Dänzeramdgpu: Add amdgpu_query_sw_info to amdgpu-symbol-check
2018-02-09 Marek Olšákamdgpu: add amdgpu_query_sw_info for querying high...
2018-02-09 Dylan Bakermeson: include headers in root directory in ext_libdrm
2018-02-09 Chunming Zhouamdgpu: clean up non list code path for vamgr v2
2018-02-08 Michel DänzerRevert "amdgpu: clean up non list code path for vamgr"
2018-02-08 Chunming Zhoutests/amdgpu: add bo eviction test
2018-02-08 Chunming Zhouamdgpu: clean up non list code path for vamgr
2018-02-08 Chunming Zhouamdgpu: fix inefficient vamgr algorithm
2018-02-07 Chunming Zhoufix return value for syncobj wait
next