descriptionStable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - The Generic Buffer Manager; This module provides an abstraction that the caller can use to request a buffer from the underlying memory management system for the platform.
last changeWed, 24 Oct 2018 21:46:00 +0000 (14:46 -0700)
shortlog
2018-10-24 Bill YiMerge pie-platform-release to aosp-master - DO NOT... master
2018-10-19 Bill YiMerge pi-dr1-dev to aosp-master
2018-08-13 Xin LiMerge stage-dr1-aosp-master into stage-aosp-master
2018-08-04 Jerry ZhangMake libdrm recovery_available am: d9aac04d6c
2018-08-04 Jerry ZhangMake libdrm recovery_available
2018-07-20 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-19 Xin LiMerge pi-dev-plus-aosp-without-vendor into stage-dr1...
2018-07-18 Adrian Salidolibdrm: reduce number of reallocations in drmModeAtomic...
2018-07-17 Jerry ZhangMake libdrm recovery_available
2018-07-09 Adrian Salidolibdrm: reduce number of reallocations in drmModeAtomic...
2018-06-06 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export am: ad03011fcb
2018-06-06 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export
2018-06-05 Hemant Hariyaniomap: Add DRM_RDWR flag to dmabuf export
2018-05-02 Sean Paullibdrm: Add rotation property fields am: 7551405900
2018-05-02 Sean Paullibdrm: Add rotation property fields
2018-05-02 Sean Paullibdrm: Add rotation property fields
...
heads
2 years ago master
2 years ago d-pie-core-release
2 years ago d-oreo-mr1-core-release
2 years ago d-android10-core-release
3 years ago pie-release
3 years ago d-oreo-mr1-release
3 years ago oreo-mr1-release