1 cmake_minimum_required(VERSION 2.8)
2 project(kms++)
4 IF(NOT CMAKE_BUILD_TYPE)
5 SET(CMAKE_BUILD_TYPE Release CACHE STRING
6 "Choose the type of build, options are: Debug, Release."
7 FORCE)
8 ENDIF(NOT CMAKE_BUILD_TYPE)
10 set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
11 set(LIBKMS_ENABLE_LUA OFF CACHE BOOL "Enable Lua wrappers")
13 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
15 set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
17 # static link libc
18 # set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
20 find_package(PkgConfig REQUIRED)
21 pkg_check_modules(LIBDRM libdrm REQUIRED)
23 enable_testing()
25 add_subdirectory(libkms++)
26 add_subdirectory(libkmstest)
27 add_subdirectory(tests)
29 if(LIBKMS_ENABLE_PYTHON)
30 add_subdirectory(py)
31 endif()
33 if(LIBKMS_ENABLE_LUA)
34 add_subdirectory(lua)
35 endif()