Add kmscube
[android/external-libkmsxx.git] / CMakeLists.txt
1 cmake_minimum_required(VERSION 2.8)
2 project(kms++)
4 IF(NOT CMAKE_BUILD_TYPE)
5   SET(CMAKE_BUILD_TYPE Release CACHE STRING
6       "Choose the type of build, options are: Debug, Release."
7       FORCE)
8 ENDIF(NOT CMAKE_BUILD_TYPE)
10 set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
11 set(LIBKMS_ENABLE_LUA OFF CACHE BOOL "Enable Lua wrappers")
12 set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
14 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
16 set(CMAKE_POSITION_INDEPENDENT_CODE TRUE)
18 # static link libc
19 # set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++")
21 find_package(PkgConfig REQUIRED)
22 pkg_check_modules(LIBDRM libdrm REQUIRED)
24 enable_testing()
26 add_subdirectory(libkms++)
27 add_subdirectory(libkmstest)
28 add_subdirectory(tests)
30 if(LIBKMS_ENABLE_KMSCUBE)
31 add_subdirectory(kmscube)
32 endif()
34 if(LIBKMS_ENABLE_PYTHON)
35         add_subdirectory(py)
36 endif()
38 if(LIBKMS_ENABLE_LUA)
39         add_subdirectory(lua)
40 endif()