omapfb: add enum Flags for OmapFB
[android/external-libkmsxx.git] / LTO.cmake
1 function(check_lto)
2     if (DEFINED LTO_WORKS)
3         return()
4     endif()
6     set(LTO_WORKS FALSE CACHE INTERNAL "LTO works")
8     CHECK_CXX_COMPILER_FLAG("-flto" HAS_LTO_FLAG)
10     if (NOT HAS_LTO_FLAG)
11         return()
12     endif()
14     find_program(LTO_AR NAMES "${CMAKE_C_COMPILER}-ar" gcc-ar)
15     find_program(LTO_RANLIB NAMES "${CMAKE_C_COMPILER}-ranlib" gcc-ranlib)
17     if (NOT LTO_AR OR NOT LTO_RANLIB)
18         return()
19     endif()
21     EXECUTE_PROCESS(COMMAND "${LTO_AR}" --version RESULT_VARIABLE ret OUTPUT_QUIET ERROR_QUIET)
22     if (ret)
23         return()
24     endif()
26     EXECUTE_PROCESS(COMMAND "${LTO_RANLIB}" --version RESULT_VARIABLE ret OUTPUT_QUIET ERROR_QUIET)
27     if (ret)
28         return()
29     endif()
31     set(LTO_WORKS TRUE CACHE INTERNAL "LTO works")
32 endfunction()