1 #include <string.h>
2 #include <iostream>
3 #include <stdexcept>
5 #include <xf86drm.h>
6 #include <xf86drmMode.h>
8 #include "kms++.h"
10 using namespace std;
12 namespace kms
13 {
15 DrmObject::DrmObject(Card& card, uint32_t object_type)
16 :m_card(card), m_id(-1), m_object_type(object_type), m_idx(0)
17 {
18 }
20 DrmObject::DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx)
21 :m_card(card), m_id(id), m_object_type(object_type), m_idx(idx)
22 {
23 }
25 DrmObject::~DrmObject()
26 {
28 }
30 void DrmObject::set_id(uint32_t id)
31 {
32 m_id = id;
33 }
34 }