]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - kms++/inc/kms++/crtc.h
Crtc: add set_mode() which doesn't take a fb
[android/external-libkmsxx.git] / kms++ / inc / kms++ / crtc.h
1 #pragma once
3 #include <vector>
5 #include "drmpropobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmPropObject
13 {
14         friend class Card;
15         friend class Connector;
16 public:
17         void refresh();
19         const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
21         int set_mode(Connector* conn, const Videomode& mode);
22         int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
24         int set_plane(Plane *plane, Framebuffer &fb,
25                       int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
26                       float src_x, float src_y, float src_w, float src_h);
27         int disable_mode();
29         int disable_plane(Plane* plane);
31         Plane* get_primary_plane();
33         int page_flip(Framebuffer& fb, void *data);
35         uint32_t buffer_id() const;
36         uint32_t x() const;
37         uint32_t y() const;
38         uint32_t width() const;
39         uint32_t height() const;
40         int mode_valid() const;
41         Videomode mode() const;
42         int gamma_size() const;
43 private:
44         Crtc(Card& card, uint32_t id, uint32_t idx);
45         ~Crtc();
47         void setup();
48         void restore_mode(Connector *conn);
50         CrtcPriv* m_priv;
52         std::vector<Plane*> m_possible_planes;
53 };
54 }