ec28d45ea08d52d44f7f0ba83d96c1da9479d498
[android/external-libkmsxx.git] / kms++ / inc / kms++ / drmpropobject.h
1 #pragma once
3 #include <map>
4 #include <memory>
6 #include "drmobject.h"
7 #include "decls.h"
9 namespace kms
10 {
12 class DrmPropObject : public DrmObject
13 {
14         friend class Card;
15 public:
16         void refresh_props();
17         uint64_t get_prop_value(uint32_t id) const;
18         uint64_t get_prop_value(const std::string& name) const;
19         std::unique_ptr<Blob> get_prop_value_as_blob(const std::string& name) const;
21         const std::map<uint32_t, uint64_t>& get_prop_map() const { return m_prop_values; }
23         int set_prop_value(uint32_t id, uint64_t value);
24         int set_prop_value(const std::string& name, uint64_t value);
26 protected:
27         DrmPropObject(Card& card, uint32_t object_type);
28         DrmPropObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
30         virtual ~DrmPropObject();
32 private:
33         std::map<uint32_t, uint64_t> m_prop_values;
34 };
35 }