1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
8 #include <cerrno>
10 #include <xf86drm.h>
11 #include <xf86drmMode.h>
13 #include <kms++/kms++.h>
15 using namespace std;
17 namespace kms
18 {
20 Card::Card()
21 : Card("/dev/dri/card0")
22 {
23 }
26 Card::Card(const std::string& device)
27 {
28 int fd = open(device.c_str(), O_RDWR | O_CLOEXEC);
29 if (fd < 0)
30 throw invalid_argument(string(strerror(errno)) + " opening " + device);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 if (getenv("KMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
39 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
40 m_has_universal_planes = r == 0;
41 } else {
42 m_has_universal_planes = false;
43 }
45 #ifdef DRM_CLIENT_CAP_ATOMIC
46 if (getenv("KMSXX_DISABLE_ATOMIC") == 0) {
47 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
48 m_has_atomic = r == 0;
49 } else {
50 m_has_atomic = false;
51 }
52 #else
53 m_has_atomic = false;
54 #endif
56 uint64_t has_dumb;
57 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
58 if (r || !has_dumb)
59 throw invalid_argument("Dumb buffers not available");
61 auto res = drmModeGetResources(m_fd);
62 if (!res)
63 throw invalid_argument("Can't get card resources");
65 for (int i = 0; i < res->count_connectors; ++i) {
66 uint32_t id = res->connectors[i];
67 auto ob = new Connector(*this, id, i);
68 m_obmap[id] = ob;
69 m_connectors.push_back(ob);
70 }
72 for (int i = 0; i < res->count_crtcs; ++i) {
73 uint32_t id = res->crtcs[i];
74 auto ob = new Crtc(*this, id, i);
75 m_obmap[id] = ob;
76 m_crtcs.push_back(ob);
77 }
79 for (int i = 0; i < res->count_encoders; ++i) {
80 uint32_t id = res->encoders[i];
81 auto ob = new Encoder(*this, id, i);
82 m_obmap[id] = ob;
83 m_encoders.push_back(ob);
84 }
86 drmModeFreeResources(res);
88 auto planeRes = drmModeGetPlaneResources(m_fd);
90 for (uint i = 0; i < planeRes->count_planes; ++i) {
91 uint32_t id = planeRes->planes[i];
92 auto ob = new Plane(*this, id, i);
93 m_obmap[id] = ob;
94 m_planes.push_back(ob);
95 }
97 drmModeFreePlaneResources(planeRes);
99 // collect all possible props
100 for (auto ob : get_objects()) {
101 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
103 if (props == nullptr)
104 continue;
106 for (unsigned i = 0; i < props->count_props; ++i) {
107 uint32_t prop_id = props->props[i];
109 if (m_obmap.find(prop_id) == m_obmap.end()) {
110 auto ob = new Property(*this, prop_id);
111 m_obmap[prop_id] = ob;
112 m_properties.push_back(ob);
113 }
114 }
116 drmModeFreeObjectProperties(props);
117 }
119 for (auto pair : m_obmap)
120 pair.second->setup();
121 }
123 Card::~Card()
124 {
125 restore_modes();
127 while (m_framebuffers.size() > 0)
128 delete m_framebuffers.back();
130 for (auto pair : m_obmap)
131 delete pair.second;
133 close(m_fd);
134 }
136 void Card::drop_master()
137 {
138 drmDropMaster(fd());
139 }
141 void Card::restore_modes()
142 {
143 for (auto conn : get_connectors())
144 conn->restore_mode();
145 }
147 Connector* Card::get_first_connected_connector() const
148 {
149 for(auto c : m_connectors) {
150 if (c->connected())
151 return c;
152 }
154 throw invalid_argument("no connected connectors");
155 }
157 DrmObject* Card::get_object(uint32_t id) const
158 {
159 auto iter = m_obmap.find(id);
160 if (iter != m_obmap.end())
161 return iter->second;
162 return nullptr;
163 }
165 const vector<DrmObject*> Card::get_objects() const
166 {
167 vector<DrmObject*> v;
168 for(auto pair : m_obmap)
169 v.push_back(pair.second);
170 return v;
171 }
173 Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
174 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
175 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
176 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
177 Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
179 std::vector<kms::Pipeline> Card::get_connected_pipelines()
180 {
181 vector<Pipeline> outputs;
183 for (auto conn : get_connectors())
184 {
185 if (conn->connected() == false)
186 continue;
188 Crtc* crtc = conn->get_current_crtc();
190 if (!crtc) {
191 for (auto possible : conn->get_possible_crtcs()) {
192 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
193 crtc = possible;
194 break;
195 }
196 }
197 }
199 if (!crtc)
200 throw invalid_argument(string("Connector #") +
201 to_string(conn->idx()) +
202 " has no possible crtcs");
204 outputs.push_back(Pipeline { crtc, conn });
205 }
207 return outputs;
208 }
210 static void page_flip_handler(int fd, unsigned int frame,
211 unsigned int sec, unsigned int usec,
212 void *data)
213 {
214 auto handler = (PageFlipHandlerBase*)data;
215 double time = sec + usec / 1000000.0;
216 handler->handle_page_flip(frame, time);
217 }
219 void Card::call_page_flip_handlers()
220 {
221 drmEventContext ev { };
222 ev.version = DRM_EVENT_CONTEXT_VERSION;
223 ev.page_flip_handler = page_flip_handler;
225 drmHandleEvent(fd(), &ev);
226 }
228 int Card::disable_all()
229 {
230 AtomicReq req(*this);
232 for (Crtc* c : m_crtcs) {
233 req.add(c, {
234 { "ACTIVE", 0 },
235 });
236 }
238 for (Plane* p : m_planes) {
239 req.add(p, {
240 { "FB_ID", 0 },
241 { "CRTC_ID", 0 },
242 });
243 }
245 return req.commit_sync(true);
246 }
248 }