f7f1a5aa3598c246807afaa6e6e90bafb1212a47
1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include <kms++/kms++.h>
14 using namespace std;
16 namespace kms
17 {
19 Card::Card()
20 : Card("/dev/dri/card0")
21 {
22 }
25 Card::Card(const std::string& device)
26 {
27 int fd = open(device.c_str(), O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " + device);
30 m_fd = fd;
32 int r;
34 r = drmSetMaster(fd);
35 m_master = r == 0;
37 if (getenv("KMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
38 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
39 m_has_universal_planes = r == 0;
40 } else {
41 m_has_universal_planes = false;
42 }
44 #ifdef DRM_CLIENT_CAP_ATOMIC
45 if (getenv("KMSXX_DISABLE_ATOMIC") == 0) {
46 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
47 m_has_atomic = r == 0;
48 } else {
49 m_has_atomic = false;
50 }
51 #else
52 m_has_atomic = false;
53 #endif
55 uint64_t has_dumb;
56 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
57 if (r || !has_dumb)
58 throw invalid_argument("Dumb buffers not available");
60 auto res = drmModeGetResources(m_fd);
61 if (!res)
62 throw invalid_argument("Can't get card resources");
64 for (int i = 0; i < res->count_connectors; ++i) {
65 uint32_t id = res->connectors[i];
66 auto ob = new Connector(*this, id, i);
67 m_obmap[id] = ob;
68 m_connectors.push_back(ob);
69 }
71 for (int i = 0; i < res->count_crtcs; ++i) {
72 uint32_t id = res->crtcs[i];
73 auto ob = new Crtc(*this, id, i);
74 m_obmap[id] = ob;
75 m_crtcs.push_back(ob);
76 }
78 for (int i = 0; i < res->count_encoders; ++i) {
79 uint32_t id = res->encoders[i];
80 auto ob = new Encoder(*this, id, i);
81 m_obmap[id] = ob;
82 m_encoders.push_back(ob);
83 }
85 drmModeFreeResources(res);
87 auto planeRes = drmModeGetPlaneResources(m_fd);
89 for (uint i = 0; i < planeRes->count_planes; ++i) {
90 uint32_t id = planeRes->planes[i];
91 auto ob = new Plane(*this, id, i);
92 m_obmap[id] = ob;
93 m_planes.push_back(ob);
94 }
96 drmModeFreePlaneResources(planeRes);
98 // collect all possible props
99 for (auto ob : get_objects()) {
100 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
102 if (props == nullptr)
103 continue;
105 for (unsigned i = 0; i < props->count_props; ++i) {
106 uint32_t prop_id = props->props[i];
108 if (m_obmap.find(prop_id) == m_obmap.end()) {
109 auto ob = new Property(*this, prop_id);
110 m_obmap[prop_id] = ob;
111 m_properties.push_back(ob);
112 }
113 }
115 drmModeFreeObjectProperties(props);
116 }
118 for (auto pair : m_obmap)
119 pair.second->setup();
120 }
122 Card::~Card()
123 {
124 restore_modes();
126 while (m_framebuffers.size() > 0)
127 delete m_framebuffers.back();
129 for (auto pair : m_obmap)
130 delete pair.second;
132 close(m_fd);
133 }
135 void Card::drop_master()
136 {
137 drmDropMaster(fd());
138 }
140 void Card::restore_modes()
141 {
142 for (auto conn : get_connectors())
143 conn->restore_mode();
144 }
146 Connector* Card::get_first_connected_connector() const
147 {
148 for(auto c : m_connectors) {
149 if (c->connected())
150 return c;
151 }
153 throw invalid_argument("no connected connectors");
154 }
156 DrmObject* Card::get_object(uint32_t id) const
157 {
158 auto iter = m_obmap.find(id);
159 if (iter != m_obmap.end())
160 return iter->second;
161 return nullptr;
162 }
164 const vector<DrmObject*> Card::get_objects() const
165 {
166 vector<DrmObject*> v;
167 for(auto pair : m_obmap)
168 v.push_back(pair.second);
169 return v;
170 }
172 Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
173 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
174 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
175 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
176 Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
178 std::vector<kms::Pipeline> Card::get_connected_pipelines()
179 {
180 vector<Pipeline> outputs;
182 for (auto conn : get_connectors())
183 {
184 if (conn->connected() == false)
185 continue;
187 Crtc* crtc = conn->get_current_crtc();
189 if (!crtc) {
190 for (auto possible : conn->get_possible_crtcs()) {
191 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
192 crtc = possible;
193 break;
194 }
195 }
196 }
198 if (!crtc)
199 throw invalid_argument(string("Connector #") +
200 to_string(conn->idx()) +
201 " has no possible crtcs");
203 outputs.push_back(Pipeline { crtc, conn });
204 }
206 return outputs;
207 }
209 static void page_flip_handler(int fd, unsigned int frame,
210 unsigned int sec, unsigned int usec,
211 void *data)
212 {
213 auto handler = (PageFlipHandlerBase*)data;
214 double time = sec + usec / 1000000.0;
215 handler->handle_page_flip(frame, time);
216 }
218 void Card::call_page_flip_handlers()
219 {
220 drmEventContext ev { };
221 ev.version = DRM_EVENT_CONTEXT_VERSION;
222 ev.page_flip_handler = page_flip_handler;
224 drmHandleEvent(fd(), &ev);
225 }
227 int Card::disable_all()
228 {
229 AtomicReq req(*this);
231 for (Crtc* c : m_crtcs) {
232 req.add(c, {
233 { "ACTIVE", 0 },
234 });
235 }
237 for (Plane* p : m_planes) {
238 req.add(p, {
239 { "FB_ID", 0 },
240 { "CRTC_ID", 0 },
241 });
242 }
244 return req.commit_sync(true);
245 }
247 }