5a688f6052abb82ef5fc9c6cb49fa5be1f3a56c1
[android/external-libkmsxx.git] / kms++util / inc / kms++util / kms++util.h
1 #pragma once
3 #include <kms++/kms++.h>
5 #include <kms++util/color.h>
6 #include <kms++util/strhelpers.h>
7 #include <kms++util/cpuframebuffer.h>
8 #include <kms++util/extcpuframebuffer.h>
9 #include <kms++util/stopwatch.h>
10 #include <kms++util/opts.h>
11 #include <kms++util/resourcemanager.h>
13 #include <cstdio>
14 #include <cstdlib>
16 namespace kms
17 {
18 class IMappedFramebuffer;
20 void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color);
21 void draw_yuv422_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2);
22 void draw_yuv420_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y,
23                                    YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4);
24 void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color);
25 void draw_text(IMappedFramebuffer& buf, uint32_t x, uint32_t y, const std::string& str, RGB color);
27 void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width);
29 void draw_test_pattern(IMappedFramebuffer &fb);
31 Connector* resolve_connector(Card& card, const std::string& str);
32 }
34 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
36 #define unlikely(x) __builtin_expect(!!(x), 0)
38 /* __STRING(x) is a glibcism (i.e. not standard), which happens to also
39  * be available in uClibc. However, musl does not define it. Do it here.
40  */
41 #ifndef __STRING
42 #define __STRING(x) #x
43 #endif
45 #define ASSERT(x) \
46         if (unlikely(!(x))) { \
47                 fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \
48                 abort(); \
49         }
51 #define FAIL(fmt, ...) \
52         do { \
53                 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
54                 abort(); \
55         } while(0)
57 #define FAIL_IF(x, fmt, ...) \
58         if (unlikely(x)) { \
59                 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
60                 abort(); \
61         }
63 #define EXIT(fmt, ...) \
64         do { \
65                 fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
66                 exit(-1); \
67         } while(0)