libkmsxx: Add Android.bp file to build with AOSP
[android/external-libkmsxx.git] / kms++util / src / color.cpp
1 #include <kms++util/color.h>
3 namespace kms
4 {
5 RGB::RGB()
6 {
7         r = g = b = 0;
8         a = 255;
9 }
11 RGB::RGB(uint8_t r, uint8_t g, uint8_t b)
12         :RGB(255, r, g, b)
13 {
14 }
16 RGB::RGB(uint8_t a, uint8_t r, uint8_t g, uint8_t b)
17 {
18         this->r = r;
19         this->g = g;
20         this->b = b;
21         this->a = a;
22 }
24 RGB::RGB(uint32_t argb)
25 {
26         this->b = (argb >> 0) & 0xff;
27         this->g = (argb >> 8) & 0xff;
28         this->r = (argb >> 16) & 0xff;
29         this->a = (argb >> 24) & 0xff;
30 }
32 uint32_t RGB::rgb888() const
33 {
34         return (r << 16) | (g << 8) | (b << 0);
35 }
37 uint32_t RGB::bgr888() const
38 {
39         return (b << 16) | (g << 8) | (r << 0);
40 }
42 uint32_t RGB::argb8888() const
43 {
44         return (a << 24) | (r << 16) | (g << 8) | (b << 0);
45 }
47 uint32_t RGB::abgr8888() const
48 {
49         return (a << 24) | (b << 16) | (g << 8) | (r << 0);
50 }
52 uint16_t RGB::rgb565() const
53 {
54         return ((r >> 3) << 11) | ((g >> 2) << 5) | ((b >> 3) << 0);
55 }
57 uint16_t RGB::bgr565() const
58 {
59         return ((b >> 3) << 11) | ((g >> 2) << 5) | ((r >> 3) << 0);
60 }
62 YUV RGB::yuv(YUVType type) const
63 {
64         return YUV(*this, type);
65 }
67 #define CF_ONE (256)
68 #define CF(a, b, c) { ((int) ((a) * CF_ONE)), ((int) ((b) * CF_ONE)), ((int) ((c) * CF_ONE)) }
69 #define CLAMP(a) ((a) > (CF_ONE-1) ? (CF_ONE-1) : (a) < 0 ? 0 : (a))
71 const int YUVcoef[static_cast<unsigned>(YUVType::MAX)][3][3] = {
72         [static_cast<unsigned>(YUVType::BT601_Lim)] = {
73                 CF( 0.257,  0.504,  0.098),
74                 CF(-0.148, -0.291,  0.439),
75                 CF( 0.439, -0.368, -0.071) },
76         [static_cast<unsigned>(YUVType::BT601_Full)] = {
77                 CF( 0.299,  0.587,  0.114),
78                 CF(-0.169, -0.331,  0.500),
79                 CF( 0.500, -0.419, -0.081) },
80         [static_cast<unsigned>(YUVType::BT709_Lim)] = {
81                 CF( 0.1826,  0.6142,  0.0620),
82                 CF(-0.1006, -0.3386,  0.4392),
83                 CF( 0.4392, -0.3989, -0.0403) },
84         [static_cast<unsigned>(YUVType::BT709_Full)] = {
85                 CF( 0.2126,  0.7152,  0.0722),
86                 CF(-0.1146, -0.3854,  0.5000),
87                 CF( 0.5000, -0.4542, -0.0468) },
88 };
90 const int YUVoffset[static_cast<unsigned>(YUVType::MAX)][3] = {
91         [static_cast<unsigned>(YUVType::BT601_Lim)]  = CF(0.0625,  0.5,  0.5),
92         [static_cast<unsigned>(YUVType::BT601_Full)] = CF(     0,  0.5,  0.5),
93         [static_cast<unsigned>(YUVType::BT709_Lim)]  = CF(0.0625,  0.5,  0.5),
94         [static_cast<unsigned>(YUVType::BT709_Full)] = CF(     0,  0.5,  0.5),
95 };
97 YUV::YUV()
98 {
99         y = u = v = a = 0;
102 YUV::YUV(uint8_t y, uint8_t u, uint8_t v)
104         this->y = y;
105         this->u = u;
106         this->v = v;
107         this->a = 0;
110 static inline
111 uint8_t MAKE_YUV_Y(uint8_t r, uint8_t g, uint8_t b, YUVType type)
113         unsigned tidx = static_cast<unsigned>(type);
115         return CLAMP(((YUVcoef[tidx][0][0] * r + YUVcoef[tidx][0][1] * g +
116                       YUVcoef[tidx][0][2] * b + CF_ONE/2) / CF_ONE) +
117                      YUVoffset[tidx][0]);
120 static inline
121 uint8_t MAKE_YUV_U(uint8_t r, uint8_t g, uint8_t b, YUVType type)
123         unsigned tidx = static_cast<unsigned>(type);
125         return CLAMP(((YUVcoef[tidx][1][0] * r + YUVcoef[tidx][1][1] * g +
126                        YUVcoef[tidx][1][2] * b + CF_ONE/2) / CF_ONE) +
127                      YUVoffset[tidx][1]);
130 static inline
131 uint8_t MAKE_YUV_V(uint8_t r, uint8_t g, uint8_t b, YUVType type)
133         unsigned tidx = static_cast<unsigned>(type);
135         return CLAMP(((YUVcoef[tidx][2][0] * r + YUVcoef[tidx][2][1] * g +
136                        YUVcoef[tidx][2][2] * b + CF_ONE/2) / CF_ONE) +
137                      YUVoffset[tidx][2]);
140 YUV::YUV(const RGB& rgb, YUVType type)
142         this->y = MAKE_YUV_Y(rgb.r, rgb.g, rgb.b, type);
143         this->u = MAKE_YUV_U(rgb.r, rgb.g, rgb.b, type);
144         this->v = MAKE_YUV_V(rgb.r, rgb.g, rgb.b, type);
145         this->a = rgb.a;