Merge branch 'master' of git://github.com/jsarha/kmsxx
[android/external-libkmsxx.git] / kms++util / src / colorbar.cpp
1 #include <cstdint>
3 #include <kms++/kms++.h>
4 #include <kms++util/kms++util.h>
6 namespace kms
7 {
8 static const RGB colors32[] = {
9         RGB(255, 255, 255),
10         RGB(255, 0, 0),
11         RGB(255, 255, 255),
12         RGB(0, 255, 0),
13         RGB(255, 255, 255),
14         RGB(0, 0, 255),
15         RGB(255, 255, 255),
16         RGB(200, 200, 200),
17         RGB(255, 255, 255),
18         RGB(100, 100, 100),
19         RGB(255, 255, 255),
20         RGB(50, 50, 50),
21 };
23 static const uint16_t colors16[] = {
24         colors32[0].rgb565(),
25         colors32[1].rgb565(),
26         colors32[2].rgb565(),
27         colors32[3].rgb565(),
28         colors32[4].rgb565(),
29         colors32[5].rgb565(),
30         colors32[6].rgb565(),
31         colors32[7].rgb565(),
32         colors32[8].rgb565(),
33         colors32[9].rgb565(),
34         colors32[10].rgb565(),
35         colors32[11].rgb565(),
36 };
38 static void drm_draw_color_bar_rgb888(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
39 {
40         for (unsigned y = 0; y < buf.height(); ++y) {
41                 RGB bcol = colors32[y * ARRAY_SIZE(colors32) / buf.height()];
42                 uint32_t *line = (uint32_t*)(buf.map(0) + buf.stride(0) * y);
44                 if (old_xpos >= 0) {
45                         for (int x = old_xpos; x < old_xpos + width; ++x)
46                                 line[x] = 0;
47                 }
49                 for (int x = xpos; x < xpos + width; ++x)
50                         line[x] = bcol.argb8888();
51         }
52 }
54 static void drm_draw_color_bar_rgb565(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
55 {
56         static_assert(ARRAY_SIZE(colors32) == ARRAY_SIZE(colors16), "bad colors arrays");
58         for (unsigned y = 0; y < buf.height(); ++y) {
59                 uint16_t bcol = colors16[y * ARRAY_SIZE(colors16) / buf.height()];
60                 uint16_t *line = (uint16_t*)(buf.map(0) + buf.stride(0) * y);
62                 if (old_xpos >= 0) {
63                         for (int x = old_xpos; x < old_xpos + width; ++x)
64                                 line[x] = 0;
65                 }
67                 for (int x = xpos; x < xpos + width; ++x)
68                         line[x] = bcol;
69         }
70 }
72 static void drm_draw_color_bar_semiplanar_yuv(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
73 {
74         const uint8_t colors[] = {
75                 0xff,
76                 0x00,
77                 0xff,
78                 0x20,
79                 0xff,
80                 0x40,
81                 0xff,
82                 0x80,
83                 0xff,
84         };
86         for (unsigned y = 0; y < buf.height(); ++y) {
87                 unsigned int bcol = colors[y * ARRAY_SIZE(colors) / buf.height()];
88                 uint8_t *line = (uint8_t*)(buf.map(0) + buf.stride(0) * y);
90                 if (old_xpos >= 0) {
91                         for (int x = old_xpos; x < old_xpos + width; ++x)
92                                 line[x] = 0;
93                 }
95                 for (int x = xpos; x < xpos + width; ++x)
96                         line[x] = bcol;
97         }
98 }
100 void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
102         switch (buf.format()) {
103         case PixelFormat::NV12:
104         case PixelFormat::NV21:
105                 // XXX not right but gets something on the screen
106                 drm_draw_color_bar_semiplanar_yuv(buf, old_xpos, xpos, width);
107                 break;
109         case PixelFormat::YUYV:
110         case PixelFormat::UYVY:
111                 // XXX not right but gets something on the screen
112                 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
113                 break;
115         case PixelFormat::RGB565:
116                 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
117                 break;
119         case PixelFormat::BGR565:
120                 // XXX not right, red and blue are reversed
121                 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
122                 break;
124         case PixelFormat::XRGB8888:
125                 drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
126                 break;
128         default:
129                 ASSERT(false);
130         }