]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - kms++util/src/resourcemanager.cpp
5c83ad77758ca7a1e0086484d219c88bdb9d9925
[android/external-libkmsxx.git] / kms++util / src / resourcemanager.cpp
1 #include <kms++util/resourcemanager.h>
2 #include <algorithm>
3 #include <kms++util/strhelpers.h>
5 using namespace kms;
6 using namespace std;
8 template<class C, class T>
9 auto contains(const C& v, const T& x)
10 -> decltype(end(v), true)
11 {
12         return end(v) != std::find(begin(v), end(v), x);
13 }
15 ResourceManager::ResourceManager(Card& card)
16         : m_card(card)
17 {
18 }
20 void ResourceManager::reset()
21 {
22         m_reserved_connectors.clear();
23         m_reserved_crtcs.clear();
24         m_reserved_planes.clear();
25 }
27 static Connector* find_connector(Card& card, const vector<Connector*> reserved)
28 {
29         for (Connector* conn : card.get_connectors()) {
30                 if (!conn->connected())
31                         continue;
33                 if (contains(reserved, conn))
34                         continue;
36                 return conn;
37         }
39         return nullptr;
40 }
42 static Connector* resolve_connector(Card& card, const string& name, const vector<Connector*> reserved)
43 {
44         auto connectors = card.get_connectors();
46         if (name[0] == '@') {
47                 char* endptr;
48                 unsigned id = strtoul(name.c_str() + 1, &endptr, 10);
49                 if (*endptr == 0) {
50                         Connector* c = card.get_connector(id);
52                         if (!c || contains(reserved, c))
53                                 return nullptr;
55                         return c;
56                 }
57         } else {
58                 char* endptr;
59                 unsigned idx = strtoul(name.c_str(), &endptr, 10);
60                 if (*endptr == 0) {
61                         if (idx >= connectors.size())
62                                 return nullptr;
64                         Connector* c = connectors[idx];
66                         if (contains(reserved, c))
67                                 return nullptr;
69                         return c;
70                 }
71         }
73         for (Connector* conn : connectors) {
74                 if (to_lower(conn->fullname()).find(to_lower(name)) == string::npos)
75                         continue;
77                 if (contains(reserved, conn))
78                         continue;
80                 return conn;
81         }
83         return nullptr;
84 }
86 Connector* ResourceManager::reserve_connector(const string& name)
87 {
88         Connector* conn;
90         if (name.empty())
91                 conn = find_connector(m_card, m_reserved_connectors);
92         else
93                 conn = resolve_connector(m_card, name, m_reserved_connectors);
95         if (!conn)
96                 return nullptr;
98         m_reserved_connectors.push_back(conn);
99         return conn;
102 Connector* ResourceManager::reserve_connector(Connector* conn)
104         if (contains(m_reserved_connectors, conn))
105                 return nullptr;
107         m_reserved_connectors.push_back(conn);
108         return conn;
111 Crtc* ResourceManager::reserve_crtc(Connector* conn)
113         if (Crtc* crtc = conn->get_current_crtc()) {
114                 m_reserved_crtcs.push_back(crtc);
115                 return crtc;
116         }
118         for (Crtc* crtc : conn->get_possible_crtcs()) {
119                 if (contains(m_reserved_crtcs, crtc))
120                         continue;
122                 m_reserved_crtcs.push_back(crtc);
123                 return crtc;
124         }
126         return nullptr;
129 Plane* ResourceManager::reserve_plane(Crtc* crtc, PlaneType type, PixelFormat format)
131         for (Plane* plane : crtc->get_possible_planes()) {
132                 if (plane->plane_type() != type)
133                         continue;
135                 if (format != PixelFormat::Undefined && !plane->supports_format(format))
136                         continue;
138                 if (contains(m_reserved_planes, plane))
139                         continue;
141                 m_reserved_planes.push_back(plane);
142                 return plane;
143         }
145         return nullptr;
148 Plane* ResourceManager::reserve_primary_plane(Crtc* crtc, PixelFormat format)
150         return reserve_plane(crtc, PlaneType::Primary, format);
153 Plane* ResourceManager::reserve_overlay_plane(Crtc* crtc, PixelFormat format)
155         return reserve_plane(crtc, PlaneType::Overlay, format);