videodevice: Fix minor spacing
[android/external-libkmsxx.git] / kms++util / src / videodevice.cpp
1 #include <string>
3 #include <sys/types.h>
4 #include <sys/stat.h>
5 #include <fcntl.h>
6 #include <linux/videodev2.h>
7 #include <sys/ioctl.h>
8 #include <unistd.h>
9 #include <system_error>
11 #include <kms++/kms++.h>
12 #include <kms++util/kms++util.h>
13 #include <kms++util/videodevice.h>
15 using namespace std;
16 using namespace kms;
18 /* V4L2 helper funcs */
19 static vector<PixelFormat> v4l2_get_formats(int fd, uint32_t buf_type)
20 {
21         vector<PixelFormat> v;
23         v4l2_fmtdesc desc { };
24         desc.type = buf_type;
26         while (ioctl(fd, VIDIOC_ENUM_FMT, &desc) == 0) {
27                 v.push_back((PixelFormat)desc.pixelformat);
28                 desc.index++;
29         }
31         return v;
32 }
34 static void v4l2_set_format(int fd, PixelFormat fmt, uint32_t width, uint32_t height, uint32_t buf_type)
35 {
36         int r;
38         v4l2_format v4lfmt { };
40         v4lfmt.type = buf_type;
41         r = ioctl(fd, VIDIOC_G_FMT, &v4lfmt);
42         ASSERT(r == 0);
44         const PixelFormatInfo& pfi = get_pixel_format_info(fmt);
46         bool mplane = buf_type == V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE || buf_type == V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
48         if (mplane) {
49                 v4l2_pix_format_mplane& mp = v4lfmt.fmt.pix_mp;
51                 mp.pixelformat = (uint32_t)fmt;
52                 mp.width = width;
53                 mp.height = height;
55                 mp.num_planes = pfi.num_planes;
57                 for (unsigned i = 0; i < pfi.num_planes; ++i) {
58                         const PixelFormatPlaneInfo& pfpi = pfi.planes[i];
59                         v4l2_plane_pix_format& p = mp.plane_fmt[i];
61                         p.bytesperline = width * pfpi.bitspp / 8;
62                         p.sizeimage = p.bytesperline * height / pfpi.ysub;
63                 }
65                 r = ioctl(fd, VIDIOC_S_FMT, &v4lfmt);
66                 ASSERT(r == 0);
68                 ASSERT(mp.pixelformat == (uint32_t)fmt);
69                 ASSERT(mp.width == width);
70                 ASSERT(mp.height == height);
72                 ASSERT(mp.num_planes == pfi.num_planes);
74                 for (unsigned i = 0; i < pfi.num_planes; ++i) {
75                         const PixelFormatPlaneInfo& pfpi = pfi.planes[i];
76                         v4l2_plane_pix_format& p = mp.plane_fmt[i];
78                         ASSERT(p.bytesperline == width * pfpi.bitspp / 8);
79                         ASSERT(p.sizeimage == p.bytesperline * height / pfpi.ysub);
80                 }
81         } else {
82                 ASSERT(pfi.num_planes == 1);
84                 v4lfmt.fmt.pix.pixelformat = (uint32_t)fmt;
85                 v4lfmt.fmt.pix.width = width;
86                 v4lfmt.fmt.pix.height = height;
87                 v4lfmt.fmt.pix.bytesperline = width * pfi.planes[0].bitspp / 8;
89                 r = ioctl(fd, VIDIOC_S_FMT, &v4lfmt);
90                 ASSERT(r == 0);
92                 ASSERT(v4lfmt.fmt.pix.pixelformat == (uint32_t)fmt);
93                 ASSERT(v4lfmt.fmt.pix.width == width);
94                 ASSERT(v4lfmt.fmt.pix.height == height);
95                 ASSERT(v4lfmt.fmt.pix.bytesperline == width * pfi.planes[0].bitspp / 8);
96         }
97 }
99 static void v4l2_request_bufs(int fd, uint32_t queue_size, uint32_t buf_type)
101         v4l2_requestbuffers v4lreqbuf { };
102         v4lreqbuf.type = buf_type;
103         v4lreqbuf.memory = V4L2_MEMORY_DMABUF;
104         v4lreqbuf.count = queue_size;
105         int r = ioctl(fd, VIDIOC_REQBUFS, &v4lreqbuf);
106         ASSERT(r == 0);
107         ASSERT(v4lreqbuf.count == queue_size);
110 static void v4l2_queue_dmabuf(int fd, uint32_t index, DumbFramebuffer* fb, uint32_t buf_type)
112         v4l2_buffer buf { };
113         buf.type = buf_type;
114         buf.memory = V4L2_MEMORY_DMABUF;
115         buf.index = index;
117         const PixelFormatInfo& pfi = get_pixel_format_info(fb->format());
119         bool mplane = buf_type == V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE || buf_type == V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
121         if (mplane) {
122                 buf.length = pfi.num_planes;
124                 v4l2_plane planes[4] { };
125                 buf.m.planes = planes;
127                 for (unsigned i = 0; i < pfi.num_planes; ++i) {
128                         planes[i].m.fd = fb->prime_fd(i);
129                         planes[i].bytesused = fb->size(i);
130                         planes[i].length = fb->size(i);
131                 }
133                 int r = ioctl(fd, VIDIOC_QBUF, &buf);
134                 ASSERT(r == 0);
135         } else {
136                 buf.m.fd = fb->prime_fd(0);
138                 int r = ioctl(fd, VIDIOC_QBUF, &buf);
139                 ASSERT(r == 0);
140         }
143 static uint32_t v4l2_dequeue(int fd, uint32_t buf_type)
145         v4l2_buffer buf { };
146         buf.type = buf_type;
147         buf.memory = V4L2_MEMORY_DMABUF;
149         // V4L2 crashes if planes are not set
150         v4l2_plane planes[4] { };
151         buf.m.planes = planes;
152         buf.length = 4;
154         int r = ioctl(fd, VIDIOC_DQBUF, &buf);
155         if (r)
156                 throw system_error(errno, generic_category());
158         return buf.index;
164 VideoDevice::VideoDevice(const string& dev)
165         :VideoDevice(::open(dev.c_str(), O_RDWR | O_NONBLOCK))
169 VideoDevice::VideoDevice(int fd)
170         : m_fd(fd), m_has_capture(false), m_has_output(false), m_has_m2m(false), m_capture_streamer(0), m_output_streamer(0)
172         FAIL_IF(fd < 0, "Bad fd");
174         struct v4l2_capability cap = { };
175         int r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
176         ASSERT(r == 0);
178         if (cap.capabilities & V4L2_CAP_VIDEO_CAPTURE_MPLANE) {
179                 m_has_capture = true;
180                 m_has_mplane_capture = true;
181         } else if (cap.capabilities & V4L2_CAP_VIDEO_CAPTURE) {
182                 m_has_capture = true;
183                 m_has_mplane_capture = false;
184         }
186         if (cap.capabilities & V4L2_CAP_VIDEO_OUTPUT_MPLANE) {
187                 m_has_output = true;
188                 m_has_mplane_output = true;
189         } else if (cap.capabilities & V4L2_CAP_VIDEO_OUTPUT) {
190                 m_has_output = true;
191                 m_has_mplane_output = false;
192         }
194         if (cap.capabilities & V4L2_CAP_VIDEO_M2M_MPLANE) {
195                 m_has_m2m = true;
196                 m_has_capture = true;
197                 m_has_output = true;
198                 m_has_mplane_m2m = true;
199                 m_has_mplane_capture = true;
200                 m_has_mplane_output = true;
201         } else if (cap.capabilities & V4L2_CAP_VIDEO_M2M) {
202                 m_has_m2m = true;
203                 m_has_capture = true;
204                 m_has_output = true;
205                 m_has_mplane_m2m = false;
206                 m_has_mplane_capture = false;
207                 m_has_mplane_output = false;
208         }
211 VideoDevice::~VideoDevice()
213         ::close(m_fd);
216 VideoStreamer* VideoDevice::get_capture_streamer()
218         ASSERT(m_has_capture);
220         if (!m_capture_streamer) {
221                 auto type = m_has_mplane_capture ? VideoStreamer::StreamerType::CaptureMulti : VideoStreamer::StreamerType::CaptureSingle;
222                 m_capture_streamer = new VideoStreamer(m_fd, type);
223         }
225         return m_capture_streamer;
228 VideoStreamer* VideoDevice::get_output_streamer()
230         ASSERT(m_has_output);
232         if (!m_output_streamer) {
233                 auto type = m_has_mplane_output ? VideoStreamer::StreamerType::OutputMulti : VideoStreamer::StreamerType::OutputSingle;
234                 m_output_streamer = new VideoStreamer(m_fd, type);
235         }
237         return m_output_streamer;
240 vector<tuple<uint32_t, uint32_t>> VideoDevice::get_discrete_frame_sizes(PixelFormat fmt)
242         vector<tuple<uint32_t, uint32_t>> v;
244         v4l2_frmsizeenum v4lfrms { };
245         v4lfrms.pixel_format = (uint32_t)fmt;
247         int r = ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms);
248         ASSERT(r);
250         FAIL_IF(v4lfrms.type != V4L2_FRMSIZE_TYPE_DISCRETE, "No discrete frame sizes");
252         while (ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms) == 0) {
253                 v.emplace_back(v4lfrms.discrete.width, v4lfrms.discrete.height);
254                 v4lfrms.index++;
255         };
257         return v;
260 VideoDevice::VideoFrameSize VideoDevice::get_frame_sizes(PixelFormat fmt)
262         v4l2_frmsizeenum v4lfrms { };
263         v4lfrms.pixel_format = (uint32_t)fmt;
265         int r = ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms);
266         ASSERT(r);
268         FAIL_IF(v4lfrms.type == V4L2_FRMSIZE_TYPE_DISCRETE, "No continuous frame sizes");
270         VideoFrameSize s;
272         s.min_w = v4lfrms.stepwise.min_width;
273         s.max_w = v4lfrms.stepwise.max_width;
274         s.step_w = v4lfrms.stepwise.step_width;
276         s.min_h = v4lfrms.stepwise.min_height;
277         s.max_h = v4lfrms.stepwise.max_height;
278         s.step_h = v4lfrms.stepwise.step_height;
280         return s;
283 vector<string> VideoDevice::get_capture_devices()
285         vector<string> v;
287         for (int i = 0; i < 20; ++i) {
288                 string name = "/dev/video" + to_string(i);
290                 struct stat buffer;
291                 if (stat(name.c_str(), &buffer) != 0)
292                         continue;
294                 VideoDevice vid(name);
296                 if (vid.has_capture() && !vid.has_m2m())
297                         v.push_back(name);
298         }
300         return v;
303 vector<string> VideoDevice::get_m2m_devices()
305         vector<string> v;
307         for (int i = 0; i < 20; ++i) {
308                 string name = "/dev/video" + to_string(i);
310                 struct stat buffer;
311                 if (stat(name.c_str(), &buffer) != 0)
312                         continue;
314                 VideoDevice vid(name);
316                 if (vid.has_m2m())
317                         v.push_back(name);
318         }
320         return v;
324 VideoStreamer::VideoStreamer(int fd, StreamerType type)
325         : m_fd(fd), m_type(type)
330 std::vector<string> VideoStreamer::get_ports()
332         vector<string> v;
334         switch (m_type) {
335         case StreamerType::CaptureSingle:
336         case StreamerType::CaptureMulti:
337         {
338                 struct v4l2_input input { };
340                 while (ioctl(m_fd, VIDIOC_ENUMINPUT, &input) == 0) {
341                         v.push_back(string((char*)&input.name));
342                         input.index++;
343                 }
345                 break;
346         }
348         case StreamerType::OutputSingle:
349         case StreamerType::OutputMulti:
350         {
351                 struct v4l2_output output { };
353                 while (ioctl(m_fd, VIDIOC_ENUMOUTPUT, &output) == 0) {
354                         v.push_back(string((char*)&output.name));
355                         output.index++;
356                 }
358                 break;
359         }
361         default:
362                 FAIL("Bad StreamerType");
363         }
365         return v;
368 void VideoStreamer::set_port(uint32_t index)
370         unsigned long req;
372         switch (m_type) {
373         case StreamerType::CaptureSingle:
374         case StreamerType::CaptureMulti:
375                 req = VIDIOC_S_INPUT;
376                 break;
378         case StreamerType::OutputSingle:
379         case StreamerType::OutputMulti:
380                 req = VIDIOC_S_OUTPUT;
381                 break;
383         default:
384                 FAIL("Bad StreamerType");
385         }
387         int r = ioctl(m_fd, req, &index);
388         ASSERT(r == 0);
391 static v4l2_buf_type get_buf_type(VideoStreamer::StreamerType type)
393         switch (type) {
394         case VideoStreamer::StreamerType::CaptureSingle:
395                 return V4L2_BUF_TYPE_VIDEO_CAPTURE;
396         case VideoStreamer::StreamerType::CaptureMulti:
397                 return V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE;
398         case VideoStreamer::StreamerType::OutputSingle:
399                 return V4L2_BUF_TYPE_VIDEO_OUTPUT;
400         case VideoStreamer::StreamerType::OutputMulti:
401                 return V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
402         default:
403                 FAIL("Bad StreamerType");
404         }
407 std::vector<PixelFormat> VideoStreamer::get_formats()
409         return v4l2_get_formats(m_fd, get_buf_type(m_type));
412 void VideoStreamer::set_format(PixelFormat fmt, uint32_t width, uint32_t height)
414         v4l2_set_format(m_fd, fmt, width, height, get_buf_type(m_type));
417 void VideoStreamer::set_queue_size(uint32_t queue_size)
419         v4l2_request_bufs(m_fd, queue_size, get_buf_type(m_type));
420         m_fbs.resize(queue_size);
423 void VideoStreamer::queue(DumbFramebuffer* fb)
425         uint32_t idx;
427         for (idx = 0; idx < m_fbs.size(); ++idx) {
428                 if (m_fbs[idx] == nullptr)
429                         break;
430         }
432         FAIL_IF(idx == m_fbs.size(), "queue full");
434         m_fbs[idx] = fb;
436         v4l2_queue_dmabuf(m_fd, idx, fb, get_buf_type(m_type));
439 DumbFramebuffer* VideoStreamer::dequeue()
441         uint32_t idx = v4l2_dequeue(m_fd, get_buf_type(m_type));
443         auto fb = m_fbs[idx];
444         m_fbs[idx] = nullptr;
446         return fb;
449 void VideoStreamer::stream_on()
451         uint32_t buf_type = get_buf_type(m_type);
452         int r = ioctl(m_fd, VIDIOC_STREAMON, &buf_type);
453         FAIL_IF(r, "Failed to enable stream: %d", r);
456 void VideoStreamer::stream_off()
458         uint32_t buf_type = get_buf_type(m_type);
459         int r = ioctl(m_fd, VIDIOC_STREAMOFF, &buf_type);
460         FAIL_IF(r, "Failed to disable stream: %d", r);