1 #include <string>
3 #include <sys/types.h>
4 #include <sys/stat.h>
5 #include <fcntl.h>
6 #include <linux/videodev2.h>
7 #include <sys/ioctl.h>
8 #include <unistd.h>
10 #include <kms++/kms++.h>
11 #include <kms++util/kms++util.h>
12 #include <kms++util/videodevice.h>
14 using namespace std;
15 using namespace kms;
17 /* V4L2 helper funcs */
18 static vector<PixelFormat> v4l2_get_formats(int fd, uint32_t buf_type)
19 {
20 vector<PixelFormat> v;
22 v4l2_fmtdesc desc { };
23 desc.type = buf_type;
25 while (ioctl(fd, VIDIOC_ENUM_FMT, &desc) == 0) {
26 v.push_back((PixelFormat)desc.pixelformat);
27 desc.index++;
28 }
30 return v;
31 }
33 static void v4l2_set_format(int fd, PixelFormat fmt, uint32_t width, uint32_t height, uint32_t buf_type)
34 {
35 int r;
37 v4l2_format v4lfmt { };
39 v4lfmt.type = buf_type;
40 r = ioctl(fd, VIDIOC_G_FMT, &v4lfmt);
41 ASSERT(r == 0);
43 const PixelFormatInfo& pfi = get_pixel_format_info(fmt);
45 bool mplane = buf_type == V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE || buf_type == V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
47 if (mplane) {
48 v4l2_pix_format_mplane& mp = v4lfmt.fmt.pix_mp;
50 mp.pixelformat = (uint32_t)fmt;
51 mp.width = width;
52 mp.height = height;
54 mp.num_planes = pfi.num_planes;
56 for (unsigned i = 0; i < pfi.num_planes; ++i) {
57 const PixelFormatPlaneInfo& pfpi = pfi.planes[i];
58 v4l2_plane_pix_format& p = mp.plane_fmt[i];
60 p.bytesperline = width * pfpi.bitspp / 8;
61 p.sizeimage = p.bytesperline * height / pfpi.ysub;
62 }
64 r = ioctl(fd, VIDIOC_S_FMT, &v4lfmt);
65 ASSERT(r == 0);
67 ASSERT(mp.pixelformat == (uint32_t)fmt);
68 ASSERT(mp.width == width);
69 ASSERT(mp.height == height);
71 ASSERT(mp.num_planes == pfi.num_planes);
73 for (unsigned i = 0; i < pfi.num_planes; ++i) {
74 const PixelFormatPlaneInfo& pfpi = pfi.planes[i];
75 v4l2_plane_pix_format& p = mp.plane_fmt[i];
77 ASSERT(p.bytesperline == width * pfpi.bitspp / 8);
78 ASSERT(p.sizeimage == p.bytesperline * height / pfpi.ysub);
79 }
80 } else {
81 ASSERT(pfi.num_planes == 1);
83 v4lfmt.fmt.pix.pixelformat = (uint32_t)fmt;
84 v4lfmt.fmt.pix.width = width;
85 v4lfmt.fmt.pix.height = height;
86 v4lfmt.fmt.pix.bytesperline = width * pfi.planes[0].bitspp / 8;
88 r = ioctl(fd, VIDIOC_S_FMT, &v4lfmt);
89 ASSERT(r == 0);
91 ASSERT(v4lfmt.fmt.pix.pixelformat == (uint32_t)fmt);
92 ASSERT(v4lfmt.fmt.pix.width == width);
93 ASSERT(v4lfmt.fmt.pix.height == height);
94 ASSERT(v4lfmt.fmt.pix.bytesperline == width * pfi.planes[0].bitspp / 8);
95 }
96 }
98 static void v4l2_request_bufs(int fd, uint32_t queue_size, uint32_t buf_type)
99 {
100 v4l2_requestbuffers v4lreqbuf { };
101 v4lreqbuf.type = buf_type;
102 v4lreqbuf.memory = V4L2_MEMORY_DMABUF;
103 v4lreqbuf.count = queue_size;
104 int r = ioctl(fd, VIDIOC_REQBUFS, &v4lreqbuf);
105 ASSERT(r == 0);
106 ASSERT(v4lreqbuf.count == queue_size);
107 }
109 static void v4l2_queue_dmabuf(int fd, uint32_t index, DumbFramebuffer* fb, uint32_t buf_type)
110 {
111 v4l2_buffer buf { };
112 buf.type = buf_type;
113 buf.memory = V4L2_MEMORY_DMABUF;
114 buf.index = index;
116 const PixelFormatInfo& pfi = get_pixel_format_info(fb->format());
118 bool mplane = buf_type == V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE || buf_type == V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
120 if (mplane) {
121 buf.length = pfi.num_planes;
123 v4l2_plane planes[4] { };
124 buf.m.planes = planes;
126 for (unsigned i = 0; i < pfi.num_planes; ++i) {
127 planes[i].m.fd = fb->prime_fd(i);
128 planes[i].bytesused = fb->size(i);
129 planes[i].length = fb->size(i);
130 }
132 int r = ioctl(fd, VIDIOC_QBUF, &buf);
133 ASSERT(r == 0);
134 } else {
135 buf.m.fd = fb->prime_fd(0);
137 int r = ioctl(fd, VIDIOC_QBUF, &buf);
138 ASSERT(r == 0);
139 }
140 }
142 static uint32_t v4l2_dequeue(int fd, uint32_t buf_type)
143 {
144 v4l2_buffer buf { };
145 buf.type = buf_type;
146 buf.memory = V4L2_MEMORY_DMABUF;
148 // V4L2 crashes if planes are not set
149 v4l2_plane planes[4] { };
150 buf.m.planes = planes;
151 buf.length = 4;
153 int r = ioctl(fd, VIDIOC_DQBUF, &buf);
154 if (r)
155 throw system_error(errno, generic_category());
157 return buf.index;
158 }
163 VideoDevice::VideoDevice(const string& dev)
164 :VideoDevice(::open(dev.c_str(), O_RDWR | O_NONBLOCK))
165 {
166 }
168 VideoDevice::VideoDevice(int fd)
169 : m_fd(fd), m_has_capture(false), m_has_output(false), m_has_m2m(false), m_capture_streamer(0), m_output_streamer(0)
170 {
171 FAIL_IF(fd < 0, "Bad fd");
173 struct v4l2_capability cap = { };
174 int r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
175 ASSERT(r == 0);
177 if (cap.capabilities & V4L2_CAP_VIDEO_CAPTURE_MPLANE) {
178 m_has_capture = true;
179 m_has_mplane_capture = true;
180 } else if (cap.capabilities & V4L2_CAP_VIDEO_CAPTURE) {
181 m_has_capture = true;
182 m_has_mplane_capture = false;
183 }
185 if (cap.capabilities & V4L2_CAP_VIDEO_OUTPUT_MPLANE) {
186 m_has_output = true;
187 m_has_mplane_output = true;
188 } else if (cap.capabilities & V4L2_CAP_VIDEO_OUTPUT) {
189 m_has_output = true;
190 m_has_mplane_output = false;
191 }
193 if (cap.capabilities & V4L2_CAP_VIDEO_M2M_MPLANE) {
194 m_has_m2m = true;
195 m_has_capture = true;
196 m_has_output = true;
197 m_has_mplane_m2m = true;
198 m_has_mplane_capture = true;
199 m_has_mplane_output = true;
200 } else if (cap.capabilities & V4L2_CAP_VIDEO_M2M) {
201 m_has_m2m = true;
202 m_has_capture = true;
203 m_has_output = true;
204 m_has_mplane_m2m = false;
205 m_has_mplane_capture = false;
206 m_has_mplane_output = false;
207 }
208 }
210 VideoDevice::~VideoDevice()
211 {
212 ::close(m_fd);
213 }
215 VideoStreamer* VideoDevice::get_capture_streamer()
216 {
217 ASSERT(m_has_capture);
219 if (!m_capture_streamer) {
220 auto type = m_has_mplane_capture ? VideoStreamer::StreamerType::CaptureMulti : VideoStreamer::StreamerType::CaptureSingle;
221 m_capture_streamer = new VideoStreamer(m_fd, type);
222 }
224 return m_capture_streamer;
225 }
227 VideoStreamer* VideoDevice::get_output_streamer()
228 {
229 ASSERT(m_has_output);
231 if (!m_output_streamer) {
232 auto type = m_has_mplane_output ? VideoStreamer::StreamerType::OutputMulti : VideoStreamer::StreamerType::OutputSingle;
233 m_output_streamer = new VideoStreamer(m_fd, type);
234 }
236 return m_output_streamer;
237 }
239 vector<tuple<uint32_t, uint32_t>> VideoDevice::get_discrete_frame_sizes(PixelFormat fmt)
240 {
241 vector<tuple<uint32_t, uint32_t>> v;
243 v4l2_frmsizeenum v4lfrms { };
244 v4lfrms.pixel_format = (uint32_t)fmt;
246 int r = ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms);
247 ASSERT(r);
249 FAIL_IF(v4lfrms.type != V4L2_FRMSIZE_TYPE_DISCRETE, "No discrete frame sizes");
251 while (ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms) == 0) {
252 v.emplace_back(v4lfrms.discrete.width, v4lfrms.discrete.height);
253 v4lfrms.index++;
254 };
256 return v;
257 }
259 VideoDevice::VideoFrameSize VideoDevice::get_frame_sizes(PixelFormat fmt)
260 {
261 v4l2_frmsizeenum v4lfrms { };
262 v4lfrms.pixel_format = (uint32_t)fmt;
264 int r = ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms);
265 ASSERT(r);
267 FAIL_IF(v4lfrms.type == V4L2_FRMSIZE_TYPE_DISCRETE, "No continuous frame sizes");
269 VideoFrameSize s;
271 s.min_w = v4lfrms.stepwise.min_width;
272 s.max_w = v4lfrms.stepwise.max_width;
273 s.step_w = v4lfrms.stepwise.step_width;
275 s.min_h = v4lfrms.stepwise.min_height;
276 s.max_h = v4lfrms.stepwise.max_height;
277 s.step_h = v4lfrms.stepwise.step_height;
279 return s;
280 }
282 vector<string> VideoDevice::get_capture_devices()
283 {
284 vector<string> v;
286 for (int i = 0; i < 20; ++i) {
287 string name = "/dev/video" + to_string(i);
289 struct stat buffer;
290 if (stat(name.c_str(), &buffer) != 0)
291 continue;
293 VideoDevice vid(name);
295 if (vid.has_capture() && !vid.has_m2m())
296 v.push_back(name);
297 }
299 return v;
300 }
302 vector<string> VideoDevice::get_m2m_devices()
303 {
304 vector<string> v;
306 for (int i = 0; i < 20; ++i) {
307 string name = "/dev/video" + to_string(i);
309 struct stat buffer;
310 if (stat(name.c_str(), &buffer) != 0)
311 continue;
313 VideoDevice vid(name);
315 if (vid.has_m2m())
316 v.push_back(name);
317 }
319 return v;
320 }
323 VideoStreamer::VideoStreamer(int fd, StreamerType type)
324 : m_fd(fd), m_type(type)
325 {
327 }
329 std::vector<string> VideoStreamer::get_ports()
330 {
331 vector<string> v;
333 switch (m_type) {
334 case StreamerType::CaptureSingle:
335 case StreamerType::CaptureMulti:
336 {
337 struct v4l2_input input { };
339 while (ioctl(m_fd, VIDIOC_ENUMINPUT, &input) == 0) {
340 v.push_back(string((char*)&input.name));
341 input.index++;
342 }
344 break;
345 }
347 case StreamerType::OutputSingle:
348 case StreamerType::OutputMulti:
349 {
350 struct v4l2_output output { };
352 while (ioctl(m_fd, VIDIOC_ENUMOUTPUT, &output) == 0) {
353 v.push_back(string((char*)&output.name));
354 output.index++;
355 }
357 break;
358 }
360 default:
361 FAIL("Bad StreamerType");
362 }
364 return v;
365 }
367 void VideoStreamer::set_port(uint32_t index)
368 {
369 unsigned long req;
371 switch (m_type) {
372 case StreamerType::CaptureSingle:
373 case StreamerType::CaptureMulti:
374 req = VIDIOC_S_INPUT;
375 break;
377 case StreamerType::OutputSingle:
378 case StreamerType::OutputMulti:
379 req = VIDIOC_S_OUTPUT;
380 break;
382 default:
383 FAIL("Bad StreamerType");
384 }
386 int r = ioctl(m_fd, req, &index);
387 ASSERT(r == 0);
388 }
390 static v4l2_buf_type get_buf_type(VideoStreamer::StreamerType type)
391 {
392 switch (type) {
393 case VideoStreamer::StreamerType::CaptureSingle:
394 return V4L2_BUF_TYPE_VIDEO_CAPTURE;
395 case VideoStreamer::StreamerType::CaptureMulti:
396 return V4L2_BUF_TYPE_VIDEO_CAPTURE_MPLANE;
397 case VideoStreamer::StreamerType::OutputSingle:
398 return V4L2_BUF_TYPE_VIDEO_OUTPUT;
399 case VideoStreamer::StreamerType::OutputMulti:
400 return V4L2_BUF_TYPE_VIDEO_OUTPUT_MPLANE;
401 default:
402 FAIL("Bad StreamerType");
403 }
404 }
406 std::vector<PixelFormat> VideoStreamer::get_formats()
407 {
408 return v4l2_get_formats(m_fd, get_buf_type(m_type));
409 }
411 void VideoStreamer::set_format(PixelFormat fmt, uint32_t width, uint32_t height)
412 {
413 v4l2_set_format(m_fd, fmt, width, height, get_buf_type(m_type));
414 }
416 void VideoStreamer::set_queue_size(uint32_t queue_size)
417 {
418 v4l2_request_bufs(m_fd, queue_size, get_buf_type(m_type));
419 m_fbs.resize(queue_size);
420 }
422 void VideoStreamer::queue(DumbFramebuffer* fb)
423 {
424 uint32_t idx;
426 for (idx = 0; idx < m_fbs.size(); ++idx) {
427 if (m_fbs[idx] == nullptr)
428 break;
429 }
431 FAIL_IF(idx == m_fbs.size(), "queue full");
433 m_fbs[idx] = fb;
435 v4l2_queue_dmabuf(m_fd, idx, fb, get_buf_type(m_type));
436 }
438 DumbFramebuffer*VideoStreamer::dequeue()
439 {
440 uint32_t idx = v4l2_dequeue(m_fd, get_buf_type(m_type));
442 auto fb = m_fbs[idx];
443 m_fbs[idx] = nullptr;
445 return fb;
446 }
448 void VideoStreamer::stream_on()
449 {
450 uint32_t buf_type = get_buf_type(m_type);
451 int r = ioctl(m_fd, VIDIOC_STREAMON, &buf_type);
452 FAIL_IF(r, "Failed to enable stream: %d", r);
453 }
455 void VideoStreamer::stream_off()
456 {
457 uint32_t buf_type = get_buf_type(m_type);
458 int r = ioctl(m_fd, VIDIOC_STREAMOFF, &buf_type);
459 FAIL_IF(r, "Failed to disable stream: %d", r);
460 }