d2bc7e32f2bb83821767e97ded10516cbd0a71e5
1 #include "cube-egl.h"
2 #include "cube.h"
4 #include "test.h"
6 using namespace std;
8 EglState::EglState(void *native_display)
9 {
10 EGLBoolean b;
11 EGLint major, minor, n;
13 static const EGLint context_attribs[] = {
14 EGL_CONTEXT_CLIENT_VERSION, 2,
15 EGL_NONE
16 };
18 static const EGLint config_attribs[] = {
19 EGL_SURFACE_TYPE, EGL_WINDOW_BIT,
20 EGL_RED_SIZE, 8,
21 EGL_GREEN_SIZE, 8,
22 EGL_BLUE_SIZE, 8,
23 EGL_ALPHA_SIZE, 0,
24 EGL_RENDERABLE_TYPE, EGL_OPENGL_ES2_BIT,
25 EGL_NONE
26 };
28 m_display = eglGetDisplay((EGLNativeDisplayType)native_display);
29 FAIL_IF(!m_display, "failed to get egl display");
31 b = eglInitialize(m_display, &major, &minor);
32 FAIL_IF(!b, "failed to initialize");
34 if (s_verbose) {
35 printf("Using display %p with EGL version %d.%d\n", m_display, major, minor);
37 printf("EGL_VENDOR: %s\n", eglQueryString(m_display, EGL_VENDOR));
38 printf("EGL_VERSION: %s\n", eglQueryString(m_display, EGL_VERSION));
39 printf("EGL_EXTENSIONS: %s\n", eglQueryString(m_display, EGL_EXTENSIONS));
40 printf("EGL_CLIENT_APIS: %s\n", eglQueryString(m_display, EGL_CLIENT_APIS));
41 }
43 b = eglBindAPI(EGL_OPENGL_ES_API);
44 FAIL_IF(!b, "failed to bind api EGL_OPENGL_ES_API");
46 b = eglChooseConfig(m_display, config_attribs, &m_config, 1, &n);
47 FAIL_IF(!b || n != 1, "failed to choose config");
49 auto getconf = [this](EGLint a) { EGLint v = -1; eglGetConfigAttrib(m_display, m_config, a, &v); return v; };
51 if (s_verbose) {
52 printf("EGL Config %d: color buf %d/%d/%d/%d = %d, depth %d, stencil %d\n",
53 getconf(EGL_CONFIG_ID),
54 getconf(EGL_ALPHA_SIZE),
55 getconf(EGL_RED_SIZE),
56 getconf(EGL_GREEN_SIZE),
57 getconf(EGL_BLUE_SIZE),
58 getconf(EGL_BUFFER_SIZE),
59 getconf(EGL_DEPTH_SIZE),
60 getconf(EGL_STENCIL_SIZE));
61 }
63 m_context = eglCreateContext(m_display, m_config, EGL_NO_CONTEXT, context_attribs);
64 FAIL_IF(!m_context, "failed to create context");
66 EGLBoolean ok = eglMakeCurrent(m_display, EGL_NO_SURFACE, EGL_NO_SURFACE, m_context);
67 FAIL_IF(!ok, "eglMakeCurrent() failed");
68 }
70 EglState::~EglState()
71 {
72 eglMakeCurrent(m_display, EGL_NO_SURFACE, EGL_NO_SURFACE, EGL_NO_CONTEXT);
73 eglTerminate(m_display);
74 }
76 EglSurface::EglSurface(const EglState &egl, void *native_window)
77 : egl(egl)
78 {
79 esurface = eglCreateWindowSurface(egl.display(), egl.config(), (EGLNativeWindowType)native_window, NULL);
80 FAIL_IF(esurface == EGL_NO_SURFACE, "failed to create egl surface");
81 }
83 EglSurface::~EglSurface()
84 {
85 eglDestroySurface(egl.display(), esurface);
86 }
88 void EglSurface::make_current()
89 {
90 EGLBoolean ok = eglMakeCurrent(egl.display(), esurface, esurface, egl.context());
91 FAIL_IF(!ok, "eglMakeCurrent() failed");
92 }
94 void EglSurface::swap_buffers()
95 {
96 EGLBoolean ok = eglSwapBuffers(egl.display(), esurface);
97 FAIL_IF(!ok, "eglMakeCurrent() failed");
98 }