1 #include <chrono>
2 #include <cstdio>
3 #include <vector>
4 #include <memory>
5 #include <algorithm>
6 #include <poll.h>
8 #include <xf86drm.h>
9 #include <xf86drmMode.h>
10 #include <gbm.h>
12 #include <kms++/kms++.h>
13 #include <kms++util/kms++util.h>
14 #include "cube-egl.h"
15 #include "cube-gles2.h"
17 using namespace kms;
18 using namespace std;
20 static int s_flip_pending;
21 static bool s_need_exit;
23 static bool s_support_planes;
25 class GbmDevice
26 {
27 public:
28 GbmDevice(Card& card)
29 {
30 m_dev = gbm_create_device(card.fd());
31 FAIL_IF(!m_dev, "failed to create gbm device");
32 }
34 ~GbmDevice()
35 {
36 gbm_device_destroy(m_dev);
37 }
39 GbmDevice(const GbmDevice& other) = delete;
40 GbmDevice& operator=(const GbmDevice& other) = delete;
42 struct gbm_device* handle() const { return m_dev; }
44 private:
45 struct gbm_device* m_dev;
46 };
48 class GbmSurface
49 {
50 public:
51 GbmSurface(GbmDevice& gdev, int width, int height)
52 {
53 m_surface = gbm_surface_create(gdev.handle(), width, height,
54 GBM_FORMAT_XRGB8888,
55 GBM_BO_USE_SCANOUT | GBM_BO_USE_RENDERING);
56 FAIL_IF(!m_surface, "failed to create gbm surface");
57 }
59 ~GbmSurface()
60 {
61 gbm_surface_destroy(m_surface);
62 }
64 GbmSurface(const GbmSurface& other) = delete;
65 GbmSurface& operator=(const GbmSurface& other) = delete;
67 bool has_free()
68 {
69 return gbm_surface_has_free_buffers(m_surface);
70 }
72 gbm_bo* lock_front_buffer()
73 {
74 return gbm_surface_lock_front_buffer(m_surface);
75 }
77 void release_buffer(gbm_bo *bo)
78 {
79 gbm_surface_release_buffer(m_surface, bo);
80 }
82 struct gbm_surface* handle() const { return m_surface; }
84 private:
85 struct gbm_surface* m_surface;
86 };
88 class GbmEglSurface
89 {
90 public:
91 GbmEglSurface(Card& card, GbmDevice& gdev, const EglState& egl, int width, int height)
92 : card(card), egl(egl), m_width(width), m_height(height),
93 bo_prev(0), bo_next(0)
94 {
95 gsurface = unique_ptr<GbmSurface>(new GbmSurface(gdev, width, height));
96 esurface = eglCreateWindowSurface(egl.display(), egl.config(), gsurface->handle(), NULL);
97 FAIL_IF(esurface == EGL_NO_SURFACE, "failed to create egl surface");
98 }
100 ~GbmEglSurface()
101 {
102 if (bo_next)
103 gsurface->release_buffer(bo_next);
104 eglDestroySurface(egl.display(), esurface);
105 }
107 void make_current()
108 {
109 FAIL_IF(!gsurface->has_free(), "No free buffers");
111 eglMakeCurrent(egl.display(), esurface, esurface, egl.context());
112 }
114 void swap_buffers()
115 {
116 eglSwapBuffers(egl.display(), esurface);
117 }
119 static void drm_fb_destroy_callback(struct gbm_bo *bo, void *data)
120 {
121 auto fb = reinterpret_cast<Framebuffer*>(data);
122 delete fb;
123 }
125 static Framebuffer* drm_fb_get_from_bo(struct gbm_bo *bo, Card& card)
126 {
127 auto fb = reinterpret_cast<Framebuffer*>(gbm_bo_get_user_data(bo));
128 if (fb)
129 return fb;
131 uint32_t width = gbm_bo_get_width(bo);
132 uint32_t height = gbm_bo_get_height(bo);
133 uint32_t stride = gbm_bo_get_stride(bo);
134 uint32_t handle = gbm_bo_get_handle(bo).u32;
135 PixelFormat format = (PixelFormat)gbm_bo_get_format(bo);
137 uint32_t handles[4] { handle };
138 uint32_t strides[4] { stride };
139 uint32_t offsets[4] { 0 };
141 fb = new ExtFramebuffer(card, width, height, format, handles, strides, offsets);
143 gbm_bo_set_user_data(bo, fb, drm_fb_destroy_callback);
145 return fb;
146 }
148 Framebuffer* lock_next()
149 {
150 bo_prev = bo_next;
151 bo_next = gsurface->lock_front_buffer();
152 FAIL_IF(!bo_next, "could not lock gbm buffer");
153 return drm_fb_get_from_bo(bo_next, card);
154 }
156 void free_prev()
157 {
158 if (bo_prev) {
159 gsurface->release_buffer(bo_prev);
160 bo_prev = 0;
161 }
162 }
164 uint32_t width() const { return m_width; }
165 uint32_t height() const { return m_height; }
167 private:
168 Card& card;
169 const EglState& egl;
171 unique_ptr<GbmSurface> gsurface;
172 EGLSurface esurface;
174 int m_width;
175 int m_height;
177 struct gbm_bo* bo_prev;
178 struct gbm_bo* bo_next;
179 };
181 class OutputHandler : private PageFlipHandlerBase
182 {
183 public:
184 OutputHandler(Card& card, GbmDevice& gdev, const EglState& egl, Connector* connector, Crtc* crtc, Videomode& mode, Plane* plane, float rotation_mult)
185 : m_frame_num(0), m_connector(connector), m_crtc(crtc), m_plane(plane), m_mode(mode),
186 m_rotation_mult(rotation_mult)
187 {
188 m_surface1 = unique_ptr<GbmEglSurface>(new GbmEglSurface(card, gdev, egl, mode.hdisplay, mode.vdisplay));
189 m_scene1 = unique_ptr<GlScene>(new GlScene());
190 m_scene1->set_viewport(m_surface1->width(), m_surface1->height());
192 if (m_plane) {
193 m_surface2 = unique_ptr<GbmEglSurface>(new GbmEglSurface(card, gdev, egl, 400, 400));
194 m_scene2 = unique_ptr<GlScene>(new GlScene());
195 m_scene2->set_viewport(m_surface2->width(), m_surface2->height());
196 }
197 }
199 OutputHandler(const OutputHandler& other) = delete;
200 OutputHandler& operator=(const OutputHandler& other) = delete;
202 void setup()
203 {
204 int ret;
206 m_surface1->make_current();
207 m_surface1->swap_buffers();
208 Framebuffer* fb = m_surface1->lock_next();
210 Framebuffer* planefb = 0;
212 if (m_plane) {
213 m_surface2->make_current();
214 m_surface2->swap_buffers();
215 planefb = m_surface2->lock_next();
216 }
219 ret = m_crtc->set_mode(m_connector, *fb, m_mode);
220 FAIL_IF(ret, "failed to set mode");
222 if (m_crtc->card().has_atomic()) {
223 Plane* root_plane = 0;
224 for (Plane* p : m_crtc->get_possible_planes()) {
225 if (p->crtc_id() == m_crtc->id()) {
226 root_plane = p;
227 break;
228 }
229 }
231 FAIL_IF(!root_plane, "No primary plane for crtc %d", m_crtc->id());
233 m_root_plane = root_plane;
234 }
236 if (m_plane) {
237 ret = m_crtc->set_plane(m_plane, *planefb,
238 0, 0, planefb->width(), planefb->height(),
239 0, 0, planefb->width(), planefb->height());
240 FAIL_IF(ret, "failed to set plane");
241 }
242 }
244 void start_flipping()
245 {
246 m_t1 = chrono::steady_clock::now();
247 queue_next();
248 }
250 private:
251 void handle_page_flip(uint32_t frame, double time)
252 {
253 ++m_frame_num;
255 if (m_frame_num % 100 == 0) {
256 auto t2 = chrono::steady_clock::now();
257 chrono::duration<float> fsec = t2 - m_t1;
258 printf("fps: %f\n", 100.0 / fsec.count());
259 m_t1 = t2;
260 }
262 s_flip_pending--;
264 m_surface1->free_prev();
265 if (m_plane)
266 m_surface2->free_prev();
268 if (s_need_exit)
269 return;
271 queue_next();
272 }
274 void queue_next()
275 {
276 m_surface1->make_current();
277 m_scene1->draw(m_frame_num * m_rotation_mult);
278 m_surface1->swap_buffers();
279 Framebuffer* fb = m_surface1->lock_next();
281 Framebuffer* planefb = 0;
283 if (m_plane) {
284 m_surface2->make_current();
285 m_scene2->draw(m_frame_num * m_rotation_mult * 2);
286 m_surface2->swap_buffers();
287 planefb = m_surface2->lock_next();
288 }
290 if (m_crtc->card().has_atomic()) {
291 int r;
293 AtomicReq req(m_crtc->card());
295 req.add(m_root_plane, "FB_ID", fb->id());
296 if (m_plane)
297 req.add(m_plane, "FB_ID", planefb->id());
299 r = req.test();
300 FAIL_IF(r, "atomic test failed");
302 r = req.commit(this);
303 FAIL_IF(r, "atomic commit failed");
304 } else {
305 int ret;
307 ret = m_crtc->page_flip(*fb, this);
308 FAIL_IF(ret, "failed to queue page flip");
310 if (m_plane) {
311 ret = m_crtc->set_plane(m_plane, *planefb,
312 0, 0, planefb->width(), planefb->height(),
313 0, 0, planefb->width(), planefb->height());
314 FAIL_IF(ret, "failed to set plane");
315 }
316 }
318 s_flip_pending++;
319 }
321 int m_frame_num;
322 chrono::steady_clock::time_point m_t1;
324 Connector* m_connector;
325 Crtc* m_crtc;
326 Plane* m_plane;
327 Videomode m_mode;
328 Plane* m_root_plane;
330 unique_ptr<GbmEglSurface> m_surface1;
331 unique_ptr<GbmEglSurface> m_surface2;
333 unique_ptr<GlScene> m_scene1;
334 unique_ptr<GlScene> m_scene2;
336 float m_rotation_mult;
337 };
339 void main_gbm()
340 {
341 Card card;
343 GbmDevice gdev(card);
344 EglState egl(gdev.handle());
346 vector<unique_ptr<OutputHandler>> outputs;
347 vector<Plane*> used_planes;
349 float rot_mult = 1;
351 for (auto pipe : card.get_connected_pipelines()) {
352 auto connector = pipe.connector;
353 auto crtc = pipe.crtc;
354 auto mode = connector->get_default_mode();
356 Plane* plane = 0;
358 if (s_support_planes) {
359 for (Plane* p : crtc->get_possible_planes()) {
360 if (find(used_planes.begin(), used_planes.end(), p) != used_planes.end())
361 continue;
363 if (p->plane_type() != PlaneType::Overlay)
364 continue;
366 plane = p;
367 break;
368 }
369 }
371 if (plane)
372 used_planes.push_back(plane);
374 auto out = new OutputHandler(card, gdev, egl, connector, crtc, mode, plane, rot_mult);
375 outputs.emplace_back(out);
377 rot_mult *= 1.33;
378 }
380 for (auto& out : outputs)
381 out->setup();
383 for (auto& out : outputs)
384 out->start_flipping();
386 struct pollfd fds[2] = { };
387 fds[0].fd = 0;
388 fds[0].events = POLLIN;
389 fds[1].fd = card.fd();
390 fds[1].events = POLLIN;
392 while (!s_need_exit || s_flip_pending) {
393 int r = poll(fds, ARRAY_SIZE(fds), -1);
394 FAIL_IF(r < 0, "poll error %d", r);
396 if (fds[0].revents)
397 s_need_exit = true;
399 if (fds[1].revents)
400 card.call_page_flip_handlers();
401 }
402 }