2 #include <X11/Xlib-xcb.h>
4 #include "cube-egl.h"
5 #include "cube-gles2.h"
7 #include "test.h"
9 using namespace std;
11 void main_x11()
12 {
13 Display* display = XOpenDisplay(NULL);
15 xcb_connection_t *connection = XGetXCBConnection(display);
17 /* Get the first screen */
18 const xcb_setup_t *setup = xcb_get_setup (connection);
19 xcb_screen_t *screen = xcb_setup_roots_iterator (setup).data;
21 /* Create the window */
23 uint32_t width = 600;
24 uint32_t height = 600;
26 const uint32_t xcb_window_attrib_mask = XCB_CW_EVENT_MASK;
27 const uint32_t xcb_window_attrib_list[] = {
28 XCB_EVENT_MASK_EXPOSURE,
29 };
31 xcb_window_t window = xcb_generate_id (connection);
32 xcb_create_window (connection, /* Connection */
33 XCB_COPY_FROM_PARENT, /* depth (same as root)*/
34 window, /* window Id */
35 screen->root, /* parent window */
36 0, 0, /* x, y */
37 width, height, /* width, height */
38 0, /* border_width */
39 XCB_WINDOW_CLASS_INPUT_OUTPUT, /* class */
40 screen->root_visual, /* visual */
41 xcb_window_attrib_mask,
42 xcb_window_attrib_list);
44 xcb_map_window (connection, window);
45 xcb_flush (connection);
47 EglState egl(display);
48 EglSurface surface(egl, (void*)(uintptr_t)window);
49 GlScene scene;
51 scene.set_viewport(width, height);
53 int framenum = 0;
55 surface.make_current();
56 surface.swap_buffers();
58 xcb_generic_event_t *event;
59 while ( (event = xcb_poll_for_event (connection)) ) {
61 surface.make_current();
62 scene.draw(framenum++);
63 surface.swap_buffers();
64 }
66 xcb_disconnect (connection);
67 }