1 #pragma once
3 #include <cstdint>
4 #include <string>
5 #include <map>
7 struct _drmModeAtomicReq;
9 #include "decls.h"
11 namespace kms
12 {
13 class AtomicReq
14 {
15 public:
16 AtomicReq(Card& card);
17 ~AtomicReq();
19 AtomicReq(const AtomicReq& other) = delete;
20 AtomicReq& operator=(const AtomicReq& other) = delete;
22 void add(uint32_t ob_id, uint32_t prop_id, uint64_t value);
23 void add(DrmObject *ob, Property *prop, uint64_t value);
24 void add(DrmObject *ob, const std::string& prop, uint64_t value);
25 void add(DrmObject *ob, const std::map<std::string, uint64_t>& values);
27 int test(bool allow_modeset = false);
28 int commit(void* data, bool allow_modeset = false);
29 int commit_sync(bool allow_modeset = false);
31 private:
32 Card& m_card;
33 _drmModeAtomicReq* m_req;
34 };
36 }