2852f4a6196535927e487507431dd3a8a8f46a83
1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " +
30 card);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 if (getenv("LIBKMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
39 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
40 m_has_universal_planes = r == 0;
41 } else {
42 m_has_universal_planes = false;
43 }
45 if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
46 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
47 m_has_atomic = r == 0;
48 } else {
49 m_has_atomic = false;
50 }
52 uint64_t has_dumb;
53 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
54 if (r || !has_dumb)
55 throw invalid_argument("Dumb buffers not available");
57 auto res = drmModeGetResources(m_fd);
58 if (!res)
59 throw invalid_argument("Can't get card resources");
61 for (int i = 0; i < res->count_connectors; ++i) {
62 uint32_t id = res->connectors[i];
63 m_obmap[id] = new Connector(*this, id, i);
64 }
66 for (int i = 0; i < res->count_crtcs; ++i) {
67 uint32_t id = res->crtcs[i];
68 m_obmap[id] = new Crtc(*this, id, i);
69 }
71 for (int i = 0; i < res->count_encoders; ++i) {
72 uint32_t id = res->encoders[i];
73 m_obmap[id] = new Encoder(*this, id);
74 }
76 drmModeFreeResources(res);
78 auto planeRes = drmModeGetPlaneResources(m_fd);
80 for (uint i = 0; i < planeRes->count_planes; ++i) {
81 uint32_t id = planeRes->planes[i];
82 m_obmap[id] = new Plane(*this, id);
83 }
85 drmModeFreePlaneResources(planeRes);
87 // collect all possible props
88 for (auto ob : get_objects()) {
89 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
91 if (props == nullptr)
92 continue;
94 for (unsigned i = 0; i < props->count_props; ++i) {
95 uint32_t prop_id = props->props[i];
97 if (m_obmap.find(prop_id) == m_obmap.end())
98 m_obmap[prop_id] = new Property(*this, prop_id);
99 }
101 drmModeFreeObjectProperties(props);
102 }
104 for (auto pair : m_obmap)
105 pair.second->setup();
106 }
108 Card::~Card()
109 {
110 restore_modes();
112 for (auto pair : m_obmap)
113 delete pair.second;
115 close(m_fd);
116 }
118 void Card::restore_modes()
119 {
120 for (auto conn : get_connectors())
121 conn->restore_mode();
122 }
124 template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
125 {
126 for (auto pair : obmap) {
127 auto ob = pair.second;
128 if (dynamic_cast<T*>(ob)) {
129 ob->print_short();
130 //ob->print_props();
131 }
132 }
133 }
135 void Card::print_short() const
136 {
137 print_obs<Connector>(m_obmap);
138 print_obs<Encoder>(m_obmap);
139 print_obs<Crtc>(m_obmap);
140 print_obs<Plane>(m_obmap);
141 }
143 Property* Card::get_prop(const string& name) const
144 {
145 for (auto pair : m_obmap) {
146 auto prop = dynamic_cast<Property*>(pair.second);
147 if (!prop)
148 continue;
150 if (name == prop->name())
151 return prop;
152 }
154 throw invalid_argument(string("Card property ") + name + " not found");
155 }
157 Connector* Card::get_first_connected_connector() const
158 {
159 for(auto pair : m_obmap) {
160 auto c = dynamic_cast<Connector*>(pair.second);
162 if (c && c->connected())
163 return c;
164 }
166 throw invalid_argument("no connected connectors");
167 }
169 DrmObject* Card::get_object(uint32_t id) const
170 {
171 return m_obmap.at(id);
172 }
174 vector<Connector*> Card::get_connectors() const
175 {
176 vector<Connector*> v;
177 for(auto pair : m_obmap) {
178 auto p = dynamic_cast<Connector*>(pair.second);
179 if (p)
180 v.push_back(p);
181 }
182 return v;
183 }
185 vector<Crtc*> Card::get_crtcs() const
186 {
187 vector<Crtc*> v;
188 for(auto pair : m_obmap) {
189 auto p = dynamic_cast<Crtc*>(pair.second);
190 if (p)
191 v.push_back(p);
192 }
193 return v;
194 }
196 vector<Plane*> Card::get_planes() const
197 {
198 vector<Plane*> v;
199 for(auto pair : m_obmap) {
200 auto p = dynamic_cast<Plane*>(pair.second);
201 if (p)
202 v.push_back(p);
203 }
204 return v;
205 }
207 vector<DrmObject*> Card::get_objects() const
208 {
209 vector<DrmObject*> v;
210 for(auto pair : m_obmap)
211 v.push_back(pair.second);
212 return v;
213 }
215 Crtc* Card::get_crtc_by_index(uint32_t idx) const
216 {
217 for(auto pair : m_obmap) {
218 auto crtc = dynamic_cast<Crtc*>(pair.second);
219 if (crtc && crtc->idx() == idx)
220 return crtc;
221 }
222 throw invalid_argument(string("Crtc #") + to_string(idx) + " not found");
223 }
225 Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
226 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
227 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
228 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
229 Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
231 std::vector<kms::Pipeline> Card::get_connected_pipelines()
232 {
233 vector<Pipeline> outputs;
235 for (auto conn : get_connectors())
236 {
237 if (conn->connected() == false)
238 continue;
240 Crtc* crtc = conn->get_current_crtc();
242 if (!crtc) {
243 for (auto possible : conn->get_possible_crtcs()) {
244 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
245 crtc = possible;
246 break;
247 }
248 }
249 }
251 if (!crtc)
252 throw invalid_argument(string("Connector #") +
253 to_string(conn->idx()) +
254 " has no possible crtcs");
256 outputs.push_back(Pipeline { crtc, conn });
257 }
259 return outputs;
260 }
262 static void page_flip_handler(int fd, unsigned int frame,
263 unsigned int sec, unsigned int usec,
264 void *data)
265 {
266 auto handler = (PageFlipHandlerBase*)data;
267 double time = sec + usec / 1000000.0;
268 handler->handle_page_flip(frame, time);
269 }
271 void Card::call_page_flip_handlers()
272 {
273 drmEventContext ev = {
274 .version = DRM_EVENT_CONTEXT_VERSION,
275 .vblank_handler = 0,
276 .page_flip_handler = page_flip_handler,
277 };
279 drmHandleEvent(fd(), &ev);
280 }
282 }