1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " +
30 card);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 if (getenv("LIBKMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
39 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
40 m_has_universal_planes = r == 0;
41 } else {
42 m_has_universal_planes = false;
43 }
45 if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
46 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
47 m_has_atomic = r == 0;
48 } else {
49 m_has_atomic = false;
50 }
52 uint64_t has_dumb;
53 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
54 if (r || !has_dumb)
55 throw invalid_argument("Dumb buffers not available");
57 auto res = drmModeGetResources(m_fd);
58 if (!res)
59 throw invalid_argument("Can't get card resources");
61 for (int i = 0; i < res->count_connectors; ++i) {
62 uint32_t id = res->connectors[i];
63 auto ob = new Connector(*this, id, i);
64 m_obmap[id] = ob;
65 m_connectors.push_back(ob);
66 }
68 for (int i = 0; i < res->count_crtcs; ++i) {
69 uint32_t id = res->crtcs[i];
70 auto ob = new Crtc(*this, id, i);
71 m_obmap[id] = ob;
72 m_crtcs.push_back(ob);
73 }
75 for (int i = 0; i < res->count_encoders; ++i) {
76 uint32_t id = res->encoders[i];
77 auto ob = new Encoder(*this, id);
78 m_obmap[id] = ob;
79 m_encoders.push_back(ob);
80 }
82 drmModeFreeResources(res);
84 auto planeRes = drmModeGetPlaneResources(m_fd);
86 for (uint i = 0; i < planeRes->count_planes; ++i) {
87 uint32_t id = planeRes->planes[i];
88 auto ob = new Plane(*this, id);
89 m_obmap[id] = ob;
90 m_planes.push_back(ob);
91 }
93 drmModeFreePlaneResources(planeRes);
95 // collect all possible props
96 for (auto ob : get_objects()) {
97 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
99 if (props == nullptr)
100 continue;
102 for (unsigned i = 0; i < props->count_props; ++i) {
103 uint32_t prop_id = props->props[i];
105 if (m_obmap.find(prop_id) == m_obmap.end()) {
106 auto ob = new Property(*this, prop_id);
107 m_obmap[prop_id] = ob;
108 m_properties.push_back(ob);
109 }
110 }
112 drmModeFreeObjectProperties(props);
113 }
115 for (auto pair : m_obmap)
116 pair.second->setup();
117 }
119 Card::~Card()
120 {
121 restore_modes();
123 for (auto pair : m_obmap)
124 delete pair.second;
126 close(m_fd);
127 }
129 void Card::restore_modes()
130 {
131 for (auto conn : get_connectors())
132 conn->restore_mode();
133 }
135 template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
136 {
137 for (auto pair : obmap) {
138 auto ob = pair.second;
139 if (dynamic_cast<T*>(ob)) {
140 ob->print_short();
141 //ob->print_props();
142 }
143 }
144 }
146 void Card::print_short() const
147 {
148 print_obs<Connector>(m_obmap);
149 print_obs<Encoder>(m_obmap);
150 print_obs<Crtc>(m_obmap);
151 print_obs<Plane>(m_obmap);
152 }
154 Property* Card::get_prop(const string& name) const
155 {
156 for (auto pair : m_obmap) {
157 auto prop = dynamic_cast<Property*>(pair.second);
158 if (!prop)
159 continue;
161 if (name == prop->name())
162 return prop;
163 }
165 throw invalid_argument(string("Card property ") + name + " not found");
166 }
168 Connector* Card::get_first_connected_connector() const
169 {
170 for(auto pair : m_obmap) {
171 auto c = dynamic_cast<Connector*>(pair.second);
173 if (c && c->connected())
174 return c;
175 }
177 throw invalid_argument("no connected connectors");
178 }
180 DrmObject* Card::get_object(uint32_t id) const
181 {
182 return m_obmap.at(id);
183 }
185 vector<Connector*> Card::get_connectors() const
186 {
187 vector<Connector*> v;
188 for(auto pair : m_obmap) {
189 auto p = dynamic_cast<Connector*>(pair.second);
190 if (p)
191 v.push_back(p);
192 }
193 return v;
194 }
196 vector<Crtc*> Card::get_crtcs() const
197 {
198 vector<Crtc*> v;
199 for(auto pair : m_obmap) {
200 auto p = dynamic_cast<Crtc*>(pair.second);
201 if (p)
202 v.push_back(p);
203 }
204 return v;
205 }
207 vector<Plane*> Card::get_planes() const
208 {
209 vector<Plane*> v;
210 for(auto pair : m_obmap) {
211 auto p = dynamic_cast<Plane*>(pair.second);
212 if (p)
213 v.push_back(p);
214 }
215 return v;
216 }
218 vector<DrmObject*> Card::get_objects() const
219 {
220 vector<DrmObject*> v;
221 for(auto pair : m_obmap)
222 v.push_back(pair.second);
223 return v;
224 }
226 Crtc* Card::get_crtc_by_index(uint32_t idx) const
227 {
228 for(auto pair : m_obmap) {
229 auto crtc = dynamic_cast<Crtc*>(pair.second);
230 if (crtc && crtc->idx() == idx)
231 return crtc;
232 }
233 throw invalid_argument(string("Crtc #") + to_string(idx) + " not found");
234 }
236 Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
237 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
238 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
239 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
240 Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
242 std::vector<kms::Pipeline> Card::get_connected_pipelines()
243 {
244 vector<Pipeline> outputs;
246 for (auto conn : get_connectors())
247 {
248 if (conn->connected() == false)
249 continue;
251 Crtc* crtc = conn->get_current_crtc();
253 if (!crtc) {
254 for (auto possible : conn->get_possible_crtcs()) {
255 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
256 crtc = possible;
257 break;
258 }
259 }
260 }
262 if (!crtc)
263 throw invalid_argument(string("Connector #") +
264 to_string(conn->idx()) +
265 " has no possible crtcs");
267 outputs.push_back(Pipeline { crtc, conn });
268 }
270 return outputs;
271 }
273 static void page_flip_handler(int fd, unsigned int frame,
274 unsigned int sec, unsigned int usec,
275 void *data)
276 {
277 auto handler = (PageFlipHandlerBase*)data;
278 double time = sec + usec / 1000000.0;
279 handler->handle_page_flip(frame, time);
280 }
282 void Card::call_page_flip_handlers()
283 {
284 drmEventContext ev = {
285 .version = DRM_EVENT_CONTEXT_VERSION,
286 .vblank_handler = 0,
287 .page_flip_handler = page_flip_handler,
288 };
290 drmHandleEvent(fd(), &ev);
291 }
293 }