d652093b3b109b654373da24e986145cd27fd615
1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " +
30 card);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
39 m_has_universal_planes = r == 0;
41 if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
42 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
43 m_has_atomic = r == 0;
44 } else {
45 m_has_atomic = false;
46 }
48 uint64_t has_dumb;
49 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
50 if (r || !has_dumb)
51 throw invalid_argument("Dumb buffers not available");
53 auto res = drmModeGetResources(m_fd);
54 if (!res)
55 throw invalid_argument("Can't get card resources");
57 for (int i = 0; i < res->count_connectors; ++i) {
58 uint32_t id = res->connectors[i];
59 m_obmap[id] = new Connector(*this, id, i);
60 }
62 for (int i = 0; i < res->count_crtcs; ++i) {
63 uint32_t id = res->crtcs[i];
64 m_obmap[id] = new Crtc(*this, id, i);
65 }
67 for (int i = 0; i < res->count_encoders; ++i) {
68 uint32_t id = res->encoders[i];
69 m_obmap[id] = new Encoder(*this, id);
70 }
72 drmModeFreeResources(res);
74 auto planeRes = drmModeGetPlaneResources(m_fd);
76 for (uint i = 0; i < planeRes->count_planes; ++i) {
77 uint32_t id = planeRes->planes[i];
78 m_obmap[id] = new Plane(*this, id);
79 }
81 drmModeFreePlaneResources(planeRes);
83 // collect all possible props
84 for (auto ob : get_objects()) {
85 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
87 if (props == nullptr)
88 continue;
90 for (unsigned i = 0; i < props->count_props; ++i) {
91 uint32_t prop_id = props->props[i];
93 if (m_obmap.find(prop_id) == m_obmap.end())
94 m_obmap[prop_id] = new Property(*this, prop_id);
95 }
97 drmModeFreeObjectProperties(props);
98 }
100 for (auto pair : m_obmap)
101 pair.second->setup();
102 }
104 Card::~Card()
105 {
106 for (auto pair : m_obmap)
107 delete pair.second;
109 close(m_fd);
110 }
112 template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
113 {
114 for (auto pair : obmap) {
115 auto ob = pair.second;
116 if (dynamic_cast<T*>(ob)) {
117 ob->print_short();
118 //ob->print_props();
119 }
120 }
121 }
123 void Card::print_short() const
124 {
125 print_obs<Connector>(m_obmap);
126 print_obs<Encoder>(m_obmap);
127 print_obs<Crtc>(m_obmap);
128 print_obs<Plane>(m_obmap);
129 }
131 Property* Card::get_prop(const char *name) const
132 {
133 for (auto pair : m_obmap) {
134 auto prop = dynamic_cast<Property*>(pair.second);
135 if (!prop)
136 continue;
138 if (strcmp(name, prop->name()) == 0)
139 return prop;
140 }
142 throw invalid_argument(string("Card property ") + name + " not found");
143 }
145 Connector* Card::get_first_connected_connector() const
146 {
147 for(auto pair : m_obmap) {
148 auto c = dynamic_cast<Connector*>(pair.second);
150 if (c && c->connected())
151 return c;
152 }
154 throw invalid_argument("no connected connectors");
155 }
157 DrmObject* Card::get_object(uint32_t id) const
158 {
159 return m_obmap.at(id);
160 }
162 vector<Connector*> Card::get_connectors() const
163 {
164 vector<Connector*> v;
165 for(auto pair : m_obmap) {
166 auto p = dynamic_cast<Connector*>(pair.second);
167 if (p)
168 v.push_back(p);
169 }
170 return v;
171 }
173 vector<Plane*> Card::get_planes() const
174 {
175 vector<Plane*> v;
176 for(auto pair : m_obmap) {
177 auto p = dynamic_cast<Plane*>(pair.second);
178 if (p)
179 v.push_back(p);
180 }
181 return v;
182 }
184 vector<DrmObject*> Card::get_objects() const
185 {
186 vector<DrmObject*> v;
187 for(auto pair : m_obmap)
188 v.push_back(pair.second);
189 return v;
190 }
192 Crtc* Card::get_crtc_by_index(uint32_t idx) const
193 {
194 for(auto pair : m_obmap) {
195 auto crtc = dynamic_cast<Crtc*>(pair.second);
196 if (crtc && crtc->idx() == idx)
197 return crtc;
198 }
199 throw invalid_argument(string("Crtc #") + to_string(idx) + "not found");
200 }
202 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
203 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
204 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
206 std::vector<kms::Pipeline> Card::get_connected_pipelines()
207 {
208 vector<Pipeline> outputs;
210 for (auto conn : get_connectors())
211 {
212 if (conn->connected() == false)
213 continue;
215 Crtc* crtc = conn->get_current_crtc();
217 if (!crtc) {
218 for (auto possible : conn->get_possible_crtcs()) {
219 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
220 crtc = possible;
221 break;
222 }
223 }
224 }
226 if (!crtc)
227 throw invalid_argument(string("Connector #") +
228 to_string(conn->idx()) +
229 " has no possible crtcs");
231 outputs.push_back(Pipeline { crtc, conn });
232 }
234 return outputs;
235 }
237 }