1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " +
30 card);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 if (getenv("LIBKMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
39 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
40 m_has_universal_planes = r == 0;
41 } else {
42 m_has_universal_planes = false;
43 }
45 if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
46 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
47 m_has_atomic = r == 0;
48 } else {
49 m_has_atomic = false;
50 }
52 uint64_t has_dumb;
53 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
54 if (r || !has_dumb)
55 throw invalid_argument("Dumb buffers not available");
57 auto res = drmModeGetResources(m_fd);
58 if (!res)
59 throw invalid_argument("Can't get card resources");
61 for (int i = 0; i < res->count_connectors; ++i) {
62 uint32_t id = res->connectors[i];
63 auto ob = new Connector(*this, id, i);
64 m_obmap[id] = ob;
65 m_connectors.push_back(ob);
66 }
68 for (int i = 0; i < res->count_crtcs; ++i) {
69 uint32_t id = res->crtcs[i];
70 auto ob = new Crtc(*this, id, i);
71 m_obmap[id] = ob;
72 m_crtcs.push_back(ob);
73 }
75 for (int i = 0; i < res->count_encoders; ++i) {
76 uint32_t id = res->encoders[i];
77 auto ob = new Encoder(*this, id);
78 m_obmap[id] = ob;
79 m_encoders.push_back(ob);
80 }
82 drmModeFreeResources(res);
84 auto planeRes = drmModeGetPlaneResources(m_fd);
86 for (uint i = 0; i < planeRes->count_planes; ++i) {
87 uint32_t id = planeRes->planes[i];
88 auto ob = new Plane(*this, id);
89 m_obmap[id] = ob;
90 m_planes.push_back(ob);
91 }
93 drmModeFreePlaneResources(planeRes);
95 // collect all possible props
96 for (auto ob : get_objects()) {
97 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
99 if (props == nullptr)
100 continue;
102 for (unsigned i = 0; i < props->count_props; ++i) {
103 uint32_t prop_id = props->props[i];
105 if (m_obmap.find(prop_id) == m_obmap.end()) {
106 auto ob = new Property(*this, prop_id);
107 m_obmap[prop_id] = ob;
108 m_properties.push_back(ob);
109 }
110 }
112 drmModeFreeObjectProperties(props);
113 }
115 for (auto pair : m_obmap)
116 pair.second->setup();
117 }
119 Card::~Card()
120 {
121 restore_modes();
123 for (auto pair : m_obmap)
124 delete pair.second;
126 close(m_fd);
127 }
129 void Card::restore_modes()
130 {
131 for (auto conn : get_connectors())
132 conn->restore_mode();
133 }
135 Property* Card::get_prop(const string& name) const
136 {
137 for (auto prop : m_properties) {
138 if (name == prop->name())
139 return prop;
140 }
142 throw invalid_argument(string("Card property ") + name + " not found");
143 }
145 Connector* Card::get_first_connected_connector() const
146 {
147 for(auto c : m_connectors) {
148 if (c->connected())
149 return c;
150 }
152 throw invalid_argument("no connected connectors");
153 }
155 DrmObject* Card::get_object(uint32_t id) const
156 {
157 return m_obmap.at(id);
158 }
160 const vector<DrmObject*> Card::get_objects() const
161 {
162 vector<DrmObject*> v;
163 for(auto pair : m_obmap)
164 v.push_back(pair.second);
165 return v;
166 }
168 Crtc* Card::get_crtc_by_index(uint32_t idx) const
169 {
170 return m_crtcs[idx];
171 }
173 Connector* Card::get_connector(uint32_t id) const { return dynamic_cast<Connector*>(get_object(id)); }
174 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
175 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
176 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
177 Plane* Card::get_plane(uint32_t id) const { return dynamic_cast<Plane*>(get_object(id)); }
179 std::vector<kms::Pipeline> Card::get_connected_pipelines()
180 {
181 vector<Pipeline> outputs;
183 for (auto conn : get_connectors())
184 {
185 if (conn->connected() == false)
186 continue;
188 Crtc* crtc = conn->get_current_crtc();
190 if (!crtc) {
191 for (auto possible : conn->get_possible_crtcs()) {
192 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
193 crtc = possible;
194 break;
195 }
196 }
197 }
199 if (!crtc)
200 throw invalid_argument(string("Connector #") +
201 to_string(conn->idx()) +
202 " has no possible crtcs");
204 outputs.push_back(Pipeline { crtc, conn });
205 }
207 return outputs;
208 }
210 static void page_flip_handler(int fd, unsigned int frame,
211 unsigned int sec, unsigned int usec,
212 void *data)
213 {
214 auto handler = (PageFlipHandlerBase*)data;
215 double time = sec + usec / 1000000.0;
216 handler->handle_page_flip(frame, time);
217 }
219 void Card::call_page_flip_handlers()
220 {
221 drmEventContext ev = {
222 .version = DRM_EVENT_CONTEXT_VERSION,
223 .vblank_handler = 0,
224 .page_flip_handler = page_flip_handler,
225 };
227 drmHandleEvent(fd(), &ev);
228 }
230 }