1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument(string(strerror(errno)) + " opening " +
30 card);
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
39 m_has_universal_planes = r == 0;
41 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
42 m_has_atomic = r == 0;
44 uint64_t has_dumb;
45 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
46 if (r || !has_dumb)
47 throw invalid_argument("Dumb buffers not available");
49 auto res = drmModeGetResources(m_fd);
50 if (!res)
51 throw invalid_argument("Can't get card resources");
53 for (int i = 0; i < res->count_connectors; ++i) {
54 uint32_t id = res->connectors[i];
55 m_obmap[id] = new Connector(*this, id, i);
56 }
58 for (int i = 0; i < res->count_crtcs; ++i) {
59 uint32_t id = res->crtcs[i];
60 m_obmap[id] = new Crtc(*this, id, i);
61 }
63 for (int i = 0; i < res->count_encoders; ++i) {
64 uint32_t id = res->encoders[i];
65 m_obmap[id] = new Encoder(*this, id);
66 }
68 drmModeFreeResources(res);
70 auto planeRes = drmModeGetPlaneResources(m_fd);
72 for (uint i = 0; i < planeRes->count_planes; ++i) {
73 uint32_t id = planeRes->planes[i];
74 m_obmap[id] = new Plane(*this, id);
75 }
77 drmModeFreePlaneResources(planeRes);
79 // collect all possible props
80 for (auto ob : get_objects()) {
81 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
83 if (props == nullptr)
84 continue;
86 for (unsigned i = 0; i < props->count_props; ++i) {
87 uint32_t prop_id = props->props[i];
89 if (m_obmap.find(prop_id) == m_obmap.end())
90 m_obmap[prop_id] = new Property(*this, prop_id);
91 }
93 drmModeFreeObjectProperties(props);
94 }
96 for (auto pair : m_obmap)
97 pair.second->setup();
98 }
100 Card::~Card()
101 {
102 for (auto pair : m_obmap)
103 delete pair.second;
105 close(m_fd);
106 }
108 template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
109 {
110 for (auto pair : obmap) {
111 auto ob = pair.second;
112 if (dynamic_cast<T*>(ob)) {
113 ob->print_short();
114 //ob->print_props();
115 }
116 }
117 }
119 void Card::print_short() const
120 {
121 print_obs<Connector>(m_obmap);
122 print_obs<Encoder>(m_obmap);
123 print_obs<Crtc>(m_obmap);
124 print_obs<Plane>(m_obmap);
125 }
127 Property* Card::get_prop(const char *name) const
128 {
129 for (auto pair : m_obmap) {
130 auto prop = dynamic_cast<Property*>(pair.second);
131 if (!prop)
132 continue;
134 if (strcmp(name, prop->name()) == 0)
135 return prop;
136 }
138 throw invalid_argument(string("Card property ") + name + " not found");
139 }
141 Connector* Card::get_first_connected_connector() const
142 {
143 for(auto pair : m_obmap) {
144 auto c = dynamic_cast<Connector*>(pair.second);
146 if (c && c->connected())
147 return c;
148 }
150 throw invalid_argument("no connected connectors");
151 }
153 DrmObject* Card::get_object(uint32_t id) const
154 {
155 return m_obmap.at(id);
156 }
158 vector<Connector*> Card::get_connectors() const
159 {
160 vector<Connector*> v;
161 for(auto pair : m_obmap) {
162 auto p = dynamic_cast<Connector*>(pair.second);
163 if (p)
164 v.push_back(p);
165 }
166 return v;
167 }
169 vector<Plane*> Card::get_planes() const
170 {
171 vector<Plane*> v;
172 for(auto pair : m_obmap) {
173 auto p = dynamic_cast<Plane*>(pair.second);
174 if (p)
175 v.push_back(p);
176 }
177 return v;
178 }
180 vector<DrmObject*> Card::get_objects() const
181 {
182 vector<DrmObject*> v;
183 for(auto pair : m_obmap)
184 v.push_back(pair.second);
185 return v;
186 }
188 Crtc* Card::get_crtc_by_index(uint32_t idx) const
189 {
190 for(auto pair : m_obmap) {
191 auto crtc = dynamic_cast<Crtc*>(pair.second);
192 if (crtc && crtc->idx() == idx)
193 return crtc;
194 }
195 throw invalid_argument(string("Crtc #") + to_string(idx) + "not found");
196 }
198 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
199 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
200 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
202 std::vector<kms::Pipeline> Card::get_connected_pipelines()
203 {
204 vector<Pipeline> outputs;
206 for (auto conn : get_connectors())
207 {
208 if (conn->connected() == false)
209 continue;
211 Crtc* crtc = conn->get_current_crtc();
213 if (!crtc) {
214 for (auto possible : conn->get_possible_crtcs()) {
215 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
216 crtc = possible;
217 break;
218 }
219 }
220 }
222 if (!crtc)
223 throw invalid_argument(string("Connector #") +
224 to_string(conn->idx()) +
225 " has no possible crtcs");
227 outputs.push_back(Pipeline { crtc, conn });
228 }
230 return outputs;
231 }
233 }