1 #include <stdio.h>
2 #include <unistd.h>
3 #include <fcntl.h>
4 #include <utility>
5 #include <stdexcept>
6 #include <string.h>
7 #include <algorithm>
9 #include <xf86drm.h>
10 #include <xf86drmMode.h>
12 #include "kms++.h"
14 #ifndef DRM_CLIENT_CAP_ATOMIC
15 #define DRM_CLIENT_CAP_ATOMIC 3
16 #endif
18 using namespace std;
20 namespace kms
21 {
23 Card::Card()
24 {
25 const char *card = "/dev/dri/card0";
27 int fd = open(card, O_RDWR | O_CLOEXEC);
28 if (fd < 0)
29 throw invalid_argument((string(strerror(errno)) +
30 " opening " + card).c_str());
31 m_fd = fd;
33 int r;
35 r = drmSetMaster(fd);
36 m_master = r == 0;
38 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
39 if (r)
40 throw invalid_argument("Can't set universal planes");
42 r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
43 m_has_atomic = r == 0;
45 uint64_t has_dumb;
46 r = drmGetCap(fd, DRM_CAP_DUMB_BUFFER, &has_dumb);
47 if (r || !has_dumb)
48 throw invalid_argument("Dumb buffers not available");
50 auto res = drmModeGetResources(m_fd);
51 if (!res)
52 throw invalid_argument("Can't get card resources");
54 for (int i = 0; i < res->count_connectors; ++i) {
55 uint32_t id = res->connectors[i];
56 m_obmap[id] = new Connector(*this, id, i);
57 }
59 for (int i = 0; i < res->count_crtcs; ++i) {
60 uint32_t id = res->crtcs[i];
61 m_obmap[id] = new Crtc(*this, id, i);
62 }
64 for (int i = 0; i < res->count_encoders; ++i) {
65 uint32_t id = res->encoders[i];
66 m_obmap[id] = new Encoder(*this, id);
67 }
69 drmModeFreeResources(res);
71 auto planeRes = drmModeGetPlaneResources(m_fd);
73 for (uint i = 0; i < planeRes->count_planes; ++i) {
74 uint32_t id = planeRes->planes[i];
75 m_obmap[id] = new Plane(*this, id);
76 }
78 drmModeFreePlaneResources(planeRes);
80 // collect all possible props
81 for (auto ob : get_objects()) {
82 auto props = drmModeObjectGetProperties(m_fd, ob->id(), ob->object_type());
84 if (props == nullptr)
85 continue;
87 for (unsigned i = 0; i < props->count_props; ++i) {
88 uint32_t prop_id = props->props[i];
90 if (m_obmap.find(prop_id) == m_obmap.end())
91 m_obmap[prop_id] = new Property(*this, prop_id);
92 }
94 drmModeFreeObjectProperties(props);
95 }
97 for (auto pair : m_obmap)
98 pair.second->setup();
99 }
101 Card::~Card()
102 {
103 for (auto pair : m_obmap)
104 delete pair.second;
106 close(m_fd);
107 }
109 template <class T> static void print_obs(const map<uint32_t, DrmObject*>& obmap)
110 {
111 for (auto pair : obmap) {
112 auto ob = pair.second;
113 if (dynamic_cast<T*>(ob)) {
114 ob->print_short();
115 //ob->print_props();
116 }
117 }
118 }
120 void Card::print_short() const
121 {
122 print_obs<Connector>(m_obmap);
123 print_obs<Encoder>(m_obmap);
124 print_obs<Crtc>(m_obmap);
125 print_obs<Plane>(m_obmap);
126 }
128 Property* Card::get_prop(const char *name) const
129 {
130 for (auto pair : m_obmap) {
131 auto prop = dynamic_cast<Property*>(pair.second);
132 if (!prop)
133 continue;
135 if (strcmp(name, prop->name()) == 0)
136 return prop;
137 }
139 throw invalid_argument("foo");
140 }
142 Connector* Card::get_first_connected_connector() const
143 {
144 for(auto pair : m_obmap) {
145 auto c = dynamic_cast<Connector*>(pair.second);
147 if (c && c->connected())
148 return c;
149 }
151 throw invalid_argument("no connected connectors");
152 }
154 DrmObject* Card::get_object(uint32_t id) const
155 {
156 return m_obmap.at(id);
157 }
159 vector<Connector*> Card::get_connectors() const
160 {
161 vector<Connector*> v;
162 for(auto pair : m_obmap) {
163 auto p = dynamic_cast<Connector*>(pair.second);
164 if (p)
165 v.push_back(p);
166 }
167 return v;
168 }
170 vector<Plane*> Card::get_planes() const
171 {
172 vector<Plane*> v;
173 for(auto pair : m_obmap) {
174 auto p = dynamic_cast<Plane*>(pair.second);
175 if (p)
176 v.push_back(p);
177 }
178 return v;
179 }
181 vector<DrmObject*> Card::get_objects() const
182 {
183 vector<DrmObject*> v;
184 for(auto pair : m_obmap)
185 v.push_back(pair.second);
186 return v;
187 }
189 Crtc* Card::get_crtc_by_index(uint32_t idx) const
190 {
191 for(auto pair : m_obmap) {
192 auto crtc = dynamic_cast<Crtc*>(pair.second);
193 if (crtc && crtc->idx() == idx)
194 return crtc;
195 }
196 throw invalid_argument("fob");
197 }
199 Crtc* Card::get_crtc(uint32_t id) const { return dynamic_cast<Crtc*>(get_object(id)); }
200 Encoder* Card::get_encoder(uint32_t id) const { return dynamic_cast<Encoder*>(get_object(id)); }
201 Property* Card::get_prop(uint32_t id) const { return dynamic_cast<Property*>(get_object(id)); }
203 std::vector<kms::Pipeline> Card::get_connected_pipelines()
204 {
205 vector<Pipeline> outputs;
207 for (auto conn : get_connectors())
208 {
209 if (conn->connected() == false)
210 continue;
212 Crtc* crtc = conn->get_current_crtc();
214 if (!crtc) {
215 for (auto possible : conn->get_possible_crtcs()) {
216 if (find_if(outputs.begin(), outputs.end(), [possible](Pipeline out) { return out.crtc == possible; }) == outputs.end()) {
217 crtc = possible;
218 break;
219 }
220 }
221 }
223 if (!crtc)
224 throw invalid_argument("fob");
226 outputs.push_back(Pipeline { crtc, conn });
227 }
229 return outputs;
230 }
232 }