]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkms++/connector.cpp
kmsprint: print plane formats
[android/external-libkmsxx.git] / libkms++ / connector.cpp
1 #include <stdio.h>
2 #include <iostream>
3 #include <unistd.h>
4 #include <fcntl.h>
5 #include <cassert>
7 #include "kms++.h"
8 #include "helpers.h"
10 using namespace std;
12 namespace kms
13 {
16 static const map<int, string> connector_names = {
17         { DRM_MODE_CONNECTOR_Unknown, "Unknown" },
18         { DRM_MODE_CONNECTOR_VGA, "VGA" },
19         { DRM_MODE_CONNECTOR_DVII, "DVI-I" },
20         { DRM_MODE_CONNECTOR_DVID, "DVI-D" },
21         { DRM_MODE_CONNECTOR_DVIA, "DVI-A" },
22         { DRM_MODE_CONNECTOR_Composite, "Composite" },
23         { DRM_MODE_CONNECTOR_SVIDEO, "S-Video" },
24         { DRM_MODE_CONNECTOR_LVDS, "LVDS" },
25         { DRM_MODE_CONNECTOR_Component, "Component" },
26         { DRM_MODE_CONNECTOR_9PinDIN, "9-Pin-DIN" },
27         { DRM_MODE_CONNECTOR_DisplayPort, "DP" },
28         { DRM_MODE_CONNECTOR_HDMIA, "HDMI-A" },
29         { DRM_MODE_CONNECTOR_HDMIB, "HDMI-B" },
30         { DRM_MODE_CONNECTOR_TV, "TV" },
31         { DRM_MODE_CONNECTOR_eDP, "eDP" },
32         { DRM_MODE_CONNECTOR_VIRTUAL, "Virtual" },
33         { DRM_MODE_CONNECTOR_DSI, "DSI" },
34 };
36 static const map<int, string> connection_str = {
37         { 0, "<unknown>" },
38         { DRM_MODE_CONNECTED, "Connected" },
39         { DRM_MODE_DISCONNECTED, "Disconnected" },
40         { DRM_MODE_UNKNOWNCONNECTION, "Unknown" },
41 };
43 static const map<int, string> subpix_str = {
44 #define DEF_SUBPIX(c) { DRM_MODE_SUBPIXEL_##c, #c }
45         DEF_SUBPIX(UNKNOWN),
46         DEF_SUBPIX(HORIZONTAL_RGB),
47         DEF_SUBPIX(HORIZONTAL_BGR),
48         DEF_SUBPIX(VERTICAL_RGB),
49         DEF_SUBPIX(VERTICAL_BGR),
50         DEF_SUBPIX(NONE),
51 #undef DEF_SUBPIX
52 };
54 struct ConnectorPriv
55 {
56         drmModeConnectorPtr drm_connector;
57 };
59 Connector::Connector(Card &card, uint32_t id, uint32_t idx)
60         :DrmPropObject(card, id, DRM_MODE_OBJECT_CONNECTOR, idx)
61 {
62         m_priv = new ConnectorPriv();
64         m_priv->drm_connector = drmModeGetConnector(this->card().fd(), this->id());
65         assert(m_priv->drm_connector);
67         // XXX drmModeGetConnector() does forced probe, which seems to change (at least) EDID blob id.
68         // XXX So refresh the props again here.
69         refresh_props();
71         const auto& name = connector_names.at(m_priv->drm_connector->connector_type);
72         m_fullname = name + "-" + to_string(m_priv->drm_connector->connector_type_id);
73 }
76 Connector::~Connector()
77 {
78         drmModeFreeConnector(m_priv->drm_connector);
79         delete m_priv;
80 }
82 void Connector::setup()
83 {
84         if (m_priv->drm_connector->encoder_id != 0)
85                 m_current_encoder = card().get_encoder(m_priv->drm_connector->encoder_id);
86         else
87                 m_current_encoder = 0;
89         if (m_current_encoder)
90                 m_saved_crtc = m_current_encoder->get_crtc();
91         else
92                 m_saved_crtc = 0;
93 }
95 void Connector::restore_mode()
96 {
97         if (m_saved_crtc)
98                 m_saved_crtc->restore_mode(this);
99 }
101 Videomode Connector::get_default_mode() const
103         if (m_priv->drm_connector->count_modes == 0)
104                 throw invalid_argument("no modes available\n");
105         drmModeModeInfo drmmode = m_priv->drm_connector->modes[0];
107         return drm_mode_to_video_mode(drmmode);
110 Videomode Connector::get_mode(const string& mode) const
112         auto c = m_priv->drm_connector;
114         for (int i = 0; i < c->count_modes; i++)
115                 if (mode == c->modes[i].name)
116                         return drm_mode_to_video_mode(c->modes[i]);
118         throw invalid_argument(mode + ": mode not found");
121 Videomode Connector::get_mode(unsigned xres, unsigned yres, unsigned refresh, bool ilace) const
123         auto c = m_priv->drm_connector;
125         for (int i = 0; i < c->count_modes; i++) {
126                 drmModeModeInfo& m = c->modes[i];
128                 if (m.hdisplay != xres || m.vdisplay != yres)
129                         continue;
131                 if (refresh && m.vrefresh != refresh)
132                         continue;
134                 if (ilace != !!(m.flags & DRM_MODE_FLAG_INTERLACE))
135                         continue;
137                 return drm_mode_to_video_mode(c->modes[i]);
138         }
140         throw invalid_argument("mode not found");
143 bool Connector::connected() const
145         return m_priv->drm_connector->connection == DRM_MODE_CONNECTED ||
146                         m_priv->drm_connector->connection == DRM_MODE_UNKNOWNCONNECTION;
149 vector<Crtc*> Connector::get_possible_crtcs() const
151         vector<Crtc*> crtcs;
153         for (int i = 0; i < m_priv->drm_connector->count_encoders; ++i) {
154                 auto enc = card().get_encoder(m_priv->drm_connector->encoders[i]);
156                 auto l = enc->get_possible_crtcs();
158                 crtcs.insert(crtcs.end(), l.begin(), l.end());
159         }
161         return crtcs;
164 Crtc* Connector::get_current_crtc() const
166         if (m_current_encoder)
167                 return m_current_encoder->get_crtc();
168         else
169                 return 0;
172 uint32_t Connector::connector_type() const
174         return m_priv->drm_connector->connector_type;
177 uint32_t Connector::connector_type_id() const
179         return m_priv->drm_connector->connector_type_id;
182 uint32_t Connector::mmWidth() const
184         return m_priv->drm_connector->mmWidth;
187 uint32_t Connector::mmHeight() const
189         return m_priv->drm_connector->mmHeight;
192 uint32_t Connector::subpixel() const
194         return m_priv->drm_connector->subpixel;
197 const string& Connector::subpixel_str() const
199         return subpix_str.at(subpixel());
202 std::vector<Videomode> Connector::get_modes() const
204         vector<Videomode> modes;
206         for (int i = 0; i < m_priv->drm_connector->count_modes; i++)
207                 modes.push_back(drm_mode_to_video_mode(
208                                         m_priv->drm_connector->modes[i]));
210         return modes;
213 std::vector<Encoder*> Connector::get_encoders() const
215         vector<Encoder*> encoders;
217         for (int i = 0; i < m_priv->drm_connector->count_encoders; i++) {
218                 auto enc = card().get_encoder(m_priv->drm_connector->encoders[i]);
219                 encoders.push_back(enc);
220         }
221         return encoders;