1 #include <stdio.h>
2 #include <iostream>
3 #include <unistd.h>
4 #include <fcntl.h>
5 #include <cassert>
7 #include "kms++.h"
8 #include "helpers.h"
10 using namespace std;
12 #define DEF_CONN(c) [DRM_MODE_CONNECTOR_##c] = #c
14 namespace kms
15 {
17 static const char * connector_names[] = {
18 DEF_CONN(Unknown),
19 DEF_CONN(VGA),
20 DEF_CONN(DVII),
21 DEF_CONN(DVID),
22 DEF_CONN(DVIA),
23 DEF_CONN(Composite),
24 DEF_CONN(SVIDEO),
25 DEF_CONN(LVDS),
26 DEF_CONN(Component),
27 DEF_CONN(9PinDIN),
28 DEF_CONN(DisplayPort),
29 DEF_CONN(HDMIA),
30 DEF_CONN(HDMIB),
31 DEF_CONN(TV),
32 DEF_CONN(eDP),
33 DEF_CONN(VIRTUAL),
34 DEF_CONN(DSI),
35 };
37 static const char *connection_str[] = {
38 [0] = "<unknown>",
39 [DRM_MODE_CONNECTED] = "Connected",
40 [DRM_MODE_DISCONNECTED] = "Disconnected",
41 [DRM_MODE_UNKNOWNCONNECTION] = "Unknown",
42 };
44 struct ConnectorPriv
45 {
46 drmModeConnectorPtr drm_connector;
47 };
49 Connector::Connector(Card &card, uint32_t id, uint32_t idx)
50 :DrmObject(card, id, DRM_MODE_OBJECT_CONNECTOR, idx)
51 {
52 m_priv = new ConnectorPriv();
54 m_priv->drm_connector = drmModeGetConnector(this->card().fd(), this->id());
55 assert(m_priv->drm_connector);
57 auto name = connector_names[m_priv->drm_connector->connector_type];
58 m_fullname = std::string(string(name) + std::to_string(m_priv->drm_connector->connector_type_id));
59 }
62 Connector::~Connector()
63 {
64 drmModeFreeConnector(m_priv->drm_connector);
65 delete m_priv;
66 }
68 void Connector::setup()
69 {
70 if (m_priv->drm_connector->encoder_id != 0) {
71 auto enc = card().get_encoder(m_priv->drm_connector->encoder_id);
72 if (enc)
73 m_current_crtc = enc->get_crtc();
74 }
75 }
77 void Connector::print_short() const
78 {
79 auto c = m_priv->drm_connector;
81 printf("Connector %d, %s, %dx%dmm, %s\n", id(), m_fullname.c_str(),
82 c->mmWidth, c->mmHeight, connection_str[c->connection]);
83 }
85 Videomode Connector::get_default_mode() const
86 {
87 drmModeModeInfo drmmode = m_priv->drm_connector->modes[0];
89 return drm_mode_to_video_mode(drmmode);
90 }
92 Videomode Connector::get_mode(const char *mode) const
93 {
94 auto c = m_priv->drm_connector;
95 string sMode(mode);
97 for (int i = 0; i < c->count_modes; i++)
98 if (sMode == c->modes[i].name)
99 return drm_mode_to_video_mode(c->modes[i]);
101 throw invalid_argument((sMode + ": mode not found").c_str());
102 }
104 bool Connector::connected()
105 {
106 return m_priv->drm_connector->connection == DRM_MODE_CONNECTED;
107 }
109 vector<Crtc*> Connector::get_possible_crtcs() const
110 {
111 vector<Crtc*> crtcs;
113 for (int i = 0; i < m_priv->drm_connector->count_encoders; ++i) {
114 auto enc = card().get_encoder(m_priv->drm_connector->encoders[i]);
116 auto l = enc->get_possible_crtcs();
118 crtcs.insert(crtcs.end(), l.begin(), l.end());
119 }
121 return crtcs;
122 }
123 }