Connector: store current encoder instead of crtc
[android/external-libkmsxx.git] / libkms++ / connector.h
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct ConnectorPriv;
12 struct Videomode
13 {
14         uint32_t clock;
15         uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
16         uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
18         uint32_t vrefresh;
20         uint32_t flags;
21         uint32_t type;
22         char name[32]; // XXX
23 };
25 class Connector : public DrmObject
26 {
27         friend class Card;
28 public:
29         void print_short() const;
31         Videomode get_default_mode() const;
33         Videomode get_mode(const std::string& mode) const;
35         Crtc* get_current_crtc() const;
36         std::vector<Crtc*> get_possible_crtcs() const;
38         bool connected() const;
40 private:
41         Connector(Card& card, uint32_t id, uint32_t idx);
42         ~Connector();
44         void setup();
45         void restore_mode();
47         ConnectorPriv* m_priv;
49         std::string m_fullname;
51         Encoder* m_current_encoder;
53         Crtc* m_saved_crtc;
54 };
55 }