9776be35258c940609c22d6b3d65ce187ce8631e
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct ConnectorPriv;
12 struct Videomode
13 {
14 uint32_t clock;
15 uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
16 uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
18 uint32_t vrefresh;
20 uint32_t flags;
21 uint32_t type;
22 char name[32]; // XXX
23 };
25 class Connector : public DrmObject
26 {
27 friend class Card;
28 public:
29 Videomode get_default_mode() const;
31 Videomode get_mode(const std::string& mode) const;
33 Crtc* get_current_crtc() const;
34 std::vector<Crtc*> get_possible_crtcs() const;
36 bool connected() const;
38 const std::string& fullname() const { return m_fullname; }
39 uint32_t connector_type() const;
40 uint32_t connector_type_id() const;
41 uint32_t mmWidth() const;
42 uint32_t mmHeight() const;
43 uint32_t subpixel() const;
44 const std::string& subpixel_str() const;
45 std::vector<Videomode> get_modes() const;
46 std::vector<Encoder*> get_encoders() const;
47 private:
48 Connector(Card& card, uint32_t id, uint32_t idx);
49 ~Connector();
51 void setup();
52 void restore_mode();
54 ConnectorPriv* m_priv;
56 std::string m_fullname;
58 Encoder* m_current_encoder;
60 Crtc* m_saved_crtc;
61 };
62 }