Add Connector::get_mode(const std::string &mode), remove const char * variant
[android/external-libkmsxx.git] / libkms++ / connector.h
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct ConnectorPriv;
12 struct Videomode
13 {
14         uint32_t clock;
15         uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
16         uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
18         uint32_t vrefresh;
20         uint32_t flags;
21         uint32_t type;
22         char name[32]; // XXX
23 };
25 class Connector : public DrmObject
26 {
27 public:
28         Connector(Card& card, uint32_t id, uint32_t idx);
29         ~Connector();
31         void setup();
33         void print_short() const;
35         Videomode get_default_mode() const;
37         Videomode get_mode(const std::string& mode) const;
39         Crtc* get_current_crtc() const { return m_current_crtc; }
40         std::vector<Crtc*> get_possible_crtcs() const;
42         bool connected() const;
44 private:
45         ConnectorPriv* m_priv;
47         std::string m_fullname;
49         Crtc* m_current_crtc;
50 };
51 }