1 #include <stdio.h>
2 #include <iostream>
3 #include <unistd.h>
4 #include <fcntl.h>
5 #include <cassert>
7 #include "kms++.h"
8 #include "helpers.h"
10 using namespace std;
12 namespace kms
13 {
15 struct CrtcPriv
16 {
17 drmModeCrtcPtr drm_crtc;
18 };
20 Crtc::Crtc(Card &card, uint32_t id, uint32_t idx)
21 :DrmObject(card, id, DRM_MODE_OBJECT_CRTC, idx)
22 {
23 m_priv = new CrtcPriv();
24 m_priv->drm_crtc = drmModeGetCrtc(this->card().fd(), this->id());
25 assert(m_priv->drm_crtc);
26 }
28 Crtc::~Crtc()
29 {
30 drmModeFreeCrtc(m_priv->drm_crtc);
31 delete m_priv;
32 }
34 void Crtc::setup()
35 {
36 for (Plane* plane : card().get_planes()) {
37 if (plane->supports_crtc(this))
38 m_possible_planes.push_back(plane);
39 }
40 }
42 void Crtc::print_short() const
43 {
44 auto c = m_priv->drm_crtc;
46 printf("Crtc %d, %d,%d %dx%d\n", id(),
47 c->x, c->y, c->width, c->height);
48 }
50 int Crtc::set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode)
51 {
52 uint32_t conns[] = { conn->id() };
53 drmModeModeInfo drmmode = video_mode_to_drm_mode(mode);
55 return drmModeSetCrtc(card().fd(), id(), fb.id(),
56 0, 0,
57 conns, 1, &drmmode);
58 }
60 static inline uint32_t conv(float x)
61 {
62 // XXX fix the conversion for fractional part
63 return ((uint32_t)x) << 16;
64 }
66 int Crtc::set_plane(Plane* plane, Framebuffer& fb,
67 int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
68 float src_x, float src_y, float src_w, float src_h)
69 {
70 return drmModeSetPlane(card().fd(), plane->id(), id(), fb.id(), 0,
71 dst_x, dst_y, dst_w, dst_h,
72 conv(src_x), conv(src_y), conv(src_w), conv(src_h));
73 }
74 }