1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmObject
13 {
14 friend class Card;
15 friend class Connector;
16 public:
17 void print_short() const;
19 const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
21 int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
23 int set_plane(Plane *plane, Framebuffer &fb,
24 int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
25 float src_x, float src_y, float src_w, float src_h);
27 int page_flip(Framebuffer& fb, void *data);
28 int page_flip(Framebuffer& fb, PageFlipHandlerBase* data) { return page_flip(fb, (void*)data); }
29 private:
30 Crtc(Card& card, uint32_t id, uint32_t idx);
31 ~Crtc();
33 void setup();
34 void restore_mode(Connector *conn);
36 CrtcPriv* m_priv;
38 std::vector<Plane*> m_possible_planes;
39 };
40 }