1cbf4c45b55bdf0cf8e175c99cb8063a2994aadc
[android/external-libkmsxx.git] / libkms++ / crtc.h
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmObject
13 {
14         friend class Card;
15         friend class Connector;
16 public:
17         void print_short() const;
19         const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
21         int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
23         int set_plane(Plane *plane, Framebuffer &fb,
24                       int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
25                       float src_x, float src_y, float src_w, float src_h);
27         int page_flip(Framebuffer& fb, void *data);
29 private:
30         Crtc(Card& card, uint32_t id, uint32_t idx);
31         ~Crtc();
33         void setup();
34         void restore_mode(Connector *conn);
36         CrtcPriv* m_priv;
38         std::vector<Plane*> m_possible_planes;
39 };
40 }