use friend class and hide methods
[android/external-libkmsxx.git] / libkms++ / crtc.h
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmObject
13 {
14         friend class Card;
15 public:
16         void print_short() const;
18         const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
20         int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
22         int set_plane(Plane *plane, Framebuffer &fb,
23                       int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
24                       float src_x, float src_y, float src_w, float src_h);
26         int page_flip(Framebuffer& fb, void *data);
28 private:
29         Crtc(Card& card, uint32_t id, uint32_t idx);
30         ~Crtc();
32         void setup();
34         CrtcPriv* m_priv;
36         std::vector<Plane*> m_possible_planes;
37 };
38 }