d30d4972dda0113fbbbbdf2514b3428ce9d56d29
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmObject
13 {
14 friend class Card;
15 public:
16 void print_short() const;
18 const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
20 int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
22 int set_plane(Plane *plane, Framebuffer &fb,
23 int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
24 float src_x, float src_y, float src_w, float src_h);
26 int page_flip(Framebuffer& fb, void *data);
28 private:
29 Crtc(Card& card, uint32_t id, uint32_t idx);
30 ~Crtc();
32 void setup();
34 CrtcPriv* m_priv;
36 std::vector<Plane*> m_possible_planes;
37 };
38 }